Hypercool Air Cooled Aftercooler | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Hypercool Air Cooled Aftercooler

Hypercool Air Cooled Aftercooler OBSOLETE

Highly efficient air cooled aftercoolers for the removal of water vapour and cooling of compressed air downstream from compressors and blowers.

Especificações técnicas

  • Divisão: Gas Separation and Filtration Division EMEA
  • Marca: Parker
  • Tecnologia: Filtration
  • Tipo de produto: Aftercooler
  • Estilo do produto: Air Cooled
  • Séries do Produto: Hypercool Air Cooled Aftercooler
  • Aplicação: Compressed Air
  • Setor: Industrial Manufacturing Equipment, Food & Beverage, Automotive, Electronics, Pharmaceuticals
  • Taxa de fluxo: 36 to 4500 m3/hour @ 7 barg, 21 to 2649 CFM @102 psig
  • Classificação em mícrons: Not Applicable
  • Requisitos elétricos: 230V/1ph/50Hz or 400V/3ph/50Hz Depending on Model
  • Tamanho da porta: 3/4" to DN 150
  • Tipo de conexão: BSPP, DN Flange
  • Temperatura máxima da entrada de ar: 200 °C, 392 °F
  • Pressão operacional: 16 barg (max.), 232 psig (max.)
  • Nível de ruído: 44.1 to 73.0 dBA (depending on model)
  • Altura: Various (depending on model)
  • Largura: Various (depending on model)
  • Profundidade: Various (depending on model)
  • Peso: Various (depending on model)

Descrição completa do produto

The Parker Hiross Hypercool range of air cooled aftercoolers represents a cost effective solution to easily remove water vapour from compressed air and cool it to safe usable levels for many industrial applications.

Hypercool air cooled aftercoolers can be used when cooling water is not available, limiting costs and plant complexity and will prepare the air for further filtration and drying. The aftercoolers can be installed immediately downstream of compressors or blowers in order to remove up to 80% of the condensate, protecting the entire compressed air system or production process.

A high quality aftercooler, properly sized is an excellent investment that can help ensure that the compressed air system works efficiently, thereby guaranteeing the quality of the finished product.

Features
• Robust construction and compact design
• Low pressure drop design
• Protective grill for fan and heat exchanger
• High efficiency and low noise axial fans
• Standard protection with epoxy powder coating
• Full range of matching centrifugal separators “Hypersep”
• Extensive range of condensate drains “Hyperdrain”

Benefits
• Significant energy and capital investment savings
• Optimised compressed air systems performance
• Reduced maintenance and improved product quality
• Reliability and continuous operation
• Very low pressure drops with optimum cooling performances

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Documentos relacionados

×
Produtos

687852
A22066