Industrial and Mobile Coolers

Filtrar por

Nenhum filtro selecionado

Divisão

Aplicação

Tecnologia

Taxa de fluxo

Temperatura máxima de operação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Industrial and Mobile Coolers


Industrial and Mobile Coolers

Parker's thermal and power management solutions include a selection of coolers of various cooling capacities such as AC/DC- or hydraulic motor-driven coolers; air oil coolers; air water / Glycol and water oil coolers. They are used in industrial, mobile, Mobile Electrification and marine near-shore and offshore applications, among others.


ULAC Series industrial air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 400hp of cooling and are suitable for most applications and environments.

Visualização 10 de 959

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Visualização 10 de 146

ULOC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 60hp of offline cooling and are suitable for most applications and environments.

Visualização 10 de 162

The LOC Air Oil Cooling System with AC-motor and pump provides cooling up to 45kW. Its robust construction makes it suitable for most applications and environments. Please use the Sizing Software on the Product Support Tab for proper cooler sizing.

Visualização 10 de 6

ULHC Series oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 215hp of cooling and are suitable for most industrial and mobile applications.

Visualização 10 de 1134

The LHC air oil cooler series with hydraulic motor is suitable for mobile and industrial market applications and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Visualização 10 de 46

ULDC Series mobile air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 37hp of cooling and are suitable for most mobile applications.

Visualização 10 de 240

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Visualização 10 de 5

Parker’s Quiet Air Oil Cooler (QAC) offers the lowest noise levels compared to any other air oil cooler available on the European market

Visualização 10 de 14

The OAW Series of water oil coolers offers rugged, brazed plate construction; providing the highest performance and most compact size available.

Visualização 10 de 12

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

Visualização 10 de 30

Mount OAW Series and PWO Series water oil coolers securely and isolate from shock and vibration with the OAW Series Mounting Brackets.

Visualização 10 de 6

The MAC air oil cooler series is engineered for Marine offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C5M-M requirements according to ISO 12944.

Visualização 10 de 13

Air Oil Cooler Stone and Dust Guards protect your ULAC, ULDC, and ULHC, and ULOC coolers from damage due to rocks and other debris, as well as maximizing efficiency by preventing airborne debris from clogging the cooling fins.

Visualização 10 de 14

To ensure precise temperature control and working conditions of a hydraulic system, Parker temperature switches should be installed to control the motor (AC or DC) on air oil coolers. The switches can also be used to alarm excessive fluid temperature.

Visualização 10 de 5

Additional plugs for UL Series Oil Cooler, including those for oil inlet/outlet, bypass, and thermal ports, are available as purchased items or 3D models for system layouts.

Visualização 10 de 7

External Bypass Kits allow oil to bypass ULAC, ULOC, ULDC, and ULHC Series air oil cooler cores if the pressure drop is too high. The bypass reduces the risk of the cooler bursting in connection with cold starts and temporary peaks in pressure or flow.

Visualização 10 de 20

Parker's thermal bypass valves modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir.

Visualização 10 de 19

The Parker PWO is a compact and lightweight Water Oil Cooler (also known as a brazed plate heat exchanger) with a high cooling capacity for its size. Please use the PWO Sizing Software on the Product Support Tab for proper cooler sizing.

Visualização 10 de 36

Suitable for most Industrial applications, the LAC air oil cooler series offers an efficient and robust design and is available in a range of cooling capacities from 1kW to 300 kW. Please use the sizing software for proper cooler sizing.

Visualização 10 de 47

The LDC air oil cooler series with 12 or 24V DC motor is optimized for use in the mobile industry and is available in a range of cooling capacities from 1kW to 30 kW. Please use the sizing software for proper cooler sizing.

Visualização 10 de 32

The QDC air Fluid Cooler series with 24V DC and up to 850V DC Fan Drive is optimized for use in the mobile, electrification market and is available in a range of cooling capacity from 1kW to 400kW.

Visualização 10 de 20

High efficiency low pressure water glycol centrifugal pump with brushless direct current (DC) motor, flow control by PWM signal

Visualização 10 de 4

The Parker SWO Water Oil Cooler is lightweight, compact and efficient shell and tube cooler for industrial and marine applications.

Visualização 10 de 6

Note: This product is no longer available - please contact us for further assistance.

Visualização 10 de 9

687852
687852