LoadTECH - Extended Surface Rigid Cell Filters | Product Series

Filtrar por

    Nenhum filtro selecionado

Número do modelo

Classificação de eficiência de filtro

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
LoadTECH - Extended Surface Rigid Cell Filters

LoadTECH - Extended Surface Rigid Cell Filters

LoadTECH® extended surface rigid cell filters from Parker feature proprietary E-Pleat® media technology and available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency ratings. Fully incinerable with high-impact polystyrene (HIPS) frame.

Especificações técnicas

  • Marca: Parker
  • Divisão: HVAC Filtration Division
  • Setor: HVAC and Refrigeration
  • Aplicação: Air Filtration
  • Tecnologia: Filtration
  • Tipo de produto: Extended Surface Rigid Cell Filters
  • Estilo do produto: HVAC Frame System
  • Para tipo de fluido: Air
  • ACTUAL WIDTH: 11.375 to 23.375 inch
  • ACTUAL HEIGHT: 19.375 to 24.375 inch
  • ACTUAL DEPTH: 3.75 inch, 11.5 inch
  • Área de filtro: 22 to 126 ft2
  • Peso: 10 to 17 lb
  • Materiais de construção: High-Impact Plastic Frame Panels
  • Material do filtro: Synthetic
  • MEDIA COLOR: White,Gold
  • Classificação em mícrons: ≥ 90% : 1.0 to 3.0 micron
  • Taxa de fluxo: 1000 to 2000 CFM
  • Resistência inicial: 0.17 to 0.66 in wg
  • Rated Air Velocity: 500 ft/min
  • Temperatura máxima de operação: 170 °F
  • PACKAGE QUANTITY: 1,2,3,6
  • Especificações atendidas: Classified per UL Standard 900 for Flammability
  • Classificação de eficiência de filtro: MERV 15/15A, MERV 14, MERV 11 and MERV 8

Descrição completa do produto

Product Overview

The Parker LoadTECH® product line is comprised of extended surface rigid cell filters. All filters utilize proprietary E-Pleat® media technology, which molds filtration media into a series of pre-formed channels that direct the air smoothly through the filter, allowing for even loading and complete media utilization.
The compact 4-inch design offers the same filtration performance as a 12-inch filter, but in a much smaller envelope, resulting in simplified handling, plus reduced storage space requirements and shipping costs. The 12-inch filter performance rivals the dust holding capacity of commercial 4V filters in the HVAC market and are of tremendous value in applications where energy and total cost of ownership are priority.
The high-impact polystyrene (HIPS) frame resists cracking and is not affected by corrosion. The media resists tearing, damage, moisture and microbial growth. The filter is also completely incinerable, which minimizes waste disposal costs.
LoadTECH® filters are available in MERV 15/15A, MERV 14, MERV 11 and MERV 8 efficiency levels per ASHRAE Standard 52.2-2017. MERV 15/15A, MERV 14 and MERV 11 efficiencies are available in box and single header construction in both 4-inch and 12-inch depth. MERV 8 is available in 4-inch box frame construction. These filters are fully incinerable and ideal for use in variable air volume (VAV) systems.

Markets

• Commercial and Industrial HVAC
• Process Air Filtration

Applications

• Hotels and entertainment complexes
• Food processing
• Microelectronics manufacturing
• Data centers
• Commercial office buildings
• Schools and universities
• Clean manufacturing facilities
• Hospitals and healthcare facilities
• Government institutions
• Industrial manufacturing

 

Benefits

 
• Proprietary E-Pleat® media technology efficiently directs air flow through the filter
• Offers longer service life and fewer filter change-outs with higher dust holding capacity
• Energy savings – Low pressure drop offers reduced energy use
• Completely incinerable with high impact polystyrene (HIPS) frame
• MERV 15/15A and MERV 14 meets the efficiency requirements to earn points toward LEED green building certification

 

Features

 
• Filtration efficiency rating: MERV 15/15A, MERV 14, MERV 11 and MERV 8 per ASHRAE Standard 52.2-2017
• Depth (in.): 4, 12
• Construction: Available in box or single header
• Materials of construction: high-impact polystyrene (HIPS) frame, synthetic media with embossed design, adhesive beads bond pleats into rigid pack
• Maximum operating temperature: 170 °F (77 °C)
• Rated face velocity: 500 FPM
• Recommended final resistance: 1.50” W.G.
• Classified per UL Standard 900 for Flammability 

Documentos relacionados

Literature and Reference Materials
Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 11
Filtros de celda rígida extendidos de 12 pulgadas de alta eficiencia LoadTECH® MERV 14
Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 11
Filtros de celda rígida extendidos de 4 pulgadas de alta eficiencia LoadTECH® MERV 14
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 11 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 12 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Cut Sheet
LoadTECH - MERV 14 - High-Efficiency 4 Inch Extended Rigid Cell Filter, PH Specification
LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Cut Sheet
LoadTECH - MERV 8 - High-Efficiency 4 Inch Extended Rigid Cell Filter, NH Specification
University Installs Heavy Duty Pleat Filters in Science Lab
×
Produtos Número do modelo Classificação de eficiência de filtro
1135355 PLT12-M11-15-PH-MC 20X24X12 MERV 11
1135356 PLT12-M11-04-PH-MC 24X24X12 MERV 11
1135358 PLT12-M11-13-PH-MC 20X20X12 MERV 11
1135359 PLT12-M11-15-PH-MC-D 20X24X12 MERV 11
1135360 PLT12-M11-03-PH-MC 12X24X12 MERV 11
1135375 PLT12-M11-04-PH-D 24X24X12 MERV 11
1135376 PLT12-M11-04-PH-SA 24X24X12 MERV 11
1135450 PLT12-M11-13-NH-MC 20X20X12 MERV 11
1135451 PLT12-M11-04-NH-MC 24X24X12 MERV 11
1135452 PLT12-M11-03-NH-MC 12X24X12 MERV 11
1135476 PLT12-M11-04-NH-D 24X24X12 MERV 11
1135477 PLT12-M11-03-NH-D 12X24X12 MERV 11
1135547 PLT12-M14-15-PH-SA 20X24X12 MERV 14
1135700 PLT12-M14-03-NH-D 12X24X12 MERV 14
1135701 PLT12-M14-04-NH-D 24X24X12 MERV 14
1135702 PLT12-M14-03-NH-U 12X24X12 MERV 14
1135703 PLT12-M14-04-NH-U 24X24X12 MERV 14
1135725 PLT12-M14-03-NH-RAF 12X24X12 MERV 14
1135726 PLT12-M14-04-NH-RAF 24X24X12 MERV 14
1135727 PLT12-M14-04-NH-RAF-D 24X24X12 MERV 14
1135728 PLT12-M14-03-NH-RAF-D 12X24X12 MERV 14
1135750 PLT12-M14-03-NH-MC 12X24X12 MERV 14
1135751 PLT12-M14-04-NH-MC 24X24X12 MERV 14
1135752 PLT12-M14-15-NH-MC 20X24X12 MERV 14
1135753 PLT12-M14-13-NH-MC 20X20X12 MERV 14
1135799 PLT12-M14-03-PH-D 12X24X12 MERV 14
1135800 PLT12-M14-03-PH-SA 12X24X12 MERV 14
1135801 PLT12-M14-04-PH-D 24X24X12 MERV 14
1135802 PLT12-M14-04-PH-SA 24X24X12 MERV 14
1135803 PLT12-M14-04-PH-U 24X24X12 MERV 14
1135804 PLT12-M14-15-PH-D 20X24X12 MERV 14
1135825 PLT12-M14-03-PH-RAF 12X24X12 MERV 14
1135826 PLT12-M14-04-PH-RAF 24X24X12 MERV 14
1135827 PLT12-M14-04-PH-RAF-D 24X24X12 MERV 14
1135828 PLT12-M14-03-PH-R-D 12X24X12 MERV 14
1135850 PLT12-M14-03-PH-MC 12X24X12 MERV 14
1135851 PLT12-M14-04-PH-MC 24X24X12 MERV 14
1135852 PLT12-M14-13-PH-MC 20X20X12 MERV 14
1135853 PLT12-M14-15-PH-MC 20X24X12 MERV 14
1136050 PLT4-M11-04-NH-D 24X24X4 MERV 11
1136051 PLT4-M11-15-NH-SA 20X24X4 NEOPRENE GSK MERV 11
1136052 PLT4-M11-04-NH-SA 24X24X4 MERV 11
1136053 PLT4-M11-09-NH-U 16X20X4 MERV 11
1136054 PLT4-M11-03-NH-SA 12X24X4 NEOPRENE GSK MERV 11
1136055 PLT4-M11-12-NH-SA-D 20X25X4 MERV 11
1136056 PLT4-M11-04-NH-SA-D 24X24X4 MERV 11
1136075 PLT4-M11-10-NH-MC 16X25X4 MERV 11
1136077 PLT4-M11-03-NH-MC 12X24X4 MERV 11
1136078 PLT4-M11-15-NH-MC 20X24X4 MERV 11
1136079 PLT4-M11-13-NH-MC 20X20X4 MERV 11
1136080 PLT4-M11-09-NH-MC 16X20X4 MERV 11
1136150 PLT4-M11-04-PH-U 24X24X4 MERV 11
1136151 PLT4-M11-04-PH-SA 24X24X4 MERV 11
1136152 PLT4-M11-13-PH-SA 20X20X4 MERV 11
1136153 PLT4-M11-03-PH-SA 12X24X4 MERV 11
1136154 PLT4-M11-15-PH-SA 20X24X4 MERV 11
1136175 PLT4-M11-12-PH-MC 25X20X4 MERV 11
1136176 PLT4-M11-10-PH-MC 25X16X4 MERV 11
1136177 PLT4-M11-13-PH-MC 20X20X4 MERV 11
1136178 PLT4-M11-03-PH-MC 12X24X4 MERV 11
1136179 PLT4-M11-04-PH-MC 24X24X4 MERV 11
1136180 PLT4-M11-04-PH-MC-SA 24X24X4 MERV 11
1136181 PLT4-M11-09-PH-MC 16X20X4 MERV 11
1136182 PLT4-M11-15-PH-MC 20X24X4 MERV 11
1136198 PLT4-M11-04-PH-R 24X24X4 MERV 11
1136199 PLT4-M11-03-PH-R 12X24X4 MERV 11
1136455 PLT4-M14-12-NH-D 20X25X4 MERV 14
1136456 PLT4-M14-04-NH-D 24X24X4 MERV 14
1136457 PLT4-M14-04-NH-SA 24X24X4 MERV 14
1136458 PLT4-M14-09-NH-SA 16X20X4 MERV 14
1136459 PLT4-M14-04-NH-U 24X24X4 MERV 14
1136470 PLT4-M14-04-NH-SP 24X24X4 MERV 14
1136471 PLT4-M14-15-NH-SP 20X24X4 MERV 14
1136472 PLT4-M14-03-NH-D 12X24X4 MERV 14
1136476 PLT4-M14-03-NH-SA-SP 12X24X4 MERV 14
1136477 PLT4-M14-15-NH-D 20X24X4 MERV 14
1136478 PLT4-M14-13-NH-D 20X20X4 MERV 14
1136479 PLT4-M14-10-NH-D 16X25X4 MERV 14
1136480 PLT4-M14-09-NH-D 16X20X4 MERV 14
1136570 PLT4-M14-04-PH-D 24X24X4 MERV 14
1136571 PLT4-M14-04-PH-U 24X24X4 MERV 14
1136572 PLT4-M14-03-PH-D 12X24X4 MERV 14
1136573 PLT4-M14-04-PH-SA 24X24X4 MERV 14
1136574 PLT4-M14-13-PH-SA 20X20X4 MERV 14
1136575 PLT4-M14-15-PH-SA-SP 20X24X4 MERV 14
1136576 PLT4-M14-03-PH-SA-SP 12X24X4 MERV 14
1136577 PLT4-M14-03-PH-SA 12X24X4 MERV 14
1136579 PLT4-M14-15-PH-D 20X24X4 MERV 14
1136580 PLT4-M14-13-PH-D 20X20X4 MERV 14
1136581 PLT4-M14-15-PH-SA 20X24X4 MERV 14
1136603 PLT4-M14-03-NH-MC 12X24X4 MERV 14
1136604 PLT4-M14-04-NH-MC 24X24X4 MERV 14
1136609 PLT4-M14-09-NH-MC-P 16X20X4 MERV 14
1136610 PLT4-M14-10-NH-MC 16X25X4 MERV 14
1136612 PLT4-M14-12-NH-MC 20X25X4 MERV 14
1136613 PLT4-M14-12-NH-MC-P-SP 20X25X4 MERV 14
1136614 PLT4-M14-12-NH-MC-P 20X25X4 MERV 14
1136615 PLT4-M14-15-NH-MC 20X24X4 MERV 14
1136616 PLT4-M14-13-NH-MC 20X20X4 MERV 14
1136617 PLT4-M14-04-NH-MC-D 24X24X4 MERV 14
1136618 PLT4-M14-09-NH-MC 16X20X4 MERV 14
1136703 PLT4-M14-03-PH-MC 12X24X4 MERV 14
1136704 PLT4-M14-04-PH-MC 24X24X4 MERV 14
1136709 PLT4-M14-09-PH-MC 16X20X4 MERV 14
1136710 PLT4-M14-10-PH-MC 16X25X4 MERV 14
1136712 PLT4-M14-12-PH-MC 20X25X4 MERV 14
1136713 PLT4-M14-13-PH-MC 20X20X4 MERV 14
1136715 PLT4-M14-15-PH-MC 20X24X4 MERV 14
1136509 PLT4-M14-09-PH 16X20X4 MERV 14
1136510 PLT4-M14-10-PH 16X25X4 MERV 14
1136512 PLT4-M14-12-PH 20X25X4 MERV 14
1136513 PLT4-M14-13-PH 20X20X4 MERV 14
1135403 PLT12-M11-13-NH 20X20X12 MERV 11
1131805 PLT4-M8-04-NH 24X24X4 MERV 8
1136404 PLT4-M14-15-NH 20X24X4 MERV 14
1135640 PLT12-M14-03-NH 12X24X12 MERV 14
1135540 PLT12-M14-03-PH 12X24X12 MERV 14
1131804 PLT4-M8-12-NH 20X25X4 MERV 8
1136403 PLT4-M14-13-NH 20X20X4 MERV 14
1136516 PLT4-M14-04-PH 24X24X4 MERV 14
1135405 PLT12-M11-04-NH 24X24X12 MERV 11
1135346 PLT12-M11-04-PH 24X24X12 MERV 11
1131815 PLT4-M8-15-NH 20X24X4 MERV 8
1136402 PLT4-M14-10-NH 16X25X4 MERV 14
1136504 PLT4-M14-15-PH 20X24X4 MERV 14
1135411 PLT12-M11-15-NH 20X24X12 MERV 11
1135311 PLT12-M11-15-PH 20X24X12 MERV 11
1135543 PLT12-M14-13-PH 20X20X12 MERV 14
1136401 PLT4-M14-09-NH 16X20X4 MERV 14
1135643 PLT12-M14-13-NH 20X20X12 MERV 14
1136405 PLT4-M14-12-NH 20X25X4 MERV 14
1135303 PLT12-M11-13-PH 20X20X12 MERV 11
1131803 PLT4-M8-13-NH 20X20X4 MERV 8
1131802 PLT4-M8-10-NH 16X25X4 MERV 8
1136400 PLT4-M14-03-NH 12X24X4 MERV 14
1136500 PLT4-M14-03-PH 12X24X4 MERV 14
1135410 PLT12-M11-03-NH 12X24X12 MERV 11
1135310 PLT12-M11-03-PH 12X24X12 MERV 11
1131801 PLT4-M8-09-NH 16X20X4 MERV 8
1135646 PLT12-M14-04-NH 24X24X12 MERV 14
1135546 PLT12-M14-04-PH 24X24X12 MERV 14
1131810 PLT4-M8-03-NH 12X24X4 MERV 8
1136406 PLT4-M14-04-NH 24X24X4 MERV 14
1135644 PLT12-M14-15-NH 20X24X12 MERV 14
1135544 PLT12-M14-15-PH 20X24X12 MERV 14
1136111 PLT4-M11-15-PH 20X24X4 MERV 11
1136004 PLT4-M11-12-NH 20X25X4 MERV 11
1136110 PLT4-M11-03-PH 12X24X4 MERV 11
1136011 PLT4-M11-15-NH 20X24X4 MERV 11
1136003 PLT4-M11-13-NH 20X20X4 MERV 11
1136002 PLT4-M11-10-NH 16X25X4 MERV 11
1136001 PLT4-M11-09-NH 16X20X4 MERV 11
1136010 PLT4-M11-03-NH 12X24X4 MERV 11
1136105 PLT4-M11-04-PH 24X24X4 MERV 11
1136016 PLT4-M11-04-NH 24X24X4 MERV 11
1136103 PLT4-M11-13-PH 20X20X4 MERV 11
1133003 PLT4-M15-03-PH 12X24X4 MERV 15/15A
1133004 PLT4-M15-04-PH 24X24X4 MERV 15/15A
1133009 PLT4-M15-09-PH 16X20X4 MERV 15/15A
1133010 PLT4-M15-10-PH 16X25X4 MERV 15/15A
1133012 PLT4-M15-12-PH 20X25X4 MERV 15/15A
1133013 PLT4-M15-13-PH 20X20X4 MERV 15/15A
1133015 PLT4-M15-15-PH 20X24X4 MERV 15/15A
1133103 PLT4-M15-03-NH 12X24X4 MERV 15/15A
1133104 PLT4-M15-04-NH 24X24X4 MERV 15/15A
1133109 PLT4-M15-09-NH 16X20X4 MERV 15/15A
1133110 PLT4-M15-10-NH 16X25X4 MERV 15/15A
1133112 PLT4-M15-12-NH 20X25X4 MERV 15/15A
1133113 PLT4-M15-13-NH 20X20X4 MERV 15/15A
1133115 PLT4-M15-15-NH 20X24X4 MERV 15/15A
1133203 PLT4-M15-03-PH-MC 12X24X4 MERV 15/15A
1133204 PLT4-M15-04-PH-MC 24X24X4 MERV 15/15A
1133209 PLT4-M15-09-PH-MC 16X20X4 MERV 15/15A
1133210 PLT4-M15-10-PH-MC 16X25X4 MERV 15/15A
1133212 PLT4-M15-12-PH-MC 20X25X4 MERV 15/15A
1133213 PLT4-M15-13-PH-MC 20X20X4 MERV 15/15A
1133215 PLT4-M15-15-PH-MC 20X24X4 MERV 15/15A
1133303 PLT4-M15-03-NH-MC 12X24X4 MERV 15/15A
1133304 PLT4-M15-04-NH-MC 24X24X4 MERV 15/15A
1133309 PLT4-M15-09-NH-MC 16X20X4 MERV 15/15A
1133310 PLT4-M15-10-NH-MC 16X25X4 MERV 15/15A
1133312 PLT4-M15-12-NH-MC 20X25X4 MERV 15/15A
1133313 PLT4-M15-13-NH-MC 20X20X4 MERV 15/15A
1133315 PLT4-M15-15-NH-MC 20X24X4 MERV 15/15A
1133403 PLT12-M15-03-PH 12X24X12 MERV 15/15A
1133404 PLT12-M15-04-PH 24X24X12 MERV 15/15A
1133413 PLT12-M15-13-PH 20X20X12 MERV 15/15A
1133415 PLT12-M15-15-PH 20X24X12 MERV 15/15A
1133497 PLT12-M15-15-PH-U 20X24X12 MERV 15/15A
1133498 PLT12-M15-13-PH-U 20X20X12 MERV 15/15A
1133499 PLT12-M15-04-PH-D 24X24X12 MERV 15/15A
1133503 PLT12-M15-03-NH 12X24X12 MERV 15/15A
1133504 PLT12-M15-04-NH 24X24X12 MERV 15/15A
1133513 PLT12-M15-13-NH 20X20X12 MERV 15/15A
1133515 PLT12-M15-15-NH 20X24X12 MERV 15/15A
1133603 PLT12-M15-03-PH-MC 12X24X12 MERV 15/15A
1133604 PLT12-M15-04-PH-MC 24X24X12 MERV 15/15A
1133613 PLT12-M15-13-PH-MC 20X20X12 MERV 15/15A
1133615 PLT12-M15-15-PH-MC 20X24X12 MERV 15/15A
1133703 PLT12-M15-03-NH-MC 12X24X12 MERV 15/15A
1133704 PLT12-M15-04-NH-MC 24X24X12 MERV 15/15A
1133713 PLT12-M15-13-NH-MC 20X20X12 MERV 15/15A
1133715 PLT12-M15-15-NH-MC 20X24X12 MERV 15/15A
1133804 PLT4-M15-04-NH-2SA 24X24X4 MERV 15/15A
1133812 PLT4-M15-12-NH-MC-D-P 20X25X4 MERV 15/15A
1137203 PLT12-M15-03-PH-MC-SA 12X24X12 MERV 15/15A
1137213 PLT12-M15-13-PH-MC-SA 20X20X12 MERV 15/15A
1137215 PLT12-M15-15-PH-MC-SA 20X24X12 MERV 15/15A

687852
682632