Faça sua conta da Parker hoje mesmo!
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
These miniature high-speed pneumatic valves are available in stand alone, stackable or combined modules, and incorporate standard logic functions. The range also includes timers and impulse modules.
The Miniature High-Speed Pneumatic Logic Control Valves Series provides a complete range of logic elements, timers and impulse modules, allowing a pneumatic process management. The sequencer can easily manage a machine cycle. Stand alone or stackable, in-line or base mounted and DIN rail mounting, it can be easily installed into a cabinet. Any logic components can be associated to each other forming a complete pneumatic logic processing function. This 100% pneumatic range in its ATEX version can be used in hazardous environments.
Markets
• Miscellaneous Industrial
• Miscellaneous Manufacturing
Features/Benefits
• Complete range of 100% pneumatic sequencer, logic elements, timers, impulse function for a full pneumatic process system
• In-Line or base mounted, stand-alone or stackable, panel or Din rail mounting for an easy integration in any conditions
• Push-in fittings for an easy pneumatic connection
• ATEX version
Applications
• Any applications where a 100% pneumatic processing system is required for machine cycle or system functioning
• Hazardous environments
| Selector Guides |
|---|
| Parker Cost and Savings Calculators for Pneumatic Solutions |
| Literature and Reference Materials |
|---|
| Parker Pneumatic Components Catalogue PDE2600PNUK |
| Parker Pneumatic Logic Processing Catalogue PDE2619TCUK |
| Produtos | Série | Tipo de produto | Função |
|---|---|---|---|
| PSM-A10 | Logic Sequencer | Step Module | Without sub base Pneumatic output |
| PSM-A12 | Logic Sequencer | Step Module | Visual indication of pneumatic output and manual override |
| PSM-B12 | Logic Sequencer | Step Module | With sub base without manual override |
| PSB-A12 | Logic Sequencer | Step Module Subbase | Subbase |
| PSV-A12 | Logic Sequencer | Step Module Subbase | Additional interlock |
| PSE-A12 | Logic Sequencer | Set of head and tail modules and deviation modules | Head and tail set |
| PSD-A12 | Logic Sequencer | Set of head and tail modules and deviation modules | Deviation standard |
| PSD-B12 | Logic Sequencer | Set of head and tail modules and deviation modules | Deviation for remote |
| PLL-A11 | Logic Element | Line Mounted Element | Logic Function: AND |
| PLK-A11 | Logic Element | Line Mounted Element | Logic Function: OR |
| PZM-L199 | Logic Element | Line Mounted Element | Logic Function: Clip on Din-rail |
| PLL-B12 | Logic Element | Combinable Element | Logic Function: AND |
| PLK-B12 | Logic Element | Combinable Element | Logic Function: OR |
| PLN-B12 | Logic Element | Combinable Element | Logic Function: NOT |
| PLE-B12 | Logic Element | Combinable Element | Logic Function: INPUT |
| PLL-C10 | Logic Element | Subbase Mounted Element | Logic Function: AND |
| PLN-C10 | Logic Element | Subbase Mounted Element | Logic Function: NOT inhibit standard |
| PLN-D10 | Logic Element | Subbase Mounted Element | Logic Function: NOT inhibit threshold |
| PLK-C10 | Logic Element | Subbase Mounted Element | Logic Function: OR |
| PLJ-C10 | Logic Element | Subbase Mounted Element | Logic Function: YES regenerated |
| PRE-A12 | Logic Relay | Pressure Switch | With subbase |
| PRE-A10 | Logic Relay | Pressure Switch | Without subbase |
| PRD-A12 | Logic Relay | Amplifier Relay | With subbase |
| PRD-A10 | Logic Relay | Amplifier Relay | Without subbase |
| PLM-A12 | Logic Relay | Memory Relay | With subbase |
| PLM-A10 | Logic Relay | Memory Relay | Without subbase |
| PRF-A12 | Logic Relay | Sensor Relay | With subbase |
| PRF-A10 | Logic Relay | Sensor Relay | Without subbase |
| PRT-E10 | Time Delay Relay | Normally Closed | Timer: 0.1 - 3 secs |
| PRT-A10 | Time Delay Relay | Normally Closed | Timer: 0.1 - 30 secs |
| PRT-A12 | Time Delay Relay | Normally Closed + Base | Timer: 0.1 - 30 secs |
| PRT-B10 | Time Delay Relay | Normally Closed | Timer: 10 - 180 secs |
| PRT-F10 | Time Delay Relay | Normally Open | Timer: 0.1 - 3 secs |
| PRT-C10 | Time Delay Relay | Normally Open | Timer: 0.1 - 30 secs |
| PRT-D10 | Time Delay Relay | Normally Open | Timer: 10 - 180 secs |