Heavy Duty Roundline Cylinders - Series MMB (Europe & Americas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Heavy Duty Roundline Cylinders - Series MMB (Europe & Americas) Heavy Duty Roundline Cylinders - Series MMB (Europe & Americas) Heavy Duty Roundline Cylinders - Series MMB (Europe & Americas)

Heavy Duty Roundline Cylinders - Series MMB (Europe & Americas)

160 bar Heavy Duty Roundline Cylinders conforming to ISO 6020/1 and CETOP RP58H. MMB Series cylinders are fatigue-free at their full rated pressure and designed for use in steel mills and similar demanding applications.

Especificações técnicas

  • Pressão máxima de operação: 160 bar
  • Diâmetro mínimo do orifício: 40 mm
  • Diâmetro do orifício: 320 mm
  • Diâmetro mínimo da haste: 22 mm
  • Diâmetro máximo da haste: 220 mm
  • Comprimento de toque máximo: 5000 mm
  • Temperatura mínima de operação: -20 °C
  • Temperatura máxima de operação: 150 °C
  • Tipo de montagem: 8
  • Ação do cilindro: Single Acting, Double Acting
  • Tipo de porta: BSPP, Metric, Flanged
  • Tipo de pistão: Standard, Chevron, Load Holding
  • Tipo de extremidade da haste: Male, Female
  • Tipo de rosca da extremidade da haste: Metric
  • Número de tamanhos de hastes por tamanho de furo: 2

Descrição completa do produto

MMB Series 'Mill' type hydraulic cylinders are premium quality, heavy duty cylinders which are fatigue-free at their full rated pressure of 160 bar. Designed for use in steel mills and similar demanding applications, MMB Series cylinders incorporate service features such as removable glands and separate bodies with detachable heads and caps to ensure ease of maintenance and low whole-life operating costs. Like all cylinders from Parker Hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year. Parker's MMB Series cylinders meet the requirements of ISO 6020/1 and CETOP RP58H.

To generate a CAD model of an MMB Series cylinder, please follow the steps for the equivalent MMB Series cylinder by using the CUSTOM CONFIGURATOR button.

A wide range of optional features is available, permitting MMB cylinders to be customised to suit the most challenging industrial applications. Options include feedback transducers and position switches, integral cushions, oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• 8 standard mounting styles
• Single and double rod designs available
• Male and female rod end threads
• 2 rod sizes per bore
• Strokes available in any practical stroke length
• Cushions available at either or both ends
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Up to 8 standard male and female rod end threads per bore
• Wide range of mounting and rod end accessories
• Wide range of special features, e.g. stroke adjuster, rod bellow, gland drain, proximity switches or integrated linear transducers
• Bespoke custom designs on request

Applications:
• Steel mills
• Paper mills
• Injection moulding
• Process control
• Lock gates
• Renewable energy

Documentos relacionados

×

687852
687940