Liquid Cooling Quick Disconnect Couplings - NSG Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Liquid Cooling Quick Disconnect Couplings - NSG Series Liquid Cooling Quick Disconnect Couplings - NSG Series Liquid Cooling Quick Disconnect Couplings - NSG Series

Liquid Cooling Quick Disconnect Couplings - NSG Series

NSG Series QDs are optimized for liquid cooling applications in data centers, servers and supercomputers. Designed, tested and validated in collaboration with hyperscale customers, NSG series QDs meet stringent performance and quality expectations.

Especificações técnicas

  • Aplicação: Hydraulics, Liquid Cooling, Thermal Management
  • Pressão máxima de operação: 11 bar, 150 psi
  • Tipo de produto: Push to Connect
  • Temperatura máxima de operação: 70 °C, 158 °F
  • Tipo de válvula: Flat Face
  • Temperatura mínima de operação: -40 °F
  • Tamanho do corpo: 3 mm
  • Taxa de fluxo: 1.1 gal/min
  • Tipo de conexão: BSPP, Hose Barb
  • Tamanho da rosca da conexão: G 1/8 inch
  • Tipo de conexão de encaixe: Male Thread, Hose Barb
  • Diâmetro interno da mangueira: 3/8 inch
  • Tamanho da sextavada: 0.69, 0.56 inch
  • Material do corpo: Stainless Steel
  • Material de vedação: EPDM

Descrição completa do produto

NSG Series quick disconnect couplings are a critical component within the data center liquid cooling architecture. The internal design is engineered for optimal flow to reduce pressure drop which maximizes system efficiency.

These QDs are manufactured with high-quality stainless steel and are available in a wide range of port configurations to be deployed across several designs of rack manifolds, flexible hoses, and IT gears.

Parker’s NSG series products are assembled and tested in a clean room environment to reduce contamination, with final assemblies tested to a helium-leak specification to ensure robust assembly and trusted quality.

Technical Characteristics:
- Sizes: 1/8”
- Materials: Stainless Steel
- Port Ends: Male BSPP, Hosebarb, Pushlok Hosebarb
- Seal Material: EPDM

Markets & Applications:
- Information Technology
- Electronics
- Data Centers
- Supercomputers
- Liquid cooling
- Servers
- Rackable Server Systems

Features/Benefits:
- Flush-face valve design prevents any fluid loss and optimum protection of electrical components
- End of line helium leak testing for quality assurance
- Reduced pressure drop for superior energy efficiency and system performance
- Manufacturing and assembly processes that reduces contamination
- Red and Blue color coding option available

Documentos relacionados

×
Produtos

687852
687539