Packing Elements | Brasil

Packing Elements | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Packing Elements

Packing Elements

Parker specializes in custom Packing Element designs. Committed to providing robust and reliable solutions for the most challenging down hole environments.

Especificações técnicas

  • Opções de materiais de polímeros: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Fluorocarbon Rubber (FKM, FPM), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Tipo de aplicação térmica: Low and High Temperature (< -30°F, > 250°F)
  • Para tipo de fluido: Ultra Broad Range
  • Setor: Oil & Gas
  • Aplicação: Downhole Drilling
  • Dureza: 60 to 95 Shore A

Descrição completa do produto

Parker is committed to providing robust and reliable solutions to the most challenging down hole environments. We offer homogeneous Packing Elements in all major elastomers. In addition we offer Packing Elements and assemblies with backup systems that support permanent, retrievable and drillable applications in High Pressure High Temperature (HPHT) conditions.  Parker Engineered Seals Division specializes in providing custom element designs.                                                                                                   
Packer Systems
                                                                
Retrievable Element with Spring Back Up:                                        
-Integrated springs provide sealing support for large extrusion gaps and allow the tool to be unset and pulled out of the hole.     

Permanent Element with Metal Mesh Back Up:                               
-Metal mesh end elements provide excellent extrusion resistance in HPHT condi¬tions with small to medium extrusion gaps.                                                                        

Permanent Element with High Expansion Petal System:                
-High expansion permanent backup system provides extrusion resistance in high expansion and oblong well applications.

Drillable:                                                                                                 
-Composite backup systems facilitate fast drill out time.

Custom Element Designs:  
-Parker specializes in providing new-to-world designs to meet your unique applications.

Documentos relacionados

×
Produtos

687852
687519