Parker Electronic Cooling Hose | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Parker Electronic Cooling Hose

Parker Electronic Cooling Hose

Parflex Electric Cooling Hose (ECH) is a thermoplastic hose designed for the pressure and temperature requirements of the battery mobility market.

Especificações técnicas

  • Mídia: Coolants (Water and Ethylene Glycol coolant mixtures)
  • Especificações atendidas: n/a
  • Pressão máxima de operação: 125 psi, 0.86 MPa, 8.6 bar
  • Temperatura máxima de operação: 212 °F, 100 °C
  • Temperatura mínima de operação: -40 °F, -40 °C
  • Conexão compatível: ECH Series (VDA coolant connector)
  • Peso: 0.16 to 0.28 kg/m, 0.11 to 0.19 lb/ft
  • Diâmetro interno: 0.550 to 0.860 inch, 14 to 22 mm
  • Aplicação: Battery Cooling, Electronics Cooling, Inverter Cooling, Motor Cooling
  • Fator de design: n/a
  • Material do tubo interno da mangueira: Polyamide (PA)
  • Material da capa: Elastomer Cut and Abrasion Resistant
  • Material do reforço da mangueira: n/a
  • Raio de curvatura mínimo: 3.5 to 5.9 inch, 90 to 150 mm
  • Diâmetro externo: 0.780 to 10.140 inch, 20 to 29 mm

Descrição completa do produto

Parflex Electric Cooling Hose (ECH) is a thermoplastic hose is designed for the pressure and temperature requirements of the battery mobility market. This market values light weight, durability, push to connect installation and formed hose capability for compact routings. A thermoplastic polyamide liner provides excellent chemical compatibility and moisture permeation resistance, resulting in a hose with unparalleled weight savings and unmatched cleanliness.


Markets:
• Battery Mobility
• Transportation

Features/Benefits:
• Unparalleled weight savings with small outer diameters
• Unmatched cleanliness and chemical resistance
• Features push-to-Connect fittings for quicker assemblies
• Formed hoses speed up installation, especially in confined spaces.
• UV resistant thermoplastics with clean, chemical resistant inner core tube

Applications:
• Inverter cooling
• Motor cooling
• Battery cooling
• Electronics cooling

Documentos relacionados

×

687852
687563