High Precision Injection Molded Plastic Solutions | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo de produto

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
High Precision Injection Molded Plastic Solutions

High Precision Injection Molded Plastic Solutions

Parker Chomerics offers state-of-the-art manufacturing capabilities to facilitate metal replacement technology in the form of specially formulated polymers for EMI shielding and weight/cost savings.

Descrição completa do produto

Parker Chomerics can offer advanced engineering support and state-of-the-art manufacturing capabilities to facilitate metal replacement technology in the form of specially formulated polymers for EMI shielding, chemical resistance, excellent thermal properties, and weight/cost savings.

Advanced Engineering Partnership:
• Experts in plastic injection molding technology for thermoplastics that meet design requirements
• Thorough knowledge of FEA technology to plan out physical stress requirements
• Able to facilitate simplification of parts for manufacturing flexibility and cost reduction
• Mold flow analysis for raw material use optimization

State-of-the-Art Manufacturing Capabilities:
• 75,000 square foot purpose-built plastic injection molding facility
• Advanced Certifications (ISO 9001 and 14001, TS16949)
• More than 40 injection molding presses
• Closed loop central material feed system for lean manufacturing
• Cellular manufacturing with automated assembly and testing
• Value added services • ultrasonic welding, hot stamping, testing, press fitting, assembly
• Insert, Two-Shot, and Vertical molding capabilities
• Able to process 300 grades of resin

Typical Markets/Applications:
• Automotive/Transportation (Accumulator pistons, cylinder head covers, lumbar support, vent caps, wiper pivot housings)
• Telecom/IT (Infrastructure, power supply housings, routers, servers)
• Consumer Appliance (Home security, hand tools)
• Industrial/Safety/Electronics
• Military/Aerospace
• Life Science/Medical

Documentos relacionados

×
Produtos Tipo de produto
INJ-PLASTIC-PARTS Injection Molded Plastic Solutions

687852
179336