Piston sealing set Prädifa series OG, Polon® | Product Series

Filtrar por

    Nenhum filtro selecionado

Diâmetro externo (mm)

Diâmetro interno (mm)

Altura do elemento (mm)

Largura do sulco

Minimum Working Temperature (°C)

Maximum Working Temperature (°C)

Material - Seals

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Piston sealing set Prädifa series OG, Polon®

Piston sealing set Prädifa series OG, Polon®

Piston sealing set for hydraulic cylinders, single-acting, PTFE slipper seal design. Low friction. For high-pressure applications. ISO 7425.

Especificações técnicas

  • Tipo de aplicação térmica: High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C), Standard Moderate Temperature (-35 to 100°C)
  • Mídia: Hydraulic
  • Opções de materiais de polímeros: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Ultra-High Molecular Weight Polyethylene (UHMW-PE)
  • Pressão máxima de operação: 400 bar
  • Temperatura mínima de operação: -40 to -25 °C
  • Temperatura máxima de operação: 110 to 200 °C
  • Velocidade máxima de superfície: 4 m/sec
  • Unidade de medida: Length: mm
  • Mecanismo de amortecimento: No
  • Classificação de pressão: High Pressure (< 500 bar)

Descrição completa do produto

The single-acting OG piston sealing set featuring a Slipper Seal® design consists of a PTFE piston sealing ring and an elastomer O-Ring as a preloading element. The asymmetrical cross-section of the sealing ring is designed for best drag oil performance during stroke in both directions. The OG sealing set is particularly suitable for single-acting pistons in control cylinders, servo controlled systems, machine tools and quick-acting cylinders. Due to the material combination of the slide ring (PTFE) and the O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high temperatures. Several compounds can alternatively be selected according to the specific application profile.

• Good sealing performance in extremely small assembly conditions.
• Excellent wear resistance.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Good energy efficiency due to low friction.
• Insensitive to pressure peaks.
• High temperature resistance assured by suitable O-Ring compound selection.
• High extrusion resistance.
• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-Ring compound selection.
• Dimensions according to ISO ­7425-1.
• Also available as double-acting version.
• Short axial assembly length.
• Installation in closed and undercut housings.
• Available in diameters from 4 to 3000 mm.
• Further dimensions of machined series with short lead times available.

Range of application:
For high-pressure applications.
The OG sealing set is particularly suitable for single-acting pistons in control cylinders, servo controlled systems, machine tools and quick-acting cylinders.

Documentos relacionados

×
Produtos Diâmetro externo (mm) Diâmetro interno (mm) Altura do elemento (mm) Largura do sulco Minimum Working Temperature (°C) Maximum Working Temperature (°C) Material - Seals
OG010005200271A 10 5.1 2.2 2.2 -35 110 PTFE (Polytetrafluoroethylene)
OG020005200271B 20 12.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG024005200271B 24 16.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG035005200271B 35 27.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG110005200271D 110 94.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG0110A5200271A 11 6.1 2.2 2.2 -35 110 PTFE (Polytetrafluoroethylene)
OG012005200271A 12 7.1 2.2 2.2 -35 110 PTFE (Polytetrafluoroethylene)
OG013503000271A 13.5 8.6 2.2 2.2 -35 110 PTFE (Polytetrafluoroethylene)
OG018005200271B 18 10.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG022003300271B 22 14.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG030005200271B 30 22.7 3.2 3.2 -35 110 PTFE (Polytetrafluoroethylene)
OG030005200271C 30 19.3 4.2 4.2 -35 110 PTFE (Polytetrafluoroethylene)
OG036005200271C 36 25.3 4.2 4.2 -35 110 PTFE (Polytetrafluoroethylene)
OG050005200271C 50 39.3 4.2 4.2 -35 110 PTFE (Polytetrafluoroethylene)
OG060003000271D 60 44.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG080005200271D 80 64.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG100005200271D 100 84.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG105005200271D 105 89.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG120007500271D 120 104.9 6.3 6.3 -35 110 PTFE (Polytetrafluoroethylene)
OG032008000271B 32 24.7 3.2 3.2 -35 110 TPU (Polyurethane)
OG400008300271F 400 376 8.1 8.1 -35 110 TPU (Polyurethane)
OG490008300271F 490 466 8.1 8.1 -35 110 TPU (Polyurethane)
OG540008300271F 540 516 8.1 8.1 -35 110 TPU (Polyurethane)
OG610008300271F 610 586 8.1 8.1 -35 110 TPU (Polyurethane)
OG080003300272D 80 64.9 6.3 6.3 -25 200 PTFE (Polytetrafluoroethylene)
OG743005200272F 743 719 8.1 8.1 -25 200 PTFE (Polytetrafluoroethylene)
OG025005200271B 25 17.7 3.2 3.2 -35 110 Polytetrafluoroethylene (PTFE, mPTFE, TFM)
OG055005200271C 55 44.3 4.2 4.2 -35 110 Polytetrafluoroethylene (PTFE, mPTFE, TFM)
OG125005200271D 125 109.9 6.3 6.3 -35 110 Polytetrafluoroethylene (PTFE, mPTFE, TFM)
OG100005200272D 100 84.9 6.3 6.3 -25 200 PTFE (Polytetrafluoroethylene)
OG038005200271B 38.45 35.05 2.9 2.9 -35 110 PTFE (Polytetrafluoroethylene)

687852
687424