Atuadores pneumáticos

Filtrar por

Nenhum filtro selecionado

Temperatura mínima de operação

Temperatura máxima de operação

Estilo do produto

Ângulo de rotação

Classificação do torque

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Atuadores pneumáticos


Atuadores pneumáticos


Radial piston type air motor TAM4 series that can be installed in any direction by grease filling type. Since it is pneumatically driven, it is completely explosion-proof without sparks.

Visualização 10 de 127

Low speed, high torque, high durability radial piston type air motor TAM5 series. Especially in the low speed range, speed control is easy and the oil bath method is adopted for a long life.

Visualização 10 de 2

The EU series of pneumatic actuator that easily and reliably separates, divides, and discriminates the workpieces that are continuously sent from parts feeders into the required number.

Visualização 10 de

A compact, high-output, high-speed Cylinder TPH series with a boosting mechanism inside the pneumatic cylinder. It is space-saving and requires only 1/10 the volume of a conventional press. (Compared to our company)

Visualização 10 de

Lightweight and compact high-speed vane type air motor TAV3 series. The output ratio to the volume ratio of the main body is high, and it is completely explosion-proof due to the pneumatic drive type.

Visualização 10 de 120

Control and vary the position of bypass air valves within the engine. During normal operation, the actuators are modulated according to the FADEC control signal. The actuator provides a position feedback signal to the FADEC.

Visualização 10 de 1

Mechanically positions the inlet guide vanes when commanded by the full authority digital engine control (FADEC). During normal operation, the actuators are modulated according to the FADEC based upon position feedback.

Visualização 10 de 1

A variable stator vane actuator – commonly shortened to stator vane actuator (SVA) is an actuator that controls the pitch of the stator vanes in an engine.

Visualização 10 de 1

687852
687852