Faça sua conta da Parker hoje mesmo!
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
The PVL series is an air piloted stacking valve. The PVL valves can be configured as plugin or non-plugin. Functions are 5/2, 5/3. and dual 3/2. Electrical connections are 15 mm 3 pin DIN connector, or 25 pin Dsub. The air pilot port is 5/32" tube.
The PVL series valve is an internal air piloted, inline, or stacking style valve. The PVL valves can be configured as plugin or non-plugin, solenoid or air pilot actuated. M5, 1/8, 1/4, or 3/8 NPT/BSPP/Tube ports are avalable. Available valve functions are:
• 5/2, single and double solenoid / single and double air pilot
• 5/3, double solenoid, all ports blocked or center exhaust
• dual, 3/2, double solenoid, NC/NC
The electrical connection options are the non-plugin 15 mm 3 pin DIN connectors wired directly to each coil, or the 25 pin Dsub collective wiring option. The air piloted connection is 5/32" tube. The PVL series valves can be configured as inline, stacking, or with collective wiring. Internal pilot operation means the supply pressure on the #1 port is directed to the end of the valve where the solenoid operator, when actuated, allows the supply pressure to pass, which is then applied to the piston to shift the spool.
Markets
• General Industrial
• Automotive
• Factory Automation
Features/Benefits
• Can be configured as plugin or non-plugin, solenoid or air pilot actuated
Applications
• General Industrial
• Conveyance
• Packaging
• Assembly
| Literature and Reference Materials |
|---|
| Telepneumatic: Automation Air Control Valves - 0617-2/USA |
| PVL Series CAD Files |
| PVLB / PVLC Valve Instruction Sheets |
| Produtos |
|---|