Pressure Reducing Sandwich Valve - PRM Series(AP) | Product Series

Filtrar por

    Nenhum filtro selecionado

Função

Faixa de pressão (bar)

Tipo de ajuste

Material - Seals

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Pressure Reducing Sandwich Valve - PRM Series(AP) Pressure Reducing Sandwich Valve - PRM Series(AP)

Pressure Reducing Sandwich Valve - PRM Series(AP) OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificações técnicas

  • Tipo de montagem: Sandwich plate
  • Tipo de operação: Pilot
  • Tipo de atuação: Manually
  • Séries do Produto: Pressure reducing
  • Tamanho: NG10 / CETOP 05 nom
  • Pressão máxima de operação: 350 bar
  • Peso: 2.7 kg
  • Taxa de fluxo máximo: N/A
  • Temperatura máxima de operação: 60 °C
  • Temperatura mínima de operação: -20 °C
  • Material de vedação: FPM
  • Taxa de fluxo: N/A
  • Configuração de pressão máxima: 70 - 350 bar

Descrição completa do produto

Parker pilot operated pressure reducing valves series PRM in size NG10 / CETOP 05 ensure a long service life due to valve bodies manufactured from steel. The sandwich design enables an easy configuration of stack systems. The piloting results in a flat p/Q performance curve.

The reducing function is located in port P. The pressure reduction for the desired connecting port is achieved by internal connections of the pilot and drain lines with the corresponding channels.

Markets:
• Industrial

Features/Benefits:
• Valve bodies are made of steel - extra strength and durability
• Internal hardened steel components - provide longer service life
• Wide pressure range - makes selection easy
• Short delivery time for most versions - no warehousing necessary
• Piloting results in a flat p/Q performance curve
• The control pressure range can be set by hexagon socket screw(standard), knob or knob with cylinder lock
• Pressure gauge/measuring connections are available in the valve body

Applications:
• Suitable for general hydraulic applications
Produtos Função Faixa de pressão (bar) Tipo de ajuste Material - Seals
SPPRM3PP07SV PP - Reduction in port P 07 - 4-70 Bar Hexagon socket V - FPM
SPPRM3PP17SV PP - Reduction in port P 17 - 10-175 Bar Hexagon socket V - FPM
SPRM3PP25SV PP - Reduction in port P 10 - 10-250 Bar Hexagon socket V - FPM
SAARM3AA07SV AA - Reduction in port A 07 - 4-70 Bar Hexagon socket V - FPM
SAARM3AA17SV AA - Reduction in port A 17 - 10-175 Bar Hexagon socket V - FPM
SPRM3AA25SV AA - Reduction in port A 10 - 10-250 Bar Hexagon socket V - FPM
SBBRM3BB07SV BB - Reduction in port B 07 - 4-70 Bar Hexagon socket V - FPM
SBBRM3BB17SV BB - Reduction in port B 17 - 10-175 Bar Hexagon socket V - FPM
SPRM3BB25SV BB - Reduction in port B 10 - 10-250 Bar Hexagon socket V - FPM

687852
K38849