Pressure Regulating Valve - Head Pressure Control - Sporlan - LAC Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Pressure Regulating Valve - Head Pressure Control - Sporlan - LAC Series

Pressure Regulating Valve - Head Pressure Control - Sporlan - LAC Series

Sporlan Type LAC Head Pressure Control valves perform the function of limiting refrigerant flow from the condenser and at the same time regulate the flow of hot gas around the condenser to the receiver during low ambient conditions.

Especificações técnicas

  • Número do modelo: Please Configure for Model Number
  • Tipo de válvula: LAC-4, LAC-5, LAC-10
  • Tamanho da conexão do receptor: 3/8 inch (ODF), 1/2 inch (ODF), 5/8 inch (ODF), 7/8 inch (ODF), 1-1/8 inch (ODF)
  • Classificação de pressão: 6.9 to 17.2 bar, 100 to 295 psi
  • Tipo de restritor: Less Strainer, n/a
  • Tamanho da porta: 1/2 inch, 5/8 inch, 3/4 inch
  • Tamanho da conexão de descarga: 3/8 inch (ODF), 1/2 inch (ODF), 5/8 inch (ODF), 7/8 inch (ODF), 1-1/8 inch (ODF), 1-3/8 inch (ODF)
  • Tamanho da conexão do condensador: 3/8 inch ODF, 1/2 inch ODF, 5/8 inch ODF, 7/8 inch ODF, 1-1/8 inch ODF
  • Tipo de filtro de elemento: Domed Steel, Bellows-Brass
  • Opções adicionais: Dual Setting Feature or n/a

Descrição completa do produto

The Sporlan Type LAC head pressure control valves have a brass body with copper connections. These valves are nonadjustable. They perform the function of limiting flow of refrigerant from the condenser and at the same time regulate the flow of hot gas around the condenser to the receiver during low ambient conditions, so as to keep the refrigerant in the liquid line at proper pressure. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration

Features and Benefits:

• Optional inlet strainer
• Design working pressure for the LAC-4 valves is 500 psi (34.5 bar), the LAC-5 and LAC-10 valves is 450 psi (31 bar)

Applications:

• Air Conditioning – Residential, Unitary units, Packaged units, Units with remote condensers, Commercial, Industrial
• Refrigeration – Coolers, Freezers, Walkin units, Split systems, Units with remote condensers
• Industrial Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×

687852
840599