Pulsation Dampers – PDM & PDH Series - (Europe) | Product Series

Filtrar por

    Nenhum filtro selecionado

Volume (Liters)

Material de bexiga

Divisão

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Pulsation Dampers – PDM & PDH Series - (Europe)

Pulsation Dampers – PDM & PDH Series - (Europe)

Parker Pulsation Dampers are available in stainless steel (up to 690 bar) for applications demanding a stronger and more durable product.

Especificações técnicas

  • Séries do Produto: Pulsation Dampers
  • Tipo de produto: PDM & PDH
  • Material do corpo: Stainless Steel AISI 316 (Shell). Other materials available upon request.
  • Divisão: Hydraulic Actuator Division Europe
  • Pressão máxima de operação: up to 690 bar
  • Marca: Parker
  • Tamanho da porta da válvula: 1/4 Male BSP inch (60° cone)
  • Aplicação: Oil & Gas, Industrial
  • Tamanho da porta: Female BSP, Female NPT
  • Tecnologia: Industrial
  • Elastômero: Nitrile (NBR), Viton
  • Especificações atendidas: BS EN 13459, ASME VIII Div 1 (not U Stamped)
  • Temperatura mínima de operação: -15 °C
  • Temperatura máxima de operação: 100 °C
  • Peso: 2.7 to 33 kg
  • Altura: 200 to 437 mm
  • Diâmetro: 60 to 170 mm
  • Setor: Petrochemicals, Oil & Gas, Testing Equipment, Chemical Injection, Process, Dosing Pump Systems
  • Acessórios incluídos: Charging Kits

Descrição completa do produto

As a market leader in hydraulic accumulators Parker have developed a range of highly efficient products suitable for even the most demanding environments.

Parker Pulsation Dampers are used to minimise pump pulses in systems with positive displacement pumps or other applications whereby a pulse is generated.

We have included a small selection of part numbers, for more options please download the Pulsation Damper brochure or contact your local Parker Sales Office.

The Parker Accumulator Sizing Software is one of the most sophisticated simulation software programs available, allowing for temperature and flow characteristics, intuitive Windows format and easy to use! Download our sizing software from the Support tab.

Markets:
• Oil & Gas
• Industrial
• Industrial and Chemical Processing

Features/Benefits:
• Cost Savings - Pulsation Dampers can reduce pipe work and instrumentation damage as they provide:
    - Removal of pressure spikes, Protection of pipe work and instrumentation, provision of continuous steady flow and reduction of system noise and cavitation.
• Accurate dispersal of pumped products
• Improved reliability and accuracy of system instrumentation
• International Certification
• Bespoke designs tailored to customer requirements

Applications:
• Dosing Pump Systems
• Chemical Injection Skids/Systems
• Test Equipment

Documentos relacionados

×
Produtos Volume (Liters) Material de bexiga Divisão
PDH010-0-0001 0.1 PDH010-0 Cylinder and Accumulator Division - Europe
PDH010-0-0005 0.1 PDH010-0 Cylinder and Accumulator Division - Europe
PDH010-6-0001 0.1 PDH010-6 Cylinder and Accumulator Division - Europe
PDH010-6-0005 0.1 PDH010-6 Cylinder and Accumulator Division - Europe
PDH025-0-0001 0.25 PDH025-0 Cylinder and Accumulator Division - Europe
PDH025-0-0005 0.25 PDH025-0 Cylinder and Accumulator Division - Europe
PDH025-6-0001 0.25 PDH025-6 Cylinder and Accumulator Division - Europe
PDH025-6-0005 0.25 PDH025-6 Cylinder and Accumulator Division - Europe
PDH050-0-0001 0.5 PDH050-0 Cylinder and Accumulator Division - Europe
PDH050-0-0005 0.5 PDH050-0 Cylinder and Accumulator Division - Europe
PDH050-6-0001 0.5 PDH050-6 Cylinder and Accumulator Division - Europe
PDH050-6-0005 0.5 PDH050-6 Cylinder and Accumulator Division - Europe
PDH110-0-0001 1.1 PDH110-0 Cylinder and Accumulator Division - Europe
PDH110-0-0003 1.1 PDH110-0 Cylinder and Accumulator Division - Europe
PDH110-0-0005 1.1 PDH110-0 Cylinder and Accumulator Division - Europe
PDH110-6-0001 1.1 PDH110-6 Cylinder and Accumulator Division - Europe
PDH110-6-0003 1.1 PDH110-6 Cylinder and Accumulator Division - Europe
PDH110-6-0005 1.1 PDH110-6 Cylinder and Accumulator Division - Europe
PDH200-0-0001 2.0 PDH200-0 Cylinder and Accumulator Division - Europe
PDH200-0-0003 2.0 PDH200-0 Cylinder and Accumulator Division - Europe
PDH200-0-0005 2.0 PDH200-0 Cylinder and Accumulator Division - Europe
PDH200-6-0001 2.0 PDH200-6 Cylinder and Accumulator Division - Europe
PDH200-6-0003 2.0 PDH200-6 Cylinder and Accumulator Division - Europe
PDH200-6-0005 2.0 PDH200-6 Cylinder and Accumulator Division - Europe
PDH500-0-0001 5.0 PDH500-0 Cylinder and Accumulator Division - Europe
PDH500-0-0003 5.0 PDH500-0 Cylinder and Accumulator Division - Europe
PDH500-0-0005 5.0 PDH500-0 Cylinder and Accumulator Division - Europe
PDH500-6-0001 5.0 PDH500-6 Cylinder and Accumulator Division - Europe
PDH500-6-0003 5.0 PDH500-6 Cylinder and Accumulator Division - Europe
PDH500-6-0005 5.0 PDH500-6 Cylinder and Accumulator Division - Europe
PDM010-0-0001 0.1 PDM010-0 Cylinder and Accumulator Division - Europe
PDM010-0-0005 0.1 PDM010-0 Cylinder and Accumulator Division - Europe
PDM010-6-0001 0.1 PDM010-6 Cylinder and Accumulator Division - Europe
PDM010-6-0005 0.1 PDM010-6 Cylinder and Accumulator Division - Europe
PDM025-0-0001 0.25 PDM025-0 Cylinder and Accumulator Division - Europe
PDM025-0-0005 0.25 PDM025-0 Cylinder and Accumulator Division - Europe
PDM025-6-0001 0.25 PDM025-6 Cylinder and Accumulator Division - Europe
PDM025-6-0005 0.25 PDM025-6 Cylinder and Accumulator Division - Europe
PDM050-0-0001 0.5 PDM050-0 Cylinder and Accumulator Division - Europe
PDM050-0-0005 0.5 PDM050-0 Cylinder and Accumulator Division - Europe
PDM050-6-0001 0.5 PDM050-6 Cylinder and Accumulator Division - Europe
PDM050-6-0005 0.5 PDM050-6 Cylinder and Accumulator Division - Europe
PDM110-0-0001 1.1 PDM110-0 Cylinder and Accumulator Division - Europe
PDM110-0-0003 1.1 PDM110-0 Cylinder and Accumulator Division - Europe
PDM110-0-0005 1.1 PDM110-0 Cylinder and Accumulator Division - Europe
PDM110-6-0001 1.1 PDM110-6 Cylinder and Accumulator Division - Europe
PDM110-6-0003 1.1 PDM110-6 Cylinder and Accumulator Division - Europe
PDM110-6-0005 1.1 PDM110-6 Cylinder and Accumulator Division - Europe
PDM200-0-0001 2.0 PDM200-0 Cylinder and Accumulator Division - Europe
PDM200-0-0003 2.0 PDM200-0 Cylinder and Accumulator Division - Europe
PDM200-0-0005 2.0 PDM200-0 Cylinder and Accumulator Division - Europe
PDM200-6-0001 2.0 PDM200-6 Cylinder and Accumulator Division - Europe
PDM200-6-0003 2.0 PDM200-6 Cylinder and Accumulator Division - Europe
PDM200-6-0005 2.0 PDM200-6 Cylinder and Accumulator Division - Europe
PDM500-0-0001 5.0 PDM500-0 Cylinder and Accumulator Division - Europe
PDM500-0-0003 5.0 PDM500-0 Cylinder and Accumulator Division - Europe
PDM500-0-0005 5.0 PDM500-0 Cylinder and Accumulator Division - Europe
PDM500-6-0001 5.0 PDM500-6 Cylinder and Accumulator Division - Europe
PDM500-6-0003 5.0 PDM500-6 Cylinder and Accumulator Division - Europe
PDM500-6-0005 5.0 PDM500-6 Cylinder and Accumulator Division - Europe

687852
687940