PWB Blockers | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
PWB Blockers PWB Blockers

PWB Blockers OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificações técnicas

  • Função: 2/2 Blockers
  • Tipo de montagem: Cylinder
  • Tipo de conexão: Male (1/8", 1/4", 3/8", 1/2")
  • Conexão da porta: Push-in, Threaded
  • Tamanho da porta: 6 mm, 8 mm, 10 mm, 12 mm, 1/4 inch, 3/8 inch, 1/2 inch
  • Tipo de porta: Metric, BSPP
  • Classificação de pressão: 1 to 10 bar
  • Temperatura operacional: -15 to 60 °C
  • Material do corpo: Zinc, Brass, Thermoplastic

Descrição completa do produto

The blocking valve is a single acting spring return 2/2 valve in a fitting format. The device requires a pneumatic pilot signal to open, which allows free flow of air or natural gas. As long as the pilot signal is present, the device will remain open. When the pilot signal is removed, the internal spring will close the blocking valve.

These devices have two primary design uses:

   1. To prevent unwanted gravity induced motion in cylinders during shut down procedures or during periods of lost supply pressure.

   2. Freezing the cylinder position by using a blocking valve at each end of the cylinder.

Applications include tool or workpiece protection, horizontal indexing or inspection stops.

Markets
• Factory Automation
• Vehicle Assembly Facilities
• Packaging Machinery
• Miscellaneous Industrial
• Miscellaneous Manufacturing

Features / Benefits
• Push-in or threaded connection: ease of use
• Excellent vibration resistance
• Compact
• Lightweight

Applications
• Tool or workpiece protection
• To prevent unwanted gravity induced motion in cylinders during shut down procedures or during periods of lost supply pressure
• Freezing the cylinder position

Documentos relacionados

×
Produtos

687852
A87859