Replacement Elements - BGT Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Classificação em mícrons

Comprimento

Série do alojamento do filtro

Tipo de filtro de elemento

Material de vedação

Diâmetro

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Replacement Elements - BGT Series

Replacement Elements - BGT Series

The replacement elements of the Parker BGT Filter Series feature high quality filter materials. Leif elements with reusable metal sleeve are patented and safeguard the use of genuine parts.

Especificações técnicas

  • Marca: Parker
  • Divisão: Hydraulic & Industrial Process Filtration Division EMEA
  • Tecnologia: Filtration, Hydraulics
  • Tipo de produto: Hydraulic Filter Replacement Part
  • Estilo do produto: Conventional disposable element, Eco element for re-usable LEIF sleeve
  • Diferencial de pressão máxima: 10 bar (ISO 2941), 10 bar in LEIF Sleeve (ISO 2941)

Descrição completa do produto

The high quality replacement elements of the BGT filter series are available in a wide variety of sizes and with several filter materials and micron ratings.
These replacement elements ensure the quality of filtration Parker is known for.

Fluid passes through the elements in an inside-to-outside direction, collecting particles inside the filter cartridge. This eliminates reinjection of contaminant during element change. Clean fluid then returns to the reservoir.

The BGT series filters are available with Magnetic pre-filtration. The magnet column removes ferrous particles, even during times of bypass, and extends the life of the filter element.

Using genuine Parker replacement elements guarantees Parker's quality of filtration. Using after market filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Documentos relacionados

×
Produtos Classificação em mícrons Comprimento Série do alojamento do filtro Tipo de filtro de elemento Material de vedação Diâmetro
937843Q 5 µm 290 mm BGT11 (3-390) 05QL Ecoglass Silicone 120 mm
937858Q 10 µm 290 mm BGT11 (3-390) 10QL Ecoglass Silicone 120 mm
937869Q 20 µm 290 mm BGT11 (3-390) 20QL Ecoglass Silicone 120 mm
937833Q 2 µm 480 mm BGT12 (3-500) 02QL Ecoglass Silicone 120 mm
937842Q 5 µm 480 mm BGT12 (3-500) 05QL Ecoglass Silicone 120 mm
937859Q 10 µm 480 mm BGT12 (3-500) 10QL Ecoglass Silicone 120 mm
937868Q 20 µm 480 mm BGT12 (3-500) 20QL Ecoglass Silicone 120 mm
937841Q 5 µm 328 mm BGT13 (4-600) 05QL Ecoglass Silicone 197 mm
937860Q 10 µm 328 mm BGT13 (4-600) 10QL Ecoglass Silicone 197 mm
937867Q 20 µm 328 mm BGT13 (4-600) 20QL Ecoglass Silicone 197 mm
937839Q 5 µm 543 mm BGT15 (4-1000) 05QL Ecoglass Silicone 197 mm
937862Q 10 µm 543 mm BGT15 (4-1000) 10QL Ecoglass Silicone 197 mm
937865Q 20 µm 543 mm BGT15 (4-1000) 20QL Ecoglass Silicone 197 mm
937772Q 10 µm 1090 mm BGT17 (4-2000) 10Q Microglass Nitrile 203 mm
937805Q 20 µm 1090 mm BGT17 (4-2000) 20Q Microglass Nitrile 203 mm
937775Q 10 µm 440 mm BGT14 (4-800) 10Q Microglass Nitrile 203 mm
937802Q 20 µm 440 mm BGT14 (4-800) 20Q Microglass Nitrile 203 mm
937840Q 5 µm 438 mm BGT14 (4-800) 05QL Ecoglass Silicone 197 mm
937861Q 10 µm 438 mm BGT14 (4-800) 10QL Ecoglass Silicone 197 mm
937866Q 20 µm 438 mm BGT14 (4-800) 20QL Ecoglass Silicone 197 mm
937774Q 10 µm 545 mm BGT15 (4-1000) 10Q Microglass Nitrile 203 mm
937803Q 20 µm 545 mm BGT15 (4-1000) 20Q Microglass Nitrile 203 mm
937773Q 10 µm 825 mm BGT16 (4-1500) 10Q Microglass with inner core Nitrile 203 mm
937804Q 20 µm 825 mm BGT16 (4-1500) 20Q Microglass with inner core Nitrile 203 mm
937838Q 5 µm 823 mm BGT16 (4-1500) 05QL Ecoglass Silicone 197 mm
937863Q 10 µm 823 mm BGT16 (4-1500) 10QL Ecoglass Silicone 197 mm
937864Q 20 µm 823 mm BGT16 (4-1500) 20QL Ecoglass Silicone 197 mm
937771Q 10 µm 1090 mm BGT18 (4-2400) 10Q Microglass Nitrile 203 mm
937806Q 20 µm 1090 mm BGT18 (4-2400) 20Q Microglass Nitrile 203 mm
937778Q 10 µm 289 mm BGT11 (3-390) 10Q Microglass Nitrile 126 mm
937799Q 20 µm 289 mm BGT11 (3-390) 20Q Microglass Nitrile 126 mm
937777Q 10 µm 479 mm BGT12 (3-500) 10Q Microglass Nitrile 126 mm
937800Q 20 µm 479 mm BGT12 (3-500) 20Q Microglass Nitrile 126 mm
937776Q 10 µm 330 mm BGT13 (4-600) 10Q Microglass Nitrile 203 mm
937801Q 20 µm 330 mm BGT13 (4-600) 20Q Microglass Nitrile 203 mm
937732 10 µm 545 mm BGT15 (4-1000) 10Q Cellulose Nitrile 203 mm
937735Q 2 µm 1090 mm BGT18 (4-2400) 02Q Microglass Nitrile 203 mm
937737Q 2 µm 825 mm BGT16 (4-1500) 02Q Microglass with inner core Nitrile 203 mm
937738Q 2 µm 545 mm BGT15 (4-1000) 02Q Microglass Nitrile 203 mm
937739Q 2 µm 440 mm BGT14 (4-800) 02Q Microglass Nitrile 203 mm
937741Q 2 µm 479 mm BGT12 (3-500) 02Q Microglass Nitrile 126 mm
937742Q 2 µm 289 mm BGT11 (3-390) 02Q Microglass Nitrile 126 mm
937763Q 5 µm 289 mm BGT11 (3-390) 05Q Microglass Nitrile 126 mm
937764Q 5 µm 479 mm BGT12 (3-500) 05Q Microglass Nitrile 126 mm
937765Q 5 µm 330 mm BGT13 (4-600) 05Q Microglass Nitrile 203 mm
937767Q 5 µm 545 mm BGT15 (4-1000) 05Q Microglass Nitrile 203 mm
937768Q 5 µm 825 mm BGT16 (4-1500) 05Q Microglass with inner core Nitrile 203 mm
937770Q 5 µm 1090 mm BGT18 (4-2400) 05Q Microglass Nitrile 203 mm
937772A 10 µm 1090 mm BGT17 (4-2000) 10Q Antistatic Nitrile 203 mm
937773A 10 µm 825 mm BGT16 (4-1500) 10Q Antistatic with inner core Nitrile 203 mm
937774A 10 µm 545 mm BGT15 (4-1000) 10Q Antistatic Nitrile 203 mm
937777A 10 µm 479 mm BGT12 (3-500) 10Q Antistatic Nitrile 126 mm
937835Q 2 µm 438 mm BGT14 (4-800) 02QL Ecoglass Silicone 197 mm
937837Q 2 µm 823 mm BGT16 (4-1500) 02QL Ecoglass Silicone 197 mm
938017Q 20 µm 249 mm BGT11B (FK1096) 20Q Microglass Nitrile 126 mm
938019Q 5 µm 389 mm BGT11C (FK1098) 05Q Microglass Nitrile 126 mm
938020Q 10 µm 389 mm BGT11C (FK1098) 10Q Microglass Nitrile 126 mm
938021Q 20 µm 389 mm BGT11C (FK1098) 20Q Microglass Nitrile 126 mm
938023Q 5 µm 390 mm BGT11C (FK1098) 05QL Ecoglass Silicone 120 mm
938024Q 10 µm 390 mm BGT11C (FK1098) 10QL Ecoglass Silicone 120 mm
938025Q 20 µm 390 mm BGT11C (FK1098) 20QL Ecoglass Silicone 120 mm
938027Q 5 µm 578 mm BGT11D (FK1297) 05Q Microglass Nitrile 126 mm
938028Q 10 µm 578 mm BGT11D (FK1297) 10Q Microglass Nitrile 126 mm
938029Q 20 µm 578 mm BGT11D (FK1297) 20Q Microglass Nitrile 126 mm
938036Q 10 µm 867 mm BGT11E (FK1397) 10Q Microglass Nitrile 126 mm
938037Q 20 µm 867 mm BGT11E (FK1397) 20Q Microglass Nitrile 126 mm
938048Q 10 µm 660 mm BGT15A (FK1114) 10Q Microglass Nitrile 203 mm
938068Q 10 µm 249 mm BGT11B (FK1096) 10Q Microglass Nitrile 126 mm
938069Q 5 µm 249 mm BGT11B (FK1096) 05Q Microglass Nitrile 126 mm
938079Q 20 µm 479 mm BGT12 (3-500) 20Q Microglass Fluoroelastomer 126 mm
938207Q 5 µm 1090 mm BGT18 (4-2400) 05Q Microglass Fluoroelastomer 203 mm
938494Q 20 µm 545 mm BGT15 (4-1000) 20Q Microglass Neoprene 203 mm
938539Q 10 µm 545 mm BGT15 (4-1000) 10Q Microglass with inner core Nitrile 203 mm
938609Q 20 µm 289 mm BGT11 (3-390) 20Q Microglass Neoprene 126 mm
938621Q 10 µm 479 mm BGT12 (3-500) 10Q Microglass Fluoroelastomer 126 mm
938622Q 20 µm 479 mm BGT12 (3-500) 20Q Microglass Neoprene 126 mm
938625Q 10 µm 479 mm BGT12 (3-500) 10Q Microglass with inner core Nitrile 126 mm
938626Q 20 µm 479 mm BGT12 (3-500) 20Q Microglass with inner core Nitrile 126 mm
938627Q 20 µm 479 mm BGT12 (3-500) 20Q Microglass with inner core Neoprene 126 mm
944282Q 10 µm 330 mm BGT13 (4-600) 10Q Microglass with inner core Nitrile 203 mm
944464Q 10 µm 543 mm BGT15 (4-1000) 10QL Ecoglass Silicone & Fluoroelastomer 197 mm
944624Q 10 µm 1090 mm BGT17 (4-2000) 10Q Microglass Fluoroelastomer 203 mm
944663Q 20 µm 289 mm BGT11 (3-390) 20Q Microglass Fluoroelastomer 126 mm
1017000004 Water absortption 479 mm BGT12 (3-500) Water absorbtion Nitrile 126 mm
1018006023 5 µm 390 mm BGT11C (FK1098) 05QL Ecoglass Silicone 120 mm
1018010032 10 µm 390 mm BGT11C (FK1098) 10QL Ecoglass Silicone 120 mm
1018020004 20 µm 210 mm BGT11A (3-270) 20QL Ecoglass Silicone 120 mm
1018020011 20 µm 390 mm BGT11C (FK1098) 20QL Ecoglass Silicone 120 mm
937728 10 µm 289 mm BGT11 (3-390) 10C Cellulose Nitrile 126 mm
937729 10 µm 479 mm BGT12 (3-500) 10C Cellulose Nitrile 126 mm
937730 10 µm 330 mm BGT13 (4-600) 10C Cellulose Nitrile 203 mm
937731 10 µm 440 mm BGT14 (4-800) 10C Cellulose Nitrile 203 mm
937733 10 µm 825 mm BGT16 (4-1500) 10C Cellulose with inner core Nitrile 203 mm
937734 10 µm 1090 mm BGT17 (4-2000) 10C Cellulose Nitrile 203 mm
937807 40 µm 1090 mm BGT17 (4-2000) 40W wire mesh Nitrile 203 mm
937808 40 µm 825 mm BGT16 (4-1500) 40W wire mesh Nitrile 203 mm
937810 40 µm 440 mm BGT14 (4-800) 40W wire mesh Nitrile 203 mm
937811 40 µm 330 mm BGT13 (4-600) 40W wire mesh Nitrile 203 mm
937812 40 µm 479 mm BGT12 (3-500) 40W wire mesh Nitrile 126 mm
937988Q 5 µm 209 mm BGT11A (3-270) 5Q Microglass Nitrile 126 mm
938047Q 2 µm 1090 mm BGT17 (4-2000) 02Q Microglass Nitrile 203 mm
938664 10 µm 440 mm BGT14 (4-800) 10C Cellulose with inner core Nitrile 203 mm
938669 10 µm 545 mm BGT15 (4-1000) 10C Cellulose with inner core Nitrile 203 mm
938699 10 µm 209 mm BGT11A (3-270) 10C Cellulose Nitrile 126 mm
938706 10 µm 289 mm BGT11 (3-390) 10C Cellulose Neoprene 126 mm
938707 10 µm 289 mm BGT11 (3-390) 10C Cellulose Fluoroelastomer 126 mm
938709 10 µm 389 mm BGT11C (FK1098) 10C Cellulose Nitrile 126 mm
938714 10 µm 479 mm BGT12 (3-500) 10C Cellulose Neoprene 126 mm
938715 10 µm 479 mm BGT12 (3-500) 10C Cellulose with inner core Nitrile 126 mm
938720 10 µm 250 mm BGT (4-450) 10C Cellulose Nitrile 203 mm
941563 60 µm 289 mm BGT11 (3-390) 60W wire mesh with stainless steel end caps Fluoroelastomer 126 mm
941599 25 µm 330 mm BGT13 (4-600) 25W wire mesh Nitrile 203 mm
941601 60 µm 330 mm BGT13 (4-600) 60W wire mesh Nitrile 203 mm
944173 250 µm 209 mm BGT11A (3-270) 250W wire mesh Nitrile 126 mm
944175 40 µm 209 mm BGT11A (3-270) 40W wire mesh Nitrile 126 mm
944181 100 µm 289 mm BGT11 (3-390) 100W wire mesh Nitrile 126 mm
944184 120 µm 289 mm BGT11 (3-390) 120W wire mesh Nitrile 126 mm
944186 250 µm 289 mm BGT11 (3-390) 250W wire mesh Nitrile 126 mm
944194 100 µm 479 mm BGT12 (3-500) 100W wire mesh Nitrile 126 mm
944197 120 µm 479 mm BGT12 (3-500) 120W wire mesh Nitrile 126 mm
944199 200 µm 479 mm BGT12 (3-500) 200W wire mesh Nitrile 126 mm
944204 500 µm 479 mm BGT12 (3-500) 500W wire mesh Nitrile 126 mm
944205 60 µm 479 mm BGT12 (3-500) 60W wire mesh Nitrile 126 mm
944309 250 µm 440 mm BGT14 (4-800) 250W wire mesh Nitrile 203 mm
944320 120 µm 545 mm BGT15 (4-1000) 120W wire mesh Nitrile 203 mm
944323 500 µm 545 mm BGT15 (4-1000) 500W wire mesh Nitrile 203 mm
944324 60 µm 545 mm BGT15 (4-1000) 60W wire mesh Nitrile 203 mm
944333 60 µm 825 mm BGT16 (4-1500) 60W wire mesh Nitrile 203 mm
944336 100 µm 1090 mm BGT17 (4-2000) 100W wire mesh Nitrile 203 mm
944625 500 µm 545 mm BGT15 (4-1000) 500W wire mesh Fluoroelastomer 203 mm
944780Q 10 µm 1090 mm BGT18 (4-2400) 10Q Microglass with re-inforced lower end cap Nitrile 203 mm
944934 10 µm 440 mm BGT14 (4-800) 10C Cellulose with inner core Neoprene 203 mm
944935 10 µm 545 mm BGT15 (4-1000) 10C Cellulose with inner core Neoprene 203 mm
938463Q 20 µm 1090 mm BGT17 (4-2000) 20Q Microglass Nitrile 203 mm

687852
C89472