Rotary Position Sensor - RS | Product Series

Filtrar por

    Nenhum filtro selecionado

Faixa de saída elétrica

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Rotary Position Sensor - RS

Rotary Position Sensor - RS

Parker's Rotary Position Sensors are Hall Effect devices with an output voltage dependent upon the angular position of the sensor. They utilize non-contacting technology and are offered in several linear ranges up to 360 degrees of rotation.

Especificações técnicas

  • Tensão de alimentação: 5 VDC, 5 VDC Regulated
  • Temperatura máxima de operação: 125 °C
  • Temperatura mínima de operação: -40 °C
  • Classificação de proteção de ingresso: 66
  • Conexão elétrica: DTM04
  • Material do alojamento: Glass-filled Nylon
  • Opção de montagem: Hole Spacing 38 mm, Hole Spacing 63.5 mm, Hole Spacing 37 mm
  • Diâmetro do furo de montagem: 5.3 mm, 5.3 mm Slotted, 5.13 mm
  • Tipo de eixo de acionamento: Hex Driver, Thru Hole Driver, Hour Glass Driver, Keyway Driver
  • Tipo de retorno: Spring CCW, None
  • Ângulo máximo de deslocamento: 118 °, 170 °, 180 °, 360 °
  • Setor: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Corrente de funcionamento: 24 mA max., 12 mA max.
  • Classificação da corrente de saída: 1 mA (each output)
  • Número de resultados: 2 redundant, 2 opposing, 1
  • Saída de sinal: 0.5 to 4.5 VDC
  • Erro erro de saída máxima: 2 to 5 %
  • Histerese: 1 %, 3 %, 0.5 %
  • Número do modelo: RS70, RS60, RS52, RS53
  • Tipo de sensor: Rotary, Rotation

Descrição completa do produto

Parker's RS series delivers a proportional linear analog output over an angular ranges up to 360 degrees.  The sensors utilize solid state Hall Effect , non-contacting technology for trouble free operation and a high level of EMI immunity.   They are built in a single package to  reduce rotary alignment issues and variations in signals caused by vibration and axial variations.  The sensors are very robust and able to withstand rugged applications   The potted design combined with the sealed connector give the electronics for the RS sensor IP66 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

With the multiple packages and angular ranges available, the rotary position sensors are an ideal choice when selecting a sensor for measuring continous angular position of almost any implement or feature on mobile and industrial equipment.

Markets:
• Agriculture Equipment
• Construction equipment
• Forestry equipment
• Industrial
• Material handling equipment
• Other mobile

Features/Benefits:
• Glass filled nylon body for corrosion resistance.
• SIngle package design.
• Potted electronics for IP67 rating.
• Analog output.
• Rotational angles up to 360 degrees

Applications:
• Boom, outrigger, and implement position.
• Lever, pedal, and throttle position.
• Suspension height.
• Wheel angle.

Documentos relacionados

×
Produtos Faixa de saída elétrica
01707ECD 170°
01708ECD 120°
01709ECD 90°
01825ECD 360°
141453ECD 100°

687852
936514