Precision Rotary Tables - RT Series | Brasil

Precision Rotary Tables - RT Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Precision Rotary Tables - RT Series

Precision Rotary Tables - RT Series

RT Series Tables are designed for precise motor-driven rotary positioning and indexing. Their low profile design minimizes stack height in multi-axis configurations and enables them to fit in many places where other motorized rotary devices can not.

Especificações técnicas

  • Tipo de produto: Rotary Positioner
  • Tipo de eixo de acionamento: Worm Gear
  • Tipo de realimentação: Encoder
  • Velocidade máxima de saída: 5 to 25 RPM
  • Torque máximo de saída: 25 to 190 lb-inch, 2.8 to 21.5 Nm
  • Tipo de rolamento: Ball
  • Capacidade de carga axial: 25 to 200 lbs, 111 to 889 N
  • Repetitividade: 12 arc-sec
  • Tensão de entrada: -
  • Especificações atendidas: -

Descrição completa do produto

The 200RT Series Rotary Tables are designed for precise motor-driven rotary positioning and indexing. These tables are designed to function independently or in conjunction with linear tables used for precision automation applications. Their low profile design minimizes stack height in multi-axis configurations and enables them to fit in many places where other motorized rotary devices cannot. Models are available in 5, 6, 8, 10, or 12 inch diameters and are offered with four gear ratios making it convenient to match size, speed, and load requirements. They can be selected in either English or metric mounting. They are found in virtually all industries where intermittent part indexing, part scanning, skew adjustment, or precise angular alignment is required. At the heart of these tables is a rugged main support bearing which is comprised of two preloaded angular contact bearing races. It is designed for high load capacity and smooth, flat rotary motion. The drive is a precision worm gear assembly which is preloaded to remove backlash. The top and base are constructed of high quality aluminum with an attractive black anodized finish. The top and bottom mounting surfaces are precision ground to assure flatness.

Markets:
• Life Science
• Electronics Manufacturing
• Semiconductor
• Machine Tool
• Automotive

Features/Benefits:
• Highly repeatable indexing (12 arc sec.)
• Load capacities to 200 lbs.
• 360 degrees continuous travel
• Performance tested worm gear drive
• Selectable table sizes and drive ratio
• Dual race angular contact support bearing

Applications:
• Move/Transport
• Metrology

Documentos relacionados

×
Produtos

687852
936514