LevelTemperatureController SCLTSD / SensoControl | #SCLTSD-370-00-07-MA


LOADING IMAGES
SCLTSD-370-00-07-MA

LevelTemperatureController SCLTSD / SensoControl | #SCLTSD-370-00-07-MA

The SCLTSD combines the functions of a level and temperature switch, a level and temperature sensor and a level and temperature indicator: Level and temperature display (thermometer / inspection glass), switching outputs, and analogue signal.


Especificações técnicas

  • Especificações atendidas: CE, DNV, GL, ABS
  • Tipo de saída: 2 switching outputs, no analogue output
  • Comprimento: 370 mm Installation length
  • Conexão elétrica: M12x1 connecting plug; 4-pole
  • Divisão: High Pressure Connectors Europe Division
  • Estilo do produto: Display sensor
  • Temperatura operacional: -20 to 85 °C, -4 to 185 °F
  • Pressão operacional: 1 bar
  • Temperatura máxima do fluido: +85 °C (185°F)
  • Temperatura mínima do fluido: -20 °C (-4 °F)
  • Tamanho da porta: G3/4 BSPP
  • Tipo de porta: G3/4 BSPP; nickel-plated brass; ED soft seal NBR*
  • Peso: n.a.
  • Altura: n.a.
  • Largura: n.a.

Informações do item

With the LevelTempController,you can set up and display the temperature and the level individually using a common platform. When monitoring the tank, this integration of level and temperature functionality opens up many possibilities. The LevelTempController combines the functions of a level and temperature switch, a level and temperature sensor and a level and temperature indicator:
• Level and temperature display (thermometer / inspection glass)
• Switching outputs
• Analogue signal

Level
The position of the float is finely (? 5 mm) and continuously recorded and shown in the display in mm or inch. Because the level is continuously recorded, the danger of individual mechanical contacts "sticking" no longer exists. Therefore the operational reliability of the monitored plant is greatly increased. Using the selectable percent display, the full level is uniformly displayed for the users, independent of the tank shape. An offset can also be entered (difference from the sensor to the tank bottom) to give a realistic indication of the level from the tank bottom. Different uses can easily be implemented or corrected at a later date using the menu-driven level switching points. As the switching point no longer needs to be specified at the time of order, the versions of mechanical level switches required is reduced.

Temperature
The temperature in the substance is continuously recorded and displayed. The switching outputs can be individually set up just like the LevelController. Naturally all the convenient switching functions are available: window, hysteresis function and open / close as well as an analogue output for temperature.

Reliable and safe
Parameters can be password protected to avoid unauthorised changes.

Universal
Thanks to these easy switching functions (hysteresis and window functions, NC or NO functions), intelligent adjustments can be set on the LevelTempController which are normally not possible using a mechanical level switch. Therefore, many switches can be replaced with one controller. With the optional analogue outputs, the level and temperature can be monitored easily with a controller.

Features / Advantages:
• Proven measuring system
• Pivoting
• Level display
• mm / inch / % display
• High and low display
• Analogue output
• Switching outputs
• Only one hole
• No surge pipe necessary
• Replacement for several mechanical switches

Markets:
• Industrial

Applications:
• Level: e.g. for leakage monitoring
• Temperature: e.g. coolers, heating, alarm, shutdown

Saiba mais Mostrar menos

Desenhos + arquivos CAD

Nenhum arquivo CAD disponível

OK

x

Documentos relacionados

Informações de contato e suporte
Feedback Form
Product Demos & Tutorials
SCLTSD Controller handling
×

Quantidade:
Solicitar um Orçamento

O item foi adicionado ao seu carrinho de orçamento com sucesso IR PARA O CARRINHO DE ORÇAMENTO

x

OK

x

Encontre um Distribuidor

Onde Comprar

Contato local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

687852
687614