SensoControl Serviceman Plus Measuring Device | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
SensoControl Serviceman Plus Measuring Device SensoControl Serviceman Plus Measuring Device

SensoControl Serviceman Plus Measuring Device

Parker's SensoControl Serviceman Plus diagnostic test kits are ideal for measuring and recording critical system data for any hydraulic or pneumatic system.

Especificações técnicas

  • Tipo de produto: Serviceman Plus analogue, Serviceman Plus CAN, Serviceman Plus analogue with calibration certificate as per ISO 9001, Serviceman Plus analogue kit, Serviceman Plus analogue kit with 600 bar pressure sensor, Serviceman Plus analogue p-Q, Serviceman Plus CAN kit, Serviceman Plus CAN kit with 600 bar pressure sensor, Serviceman Plus kit analogue with calibration certificate as per ISO 9001, Serviceman Plus kit analogue with calibrated 600 bar pressure sensor as per ISO 9001, Serviceman Plus kit analogue p-Q kit, Serviceman Plus kit CAN with calibrated 600 bar pressure sensor as per ISO 9001, Serviceman Plus power supply unit with USB connection 110/240 VAC, 1A, 2-m USB connection cable (for charging and connection to PC), Nano USB stick 1 GB, Car cable with USB connection 12/24 VDC, 1 A, Equipment Case

chemicalComposition California Residents: Prop-65 Warning

Descrição completa do produto

The SensoControl Parker Serviceman Plus is a rugged, portable, easy to use diagnostic meter. With a choice of CAN bus sensor communication or traditional analog inputs, the Parker Serviceman Plus is available with either 2 analog inputs or CAN style interface for up to 3 CAN sensors. This compact test instrument will measure pressure, flow, temperature, and RPM. A variety of pressure test kits are available.

CAN style Pressure Test Kits include:
• The Parker Serviceman Plus (CAN)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• CAN Y cable (kits with 2 transducers only)
• Power supply
• Terminator resistor
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

Analog style Pressure Test Kits include:
• The Parker Serviceman Plus (Analog)
• Storage case
• 1 or 2 Transducers (choice of pressure range and coupling style)
• 1 or 2 Transducer cables
• Power supply
• SensoWin software and documentation
• USB connection cable
• Nano USB memory stick - 1GB
Optional kit expansion additions include: other SensoControl transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (order separately).

The Serviceman Plus is an effective tool to measure and record many system parameters beyond pressure. A variety of accessories are available for measuring flow, fluid temperature, and rotational speed. To expand the functionality of the basic pressure test kit, purchase these additional SensoControl accessories: transducers, flow sensors, temperature sensor, tachometer, voltage adapter, cables (ordered separately).

Markets:
• Industrial
• Construction
• Molding
• Testing
• Maintenance and Repair, MRO

Features/Benefits:
• Pressure kits are easily expanded with SensoControl accessories to fully utilize the diagnostic capabilities of Parker's Serviceman Plus meter
• Transducers are color coded to correspond with pressure ranges for easy visual identification
• SensoWin software allows analysis of data when downloaded to a Windows operating system
• Easy intuitive operation
• Suitable for measuring hydraulic and pneumatic system pressures

Applications:
• Mobile equipment
• Cooling systems
• Industrial hydraulic systems
• Fluid or air system maintenance and troubleshooting
• System performance optimization
• System validation

Documentos relacionados

Informações de contato e suporte
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×
Produtos Tipo
SCM-155-0-02 Serviceman Plus analogue
SCM-155-2-05 Serviceman Plus CAN
K-SCM-155-0-02 Serviceman Plus analogue with calibration certificate as per ISO 9001
SCKIT-155-0-00 Serviceman Plus analogue kit
SCKIT-155-0-600 Serviceman Plus analogue kit with 600 bar pressure sensor
SCKIT-155-0-PQ Serviceman Plus analogue p-Q
SCKIT-155-2-00 Serviceman Plus CAN kit
SCKIT-155-2-600 Serviceman Plus CAN kit with 600 bar pressure sensor
K-SCKIT-155-0-00 Serviceman Plus kit analogue with calibration certificate as per ISO 9001
K-SCKIT-155-0-600 Serviceman Plus kit analogue with calibrated 600 bar pressure sensor as per ISO 9001
K-SCKIT-155-0-PQ Serviceman Plus kit analogue p-Q kit
K-SCKIT-155-2-600 Serviceman Plus kit CAN with calibrated 600 bar pressure sensor as per ISO 9001
SCSN-440 Serviceman Plus power supply unit with USB connection 110/240 VAC, 1A
SCK-315-02-36 2-m USB connection cable (for charging and connection to PC)
SC-USB-MINISTICK Nano USB stick 1 GB
SCNA-USB-CAR Car cable with USB connection 12/24 VDC, 1 A
SCC-200 Equipment Case

687852
687614