Sintered Bronze Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Sintered Bronze Series Sintered Bronze Series

Sintered Bronze Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Especificações técnicas

  • Função: Exhaust Silencer
  • Tipo de montagem: Inline
  • Conexão da porta: Female
  • Tamanho da porta: 1/8 inch
  • Tipo de porta: BSPP
  • Classificação de pressão: ≤ 17 bar
  • Temperatura operacional: -18 to 74 °C
  • Material do corpo: Zinc

Descrição completa do produto

The sintered bronze silencer provides a compact solution to diffuse air and muffle noise to an industry accepted level with minimum flow restriction. They protect pneumatic valves by preventing dirt and other foreign matter entering the system.

Markets
• Air and Gas
• Appliances
• Entertainment Automation
• Factory Automation
• Machine Tools
• Misc. Industrial
• Misc. Manufacturing
• Molding
• Packaging Machinery
• Printing and Marking Equipment
• Vehicle Assembly Facilities
• Wearing Apparel
• Food and Beverage
• Misc. Processing
• Transportation

Features/Benefits
• Provides a less stressful work environment
• Reduces noise pollution
• Max pressure from 100 psi g to 250 psi g
• Easy to install and maintain
• Low cost solution
• Compact in size
• ECS removes oil haze by capturing exhaust’s oil content
• Connection sizes from 1/8” to 3” handle most flows

Applications
• Air cylinders
• Air motors
• Air dryers
• Solenoid valves
• Compressors
• Air driven equipment/tools
• Hoists

Documentos relacionados

×
Produtos

687852
A87859