Solenoid Valves- Parker (C)R Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo de série

Tipo de aplicação

Tamanho da conexão (in)

Conexão da porta

Classe de bobina

Opção de solenoide

Opções adicionais

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Solenoid Valves- Parker (C)R Series

Solenoid Valves- Parker (C)R Series

Parker (C)R series solenoid valves primary purpose is to automatically control the flow of fluids, liquid or gas. Parker Solenoid Valves may be used on a wide variety of applications.

Especificações técnicas

  • Tamanho da conexão 1: Solder or SAE Flare
  • Tamanho da conexão 2: Not Applicable or ODF X ODF
  • Diâmetro do furo de montagem: Provided or Not Provided
  • Diferencial de pressão máxima: 175 to 450 psi
  • Pressão máxima de operação: 450 to 1015 psi
  • Para tipo de fluido: Refrigerant
  • Número do modelo: Please Configure Part for Model Number

Descrição completa do produto

The Parker Type (C)R series solenoid valves are provided as two basic types of solenoid valves. The most common is the normally-closed type, in which the valve opens when the coil is energized, and closes when the coil is de-energized. The other type is the normally-open valve which opens when the coil is de-energized and closes when the coil is energized. The valves are brass forged or brass bar stock. The E series has extended copper connections. For Air Conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:

• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:

• Class F coils
• E series has extended copper connections. Disassembly for installation is unnecessary
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the non high pressure (-HP) valves is 500 psi (34.5 bar), For the high pressure (–HP) E2-HP thru E10S1-HP valves 1,015 psi (70 bar) and E14-HP thru E43-HP 700 psi (48 bar)

Applications:

• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

Documentos relacionados

×
Produtos Tipo de série Tipo de aplicação Tamanho da conexão (in) Conexão da porta Classe de bobina Opção de solenoide Opções adicionais
4190-00 R Normally Open 7/8" ODF 19/32" OPKC-2 High Pressure N/A
4191-00 R Normally Open 1 1/8" ODF 19/32" OPKC-2 High Pressure N/A
4192-00 R Normally Open 7/8" ODF 25/32" OPKC-2 High Pressure N/A

687852
687382