Spare Parts - Bladder Kits - (Europe) | Product Series

Filtrar por

    Nenhum filtro selecionado

Nominal Volume (l)

D.E. do corpo (mm)

Gas Valve Type (inch)

Material do elastômero

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Spare Parts - Bladder Kits - (Europe)

Spare Parts - Bladder Kits - (Europe)

A wide range of genuine Parker replacement bladder kits is available for the reconditioning of your accumulator.

Especificações técnicas

  • Tipo de produto: EHV, EHV /IHV, UK Series (0.2-54L, 207-420 bar), KIT EHV 1-350 DIA22 VALVE C, KIT EHV 2.5-350 DIA22 VALVE C, KIT EHV 4-350 DIA22 VALVE B, KIT EHV 4-350 DIA22 VALVE C, KIT EHV 6-350 DIA 22 VALVE C, KIT EHV 10-350 DIA22 VALVE C, KIT EHV 10-330 DIA22 VALVE A, KIT EHV 10-330 DIA22 VALVE B, KIT EHV 20-330 D
  • Material do corpo: Carbon Steel
  • Aplicação: Industrial

Descrição completa do produto

Genuine Parker Olaer bladder kits incorporate high quality replacement parts which offer a long and reliable life.

Parker bladder kits can be used to replace bladders in Parker accumulators as well as accumulators from other suppliers.

Markets:
• Industrial
• Renewable Energy
• Marine

Features/Benefits:
• Includes: Bladder, anti-extrusion ring assembly , Fuid port seal, Back-up seal ring (depending on the model),Back-up ring (depending on the model), O-Ring fluid port, gas valve plug, gas valve, valve nut.
• Multi-language User Instructions included with bladder kit.
• Delivered in a long term storage bag
• Genuine Parker spare parts
• Suitable to replace parts in other supplier accumulators.
• Other materials available on request

Documentos relacionados

×
Produtos Nominal Volume (l) D.E. do corpo (mm) Gas Valve Type (inch) Material do elastômero
19029700225 1 22 7/8" 14 UNF integrated (Model C) Standard (25) NBR
19029800225 2.5 22 7/8" 14 UNF integrated (Model C) Standard (25) NBR
19036600225 4 22 7/8" 14 UNF (Model B) Standard (25) NBR
19029900225 4 22 7/8" 14 UNF integrated (Model C) Standard (25) NBR
19030100225 6 22 7/8" 14 UNF integrated (Model C) Standard (25) NBR
19030200225 10 (long) 22 7/8" 14 UNF integrated (Model C) Standard (25) NBR
19028900225 10 22 5/8" 18 UNF (Model A) Standard (25) NBR
19029000225 20 22 5/8" 18 UNF (Model A) Standard (25) NBR
19036000225 20 22 7/8" 14 UNF (Model B) Standard (25) NBR
19029100225 32 22 5/8" 18 UNF (Model A) Standard (25) NBR
19036100225 32 22 7/8" 14 UNF (Model B) Standard (25) NBR
19054100225 50 22 5/8" 18 UNF (Model A) Standard (25) NBR
19040800225 20 50 5/8" 18 UNF (Model A) Standard (25) NBR
19041000225 32 50 5/8" 18 UNF (Model A) Standard (25) NBR
19029200225 50 50 5/8" 18 UNF (Model A) Standard (25) NBR
01100A-00 1 16 1/4" BSP Integrated Standard (25) NBR
0300A-00 2.5 16 1/4" BSP Integrated Standard (25) NBR
0400A-00 4 22 1/4" BSP Standard (25) NBR
1000A-00 10 22 1/4" BSP Standard (25) NBR
2000A-00 20 22 1/4" BSP Standard (25) NBR
3700A-00 37 22 1/4" BSP Standard (25) NBR
5400A-00 54 50 1/4" BSP Standard (25) NBR
190298002XL 2.5 22 7/8" 14 UNF integrated (Model C) Xtra life (XL) NBR
190365002XL 2.5 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
190289002XL 10 22 5/8" 18 UNF (Model A) Xtra life (XL) NBR
190358002XL 10 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
190290002XL 20 22 5/8" 18 UNF (Model A) Xtra life (XL) NBR
190360002XL 20 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
190294002XL 24.5 22 5/8" 18 UNF (Model A) Xtra life (XL) NBR
190363002XL 24.5 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
190291002XL 32 22 5/8" 18 UNF (Model A) Xtra life (XL) NBR
190361002XL 32 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
190541002XL 50 22 5/8" 18 UNF (Model A) Xtra life (XL) NBR
190542002XL 50 22 7/8" 14 UNF (Model B) Xtra life (XL) NBR
19029400225 24.5 22 5/8" 18 UNF (Model A) Standard (25) NBR
19036300225 24.5 22 7/8" 14 UNF (Model B) Standard (25) NBR

687852
687940