Mangueira especial

Filtrar por

Nenhum filtro selecionado

Marca

Tecnologia

Divisão

Diâmetro interno

Pressão máxima de operação

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.

Mangueira especial


Mangueira especial

Parker offers the widest range of low, medium and high pressure specialty hydraulic, pneumatic,
industrial and hybrid hoses in the industry. They are resistant to heat, fire, ozone, weather, chemicals, oil,
flames, UV and abrasion and deliver engineered solutions to all of your specialty hose product needs
and applications.


Parker 2380N and 2388N oil and gas hoses meet ISO 13628-5 and API 17EN specifications.

Visualização 10 de 1

Parker PFX30-05 is a 43,645 psi thermoplastic hose designed for waterejetting and water blast applications.

Visualização 10 de 2

Parker Ultra High Pressure PFX38-05 hose is an 8mm, 55,000 psi ultra high pressure water jet cutting equipment with water or with abrasive additives.

Visualização 10 de 2

Super Injector hose from Parker is an excellent choice to covey abrasive materials.

Visualização 10 de 2

Silo Hose is used in Suction & Delivery of Dry Abrasive Media, Dry Cement Alumina Fly Ash Applications

Visualização 10 de 3

Parker PFX25-05TJ is a 36,230 psi thermoplastic hose designed for waterejetting and water blast applications.

Visualização 10 de 1

Parker 2245D flex lance hose is DIN EN1829-2 compliant and operates up to 15,000 psi.

Visualização 10 de 1

Parker's Elite No-Skive Compact hose 461LT has been designed for low temperature applications up to -50°C and a working pressure of up to 42,5 MPa. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Visualização 10 de 7

No-Skive Medium Pressure Hose 421SN, 421TC, 421RH , 421WC. According to EN 853 1SN - ISO 1436 Type 1. Working pressure: up to 22,5 MPa and a temp. Range: -40 °C up to +125°C. Compatible with No-Skive fittings in steel and stainless steel.

Visualização 10 de 28

Parker's No-Skive High Pressure hoses 372, 372RH and 372TC are designed for a working pressure up to 44,5 MPa and a temperature range from -40 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Visualização 10 de 15

Parker Compact No-Skive hose 441 and 441RH has been designed for a working pressure up to 35,0 MPa and temp. range from -40 °C up to +125 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel.

Visualização 10 de 14

Parker No-Skive Compact high temp hydraulic hose HT2 with 2 wire braids, designed for a working pressure up to 35,0 MPa and a temp. range from -40 °C to +125 °C - with peaks up to 135°C. Compatible with No-Skive fittings in steel.

Visualização 10 de 7

High Pressure Parkrimp No-Skive hydraulic hoses. Working pressure up to 44,5 MPa and a temperature range from -50 °C up to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel

Visualização 10 de 5

Parflex 575X Fast Response Constant Pressure Hoses are designed for applications such as offshore drilling, that require fast response times.

Visualização 10 de 8

A presença global da Parflex no mercado de GNC para veículos a gás natural e postos de abastecimento permite o crescimento da receita dos OEMs ao vender para múltiplas geografias, dadas as aprovações da CSA (NA) e ECR (EMEA) para mangueiras de GNC.

Visualização 10 de 5

ANFO Explosive Loading Hose is specifically designed tubing used for the delivery of pneumatically loaded explosives up blast holes.

Visualização 10 de 3

Parkers’ Breathing Air Refill Hose is a 7,000 psi working pressure hose. It complies with CGA G7.1-1 Grade E Breathing Air Standards and NFPA 1901 requirements for Fire Apparatus.

Visualização 10 de 2

Wildcatter Heavy Duty Dry Cement Material Handling Hose incorporates a 1/4” thick rubber tube and is designed for low pressure transfer of dry abrasive materials in applications to 180°F and 75 psi, Series SS247

Visualização 10 de 5

Hydrocarbon High Temperature Oil Resistant Drain Hose is designed to drain/evacuate hot liquefied residue from storage tanks/vessels generated by cleaning applications to 350°F and 350 psi, Series 7200

Visualização 10 de 2

With fast, accurate response and a corrosion resistant thermoplastic construction, the Parker MSH marine hose is ideal for marine hydraulic steering systems. MSH hose is salt water resistant and 1000 psi.

Visualização 10 de 2

Beton 80 bar is designed for concrete placement with high pressure pumps.

Visualização 10 de 5

Marine Softwall Wet Exhaust Hose is designed as a flexible connection for exhaust systems to circulate, cool and transfer hot engine water and exhaust gases in marine engine applications to 200°F and 200 psi, Series SS269

Visualização 10 de 23

Wildcatter Oilfield Multipurpose Fracking Hose is designed for high pressure transfer of abrasive slurries, drilling mud, fuel, mild chemical solutions, oil and water in applications to 200°F and 400 psi, Series 7331

Visualização 10 de 3

Wildcatter Dry Cement Material Handling Hose incorporates a 1/8” thick rubber tube and is designed for gravity flow/low pressure transfer of dry abrasive materials in applications to 180°F and 65 psi, Series SS135

Visualização 10 de 4

Predator® Sewer Jetting and Lateral Cleaning Hoses are designed for cleaning and debris removal in sewer lines.

Visualização 10 de 20

687852
687852