Sporlan Normally Open Solenoid Valves | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Sporlan Normally Open Solenoid Valves

Sporlan Normally Open Solenoid Valves

Sporlan normally open solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of applications.

Especificações técnicas

  • Número do modelo: Please configure for Model Number
  • Aplicação: Normally Open Solenoid Valve, Normally Closed Solenoid Valve
  • Opções adicionais: n/a
  • Opção de montagem: Not Provided
  • Tipo de válvula: E, B
  • Tamanho da porta: 5/16 inch, 19/32 inch, 25/32 inch, 1 inch, 1-5/16 inch, 3/16 inch, 1/4 inch, 9/32 inch, 7/16 inch
  • Tipo de conexão: ODF Solder, ODF-ODM Solder, SAE Flare
  • Tipo de bobina: OMKC-1 *Not Included, OMKC-2 *Not Included, MKC-2 *Not Included
  • Tamanho da conexão: 1/2 inch, 5/8 inch, 7/8 inch, 1-1/8 inch, 1-3/8 inch, 1-5/8 x 1-5/8 inch (ODF x ODF), 2-1/8 x 2-1/8 inch (ODF x ODF), 3/8 inch, 1/2 x 5/8 inch (ODF x ODM)
  • Pressão máxima de regulagem: 34.5 bar, 500 psi, 48.3 bar, 700 psi, 47 bar, 680 psi, 70 bar, 1015 psi, n/a
  • Opção de solenoide: High Pressure, n/a

Descrição completa do produto

The Sporlan normally open series solenoid valve opens when the coil is de-energized and closes when the coil is energized. The valves are brass forged or brass bar stock. The E series has extended copper connections. For Air Conditioning or refrigeration applications it is important to use system capacity, refrigerant, type of fluid, temperature and pressures. It is not recommended to size by line size. Refer to literature or selection program for capacity data. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Industrial Refrigeration
• Transportation

Features and Benefits:
• Class F coils
• E series has extended copper connections. Disassembly for installation is unnecessary
• Synthetic seating material for tight closing
• Synthetic coated metal gaskets minimize external leaks
• Maximum working pressure for the non high pressure (-HP) valves is 500 psi (34.5 bar), For the high pressure (–HP) E2-HP thru E10S1-HP valves 1,015 psi (70 bar) and E14-HP thru E43-HP 700 psi (48 bar)

Applications:
• Air Conditioning – Residential, Heat pumps, Chillers, Commercial units, Industrial
• Food Service units - Ice Machines, Slush Machines
• Refrigeration – Cases, Freezers, Walkin units, Self-contained units
• Industrial Refrigeration
• Transportation – Truck/Trailer, Buses, Rail, Vans, Reefers

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×

687852
840599