Sporlan OEV | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho da porta

Tamanho da conexão

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Sporlan OEV

Sporlan OEV

The Sporlan Type OEV valves are the latest line of unipolar electric expansion valves that will help achieve the optimal balance between performance and cost.

Especificações técnicas

  • Número do modelo: Please Configure for Model Number
  • Tamanho da porta: AA, A, B, C, D
  • Tamanho da conexão: 2x2 (ODF), 3x4 (ODF), 4x7 (ODF)
  • Opções adicionais: Coils - Available Separately

Descrição completa do produto

The Sporlan Type OEV valves are the latest line of unipolar electric expansion valves that will help achieve the optimal balance between performance and cost. The OEV valve family offers 5 port sizes to cover a wide range of capacities.

Markets
• Food Service Refrigeration
• Commercial Refrigeration
• Transportation Air-conditioning and Refrigeration

Features/Benefits
• Advanced unipolar electric expansion valves for refrigeration and light commercial air conditioning systems
• Highly engineered bleak design for oil-less applications
• Analogous capacities to respective SER-AA to SER-DS electric expansion valves
• Optimized stator design for maximum corrosion resistance
• Minimal flow restriction construction (15 tons R-410A)
• Innovative needle design for consistency and high life cycles

Applications
• Light Commercial Air Conditioning

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Produtos Tamanho da porta Tamanho da conexão
953390 AA 1/4" x 1/4" ODF
953391 A 1/4" x 1/4" ODF
953392 B 1/4" x 1/4" ODF
953393 C 1/4" x 1/4" ODF
953394 D 1/4" x 1/4" ODF
953425 AA 3/8" x 1/2" ODF
953426 A 3/8" x 1/2" ODF
953427 B 3/8" x 1/2" ODF
953428 C 3/8" x 1/2" ODF
953429 D 3/8" x 1/2" ODF
953446 D 1/2" x 7/8" ODF

687852
840599