Standard Bodies | Product Series

Filtrar por

    Nenhum filtro selecionado

Tamanho da cavidade

Número de posições

Tamanho da conexão

Tipo de conexão

Material do corpo

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Standard Bodies

Standard Bodies

Parker’s offering of standard line bodies for each valve and cavity size offered in our catalog. These line bodies feature industry standard cavities.

Especificações técnicas

  • Tamanho da cavidade: C04-2, C04-3, C08-2, C08-3, C08-3L, C08, C08-4, C09-2, C10, C10-2, C10-3, C10-3L, C10-3S, C10-4, C11-3, C12-2, C12-2F, C12-3, C12-3L, C12-4, C12-4L, C16, C16-2, C16-3, C16-3S, C16-4, C20-2, C20-3S
  • Número de posições: 2 way, 3 way, 4 way, Single PO Check, Dual PO Check
  • Tamanho da conexão: -4, -6, -8, -12, -16, -20
  • Tipo de conexão: SAE
  • Material do corpo: Aluminum, Steel
  • Pressão máxima de operação: 3000, 5000 psi, 210, 350 bar
  • Peso: 0.25 to 8 lbs, 0.11 to 3.62 kg
  • Para tipo de fluido: Mineral-based or synthetic hydraulic fluids
  • Tipo de atuação: Determined by Threaded Cartridge Valve installed in Line Body
  • Taxa de fluxo: Determined by Threaded Cartridge Valve installed in Line Body
  • Taxa de fluxo máximo: Determined by Threaded Cartridge Valve installed in Line Body
  • Temperatura máxima de operação: Determined by Threaded Cartridge Valve installed in Line Body
  • Temperatura mínima de operação: Determined by Threaded Cartridge Valve installed in Line Body
  • Material de vedação: Determined by Threaded Cartridge Valve installed in Line Body

Descrição completa do produto

Parker’s selection of standard bodies and cavities are meant to be used with most valves contained in Parker’s cartridge valve catalog and feature industry standard valve cavities. These bodies and cavities are available with several port sizes and thread configurations in either anodized aluminum for pressures less than 210 bar (3000 psi) or zinc plated steel for applications with pressures up to 350 bar (5000 psi). These bodies and cavities are ideal for prototype machines or individual valve usage, and are easily mounted due to slotted mounting holes machined into the side of the line body.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Easy to mount
• Highly serviceable
• Great access to cartridge valves
• Variety of port sizes

Applications:
• Catalog standard valves

Documentos relacionados

×
Produtos Tamanho da cavidade Número de posições Tamanho da conexão Tipo de conexão Material do corpo
B04-2-4T C04-2 2 way -4 SAE Steel
B04-2-A4T C04-2 2 way -4 SAE Aluminum
B04-3-4T C04-3 3 way -4 SAE Steel
B04-3-A4T C04-3 3 way -4 SAE Aluminum
B08-2-4T C08-2 2 way -4 SAE Steel
B08-2-6T C08-2 2 way -6 SAE Steel
B08-2-A4T C08-2 2 way -4 SAE Aluminum
B08-2-A6T C08-2 2 way -6 SAE Aluminum
B08-3-4T C08-3 3 way -4 SAE Steel
B08-3-6T C08-3 3 way -6 SAE Steel
B08-3-A4T C08-3 3 way -4 SAE Aluminum
B08-3-A6T C08-3 3 way -6 SAE Aluminum
B08-4-4T C08-4 4 way -4 SAE Steel
B08-4-6T C08-4 4 way -6 SAE Steel
B08-4-A4T C08-4 4 way -4 SAE Aluminum
B08-4-A6T C08-4 4 way -6 SAE Aluminum
B09-2-6T C09-2 2 way -6 SAE Steel
B09-2-A6T C09-2 2 way -6 SAE Aluminum
B10-2-6T C10-2 2 way -6 SAE Steel
B10-2-8T C10-2 2 way -8 SAE Steel
B10-2-A6T C10-2 2 way -6 SAE Aluminum
B10-2-A8T C10-2 2 way -8 SAE Aluminum
B10-3-6T C10-3 3 way -6 SAE Steel
B10-3-8T C10-3 3 way -8 SAE Steel
B10-3-A6T C10-3 3 way -6 SAE Aluminum
B10-3-A8T C10-3 3 way -8 SAE Aluminum
B10-3S-6T C10-3S 3 way -6 SAE Steel
B10-3S-8T C10-3S 3 way -8 SAE Steel
B10-3S-A8T C10-3S 3 way -8 SAE Aluminum
B10-4-6T C10-4 4 way -6 SAE Steel
B10-4-8T C10-4 4 way -8 SAE Steel
B10-4-A6T C10-4 4 way -6 SAE Aluminum
B10-4-A8T C10-4 4 way -8 SAE Aluminum
4082075 C10-3L 3 way -8 SAE Aluminum
B12-2-12T C12-2 2 way -12 SAE Steel
B12-2-8T C12-2 2 way -8 SAE Steel
B12-2-A12T C12-2 2 way -12 SAE Aluminum
B12-2-A8T C12-2 2 way -8 SAE Aluminum
B12-3-12T C12-3 3 way -12 SAE Steel
B12-3-8T C12-3 3 way -8 SAE Steel
B12-3-A12T C12-3 3 way -12 SAE Aluminum
B12-3-A8T C12-3 3 way -8 SAE Aluminum
B12-3L-12T C12-3L 3 way -12 SAE Steel
B12-3L-A12T C12-3L 3 way -12 SAE Aluminum
B12-4-12T C12-4 4 way -12 SAE Steel
B12-4-8T C12-4 4 way -8 SAE Steel
B12-4-A12T C12-4 4 way -12 SAE Aluminum
B12-4-A8T C12-4 4 way -8 SAE Aluminum
B12-4L-12T C12-4L 4 way -12 SAE Steel
B12-4L-A12T C12-4L 4 way -12 SAE Aluminum
B16-2-12T C16-2 2 way -12 SAE Steel
B16-2-16T C16-2 2 way -16 SAE Steel
B16-2-8T C16-2 2 way -8 SAE Steel
B16-2-A12T C16-2 2 way -12 SAE Aluminum
B16-2-A16T C16-2 2 way -16 SAE Aluminum
B16-2-A8T C16-2 2 way -8 SAE Aluminum
B16-3-12T C16-3 3 way -12 SAE Steel
B16-3-16T C16-3 3 way -16 SAE Steel
B16-3-A12T C16-3 3 way -12 SAE Aluminum
B16-3-A16T C16-3 3 way -16 SAE Aluminum
B16-3S-16T C16-3S 3 way -16 SAE Steel
B16-3S-A16T C16-3S 3 way -16 SAE Aluminum
B16-4-16T C16-4 4 way -16 SAE Steel
B16-4-A16T C16-4 4 way -16 SAE Aluminum
B20-2-20T C20-2 2 way -20 SAE Steel
B20-2-A20T C20-2 2 way -20 SAE Aluminum
B20-3S-20T C20-3S 3 way -20 SAE Steel
B20-3S-A20T C20-3S 3 way -20 SAE Aluminum
830683 C10 Dual PO Check, 4 way -8 SAE Steel
B08-3L-6T C08-3L 3 way -6 SAE Steel
B08-3L-A6T C08-3L 3 way -6 SAE Aluminum
B10-3L-8T C10-3L 3 way -8 SAE Steel
B10-3L-A8T C10-3L 3 way -8 SAE Aluminum
B12-2F-12T C12-2F 2 way -12 SAE Steel
B12-2F-A12T C12-2F 2 way -12 SAE Aluminum
B10-2-T8T C10-2 2 way -8 SAE Steel

687852
687505