Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T3S Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T3S Series

Ironless Linear Motor Driven, Square Rail Guided, Linear Positioner - T3S Series OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Especificações técnicas

  • Séries do Produto: T Series (I-FORCE)
  • Largura do perfil: 158.75 mm
  • Tipo de eixo de acionamento: Linear Motor
  • Passo do parafuso: Ironless Servo Motor
  • Tipo de rolamento: Single Square Rail
  • Comprimento de toque máximo: 2844 mm, 112 inch
  • Velocidade máxima de operação: 5 m/sec, 196.85 inch/sec
  • Aceleração máxima: 49 m/sec2, 1930 inch/sec2
  • Repetitividade bidirecional: 1 micron, 0.0393 thou
  • Ciclo da tarefa: 100 %
  • Capacidade de carga: 706.32 N, 160 lb
  • Capacidade de carga invertida: 706.32 N, 160 lb
  • Capacidade de carga axial: 262 N, 589 lbs
  • Torque máximo de fuga: -
  • Proteção adicional incluída: None
  • Especificações atendidas: Cleanroom (Class 1000 - Standard, Class 10 - Optional)
  • Tipo de realimentação: Linear Encoder (0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / 1μm or 5μm resolution magnetic / 1Vp-p Sine/Cosine)
  • Classificação de proteção de ingresso: IP00

Descrição completa do produto

The T series is a square rail guided high precision linear motor positioners. Utilizing the high performance, I-Force ironless linear motor as its drive the T3S positioner comes pre-engineered, in an easy to integrate, ready to run package with the I-Force 310 series motor, integrated feedback, guidance, and cable management.   The principle design goal for these positioners is provide high performance in an economic package, while allowing for design flexibility to accommodate customization.  The T series positioner is available in in 4 different stroke scalable frame sizes with either a single or two square rails to carry a wide variety of payloads. As a result, the T series has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics.

Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics

Features/Benefits:
• Frame width of 158.8 mm
• Maximum stroke of 2844.8 mm
• Positional repeatability of +/- 1.0 micron
• Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron, linear magnetic options of 5 and 1 micron, as well as 1 Vp-p Sine/Cosine
• Maximum velocity of 5000 mm/sec
• Integrated I-Force ironless linear motor, single square rail guidance, home/limit sensor and feedback
• Maximum payload of 706.3 N
• Maximum thrust of 1170 N
• Pre-configured cable options
• Convenient tapped hole mounting
• Laser test data with slope correction values with each precision grade stage

Applications:
• Cleanroom
• Metrology
• Move/Transport

Documentos relacionados

×

687852
936514