Thermostatic Expansion Valve - Sporlan - Type EF | Product Series

Filtrar por

    Nenhum filtro selecionado

Número do modelo

Aplicação

Inlet Connection Size (inch)

Outlet Connection Size (inch)

Método equalizador

Comprimento do capilar (in)

Tipo de refrigerante

Carga termostática

Capacidade nominal (t)

Tipo de restritor

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type EF

Thermostatic Expansion Valve - Sporlan - Type EF

Sporlan Type EF thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Especificações técnicas

  • Tipo de produto: EF
  • Pressão máxima de operação: 31 bar, 450 psi
  • Tipo de filtro de elemento: 43
  • Aplicação: Commercial Refrigeration, Low Temp Refrigeration, Air Conditioning, De-Super Heating Charge, Refrigeration
  • Tipo de conexão do equalizador: Internally Equalized, Externally Equalized

Descrição completa do produto

The Sporlan Type EF thermostatic expansion valves have a brass bar stock body. The EF valve has extended ODF connections and is available with adjustable superheat, long lasting replaceable power element and accessible internal parts. Each valve is factory tested to ensure positive leak-free performance.

Markets:
• Air Conditioning
• Refrigeration
• Transportation

Features and Benefits:
• Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the F and EF valves is 450 psi (31 bar)

Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 1/5 to 3 tons R-22
• Transportation
For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Produtos Número do modelo Aplicação Inlet Connection Size (inch) Outlet Connection Size (inch) Método equalizador Comprimento do capilar (in) Tipo de refrigerante Carga termostática Capacidade nominal (t) Tipo de restritor
168819 EFSE-1/6-ZP 2SX3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-404A ZP 1/8 50 Mesh Insert
111626 EFSE-2-C 3SX4 ODF 60" Commercial Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-404A C 2 50 Mesh Insert
110835 EFVE-3-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP 1-1/2 50 Mesh Insert
111705 EFJE-1-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-134a ZP 1 50 Mesh Insert
110848 EFV-1/4-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-22 ZP 1/5 50 Mesh Insert
110682 EFSE-3-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 3 50 Mesh Insert
110871 EFS-1/2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/2 50 Mesh Insert
110888 EFV-1/5-ZP 2SX3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 ZP 11/2 50 Mesh Insert
111333 EFS-1/4-ZP 2SX3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/4 50 Mesh Insert
111416 EFJ-1/4-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-134a ZP 1/4 50 Mesh Insert
160026 EFSE-2-ZP 3SX4 ODF 60" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-404A ZP 2 50 Mesh Insert
160022 EFVE-5-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP 3 50 Mesh Insert
110995 EFSE-1/6-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/6 50 Mesh Insert
111270 EFJ-1/4-ZP 2SX3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a ZP 1/4 50 Mesh Insert
160024 EFSE-1/2-C 3SX4 ODF 60" Commercial Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-404A C 1/2 50 Mesh Insert
160025 EFSE-1/4-ZP 3SX4 ODF 60" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-404A ZP 1/4 50 Mesh Insert
160223 EFP-1/8-C 2SX4 ODF 60" Commercial Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 60" R-507 C 1/8 50 Mesh Insert
111704 EFJE-1/2-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-134a ZP 1/2 50 Mesh Insert
111709 EFJE-2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-134a ZP 2 50 Mesh Insert
111742 EFJE-1/8-C 2SX3 ODF 30" Commercial Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-134a C 1/8 50 Mesh Insert
109345 EFS-1-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1 50 Mesh Insert
109346 EFS-1-1/2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1-1/2 50 Mesh Insert
109348 EFSE-1/8-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/8 50 Mesh Insert
109465 EFSE-1/8-C 2SX4 ODF 30" Commercial Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A C 1/8 50 Mesh Insert
109581 EFVE-1-1/2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP 1-1/2 50 Mesh Insert
109848 EFJ-1/8-C 2SX4 ODF 30" Commercial Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-134a C 1/8 50 Mesh Insert
109894 EFS-1/2-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/2 50 Mesh Insert
109908 EFS-1/8-ZP 2SX3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/8 50 Mesh Insert
109910 EFS-1/8-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/8 50 Mesh Insert
109913 EFSE-1-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1 50 Mesh Insert
109918 EFSE-1-1/2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1-1/2 50 Mesh Insert
109926 EFSE-1/2-ZP 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/2 50 Mesh Insert
109929 EFSE-1/2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/2 50 Mesh Insert
109940 EFSE-2-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 2 50 Mesh Insert
109966 EFVE-1-ZP 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP 1 50 Mesh Insert
110225 EFV-1/4-ZP40 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-22 ZP40 3-1/2 50 Mesh Insert
110326 EFV-1-ZP40 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Internally Equalized 30" R-22 ZP40 1 50 Mesh Insert
110330 EFVE-1-ZP40 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP40 1 50 Mesh Insert
110331 EFVE-1/2-ZP40 2SX4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-22 ZP40 1/2 50 Mesh Insert
110333 EFVE-2-ZP40 3SX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-22 ZP40 2 50 Mesh Insert
160020 EFJ-1/4-Z 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-134a Z 1/4 None
109523 EFD-1/16-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-448A/R-449A C 1/16 None
109524 EFD-1/10-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-448A/R-449A C 1/10 None
109538 EFD-1/16-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-448A/R-449A Z 1/16 None
109539 EFD-1/10-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-448A/R-449A Z 1/10 None
109559 EFDE-1/16-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-448A/R-449A C 1/16 None
109567 EFDE-1/16-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-448A/R-449A Z 1/16 None
109568 EFDE-1/10-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-448A/R-449A C 1/10 None
109571 EFDE-1/10-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-448A/R-449A Z 1/10 None
109573 EFV-1/16-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 C 1/16 None
109577 EFV-1/16-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 Z 1/16 None
109579 EFVE-1/16-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-22 C 1/16 None
109580 EFVE-1/16-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-22 Z 1/16 None
109585 EFV-1/10-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 C 1/10 None
109586 EFV-1/10-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 Z 1/10 None
109587 EFVE-1/10-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-22 C 1/10 None
109592 EFVE-1/10-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-22 Z 1/10 None
109594 EFN-1/16-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-407A/R-407F C 1/16 None
109601 EFN-1/16-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-407A/R-407F Z 1/16 None
109604 EFNE-1/16-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-407A/R-407F C 1/16 None
109606 EFNE-1/16-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-407A/R-407F Z 1/16 None
109608 EFN-1/10-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-407A/R-407F C 1/10 None
109610 EFN-1/10-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-407A/R-407F Z 1/10 None
109613 EFNE-1/10-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-407A/R-407F C 1/10 None
109615 EFNE-1/10-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-407A/R-407F Z 1/10 None
109622 EFO-1/16-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-290 C 1/16 None
109624 EFO-1/16-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-290 Z 1/16 None
109626 EFOE-1/16-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-290 C 1/16 None
109627 EFOE-1/16-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-290 Z 1/16 None
109629 EFO-1/10-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-290 C 1/10 None
109634 EFO-1/10-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-290 Z 1/10 None
109636 EFOE-1/10-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-290 C 1/10 None
109638 EFOE-1/10-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-290 Z 1/10 None
109647 EFS-1/25-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A C 1/25 None
109648 EFS-1/25-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A Z 1/25 None
109650 EFSE-1/25-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-404A C 1/25 None
109651 EFSE-1/25-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-404A Z 1/25 None
109654 EFS-1/16-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A C 1/16 None
109655 EFS-1/16-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A Z 1/16 None
109656 EFSE-1/16-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-404A C 1/16 None
109657 EFSE-1/16-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-404A Z 1/16 None
109658 EFJ-1/20-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a C 1/20 None
109662 EFJ-1/20-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a Z 1/20 None
109664 EFJE-1/20-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-134a C 1/20 None
109669 EFJE-1/20-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-134a Z 1/20 None
109671 EFJ-1/12-Z 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a Z 1/12 None
109676 EFJE-1/12-C 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-134a C 1/12 None
109678 EFJE-1/12-Z 2X3X2 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-134a Z 1/12 None
111888 EFJ-1/12-C 2X3 ODF 30" Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a C 1/12 None
109341 EFS-1/8-ZP 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/8 None
109343 EFS-1/4-ZP 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/4 None
109351 EFSE-1/2-ZP 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/2 None
109352 EFSE-1-ZP 3X4 ODF 30" Low Temp Refrigeration 1/2" ODF Externally Equalized 30" R-404A ZP 1 None
109353 EFSE-1-1/2-ZP 3X4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1-1/2 None
109355 EFSE-2-ZP 3X4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 2 None
109609 EFS-1/8-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/8 None
109617 EFS-1/4-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/4 None
109620 EFS-1/4-ZP55P 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP55P 1/4 None
109635 EFSE-1/2-ZP 3X4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/2 None
110035 EFS-1/6-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/6 None
110423 EFSE-1-ZP 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1 None
110452 EFSE-1-1/2-ZP 3X4 ODF 60" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-404A ZP 1-1/2 None
110617 EFSE-1/2-ZP 3VX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1/2 100 Mesh Insert
110641 EFSE-1-1/2-ZP 3VX4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 30" R-404A ZP 1-1/2 100 Mesh Insert
110892 EFS-1/2-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-404A ZP 1/2 None
111061 EFS-1/4-ZP 3X4 ODF 30" Low Temp Refrigeration 3/8" ODF 1/2" ODF Internally Equalized 30" R-404A ZP 1/4 None
111068 EFJ-1/4-ZP 2X4 ODF 30" Low Temp Refrigeration 1/4" ODF 1/2" ODF Internally Equalized 30" R-134a ZP 1/4 None
111332 EFVE-1-1/2-L3 2SX4 ODF 30" De-Super Heating Charge 1/2" ODF Externally Equalized 30" R-22 L3 1-1/2 50 Mesh Insert
111341 EFJ-1/4-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a ZP 1/4 None
111346 EFV-1/4-ZP 2X3 ODF 30" Low Temp Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-22 ZP 1/4 None
112497 EFSE-1/2-ZP35 2X4 ODF 30" Low Temp Refrigeration 1/2" ODF Externally Equalized 30" R-404A ZP35 1/2 None
124201 EFJ-1/8-L3 2X3 ODF 30" De-Super Heating Charge 1/4" ODF 3/8" ODF Internally Equalized 30" R-134a L3 1/8 None
109531 EFD-1/5-C 2X3 ODF 30" Commercial Refrigeration 1/4" ODF 3/8" ODF Internally Equalized 30" R-448A/R-449A C 1/5 None
110406 EFDE-1/4-C 2SX3 ODF 30" Commercial Refrigeration 1/4" ODF 3/8" ODF Externally Equalized 30" R-448A/R-449A C 1/4 50 Mesh Insert
111071 EFDE-1/5-C 3X4X2 ODF 5' Commercial Refrigeration 3/8" ODF 1/2" ODF Externally Equalized 60" R-448A/R-449A C 1/5 50 Mesh Insert

687852
840599