Thermostatic Expansion Valve - Sporlan - Type H | Brasil

Thermostatic Expansion Valve - Sporlan - Type H | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type H

Thermostatic Expansion Valve - Sporlan - Type H

Sporlan Type H TEV's are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet. The R/ER/P-(Ultra Low Temp) series valves serve as replacements.

Especificações técnicas

  • Aplicação: Air Conditioning, Refrigeration, Transportation, Industrial Refrigeration
  • Tipo de produto: H-Valve
  • Tipo de refrigerante: R-22, R-407C, R-407A, R-134A, R-12, R-401A, R-409A, R-404A, R-502, R-408A, R-507, R-402A
  • Carga termostática: C, Z, ZP, X, CP, VGA
  • Capacidade nominal: 1-1/2 to 20 ton
  • Tamanho da conexão de entrada: 1/2 to 7/8 inch
  • Tamanho da conexão de saída: 5/8 to 1-1/8 inch
  • Pressão máxima de operação: 29 bar, 300 psi
  • Tipo de conexão do equalizador: Externally Equalized, Internally Equalized
  • Comprimento do tubo capilar: 1.524 m, 5 ft
  • Tipo de restritor: Permanent 16 Mesh
  • Tipo de filtro de elemento: 33

Descrição completa do produto

Sporlan Type H valve is a brass bar body, externally adjustable valve available with either ODF solder or FPT flange connections. The thermostatic element is replaceable, and the inlet connection has a permanent 16 mesh strainer. The FPT flange connection requires the Sporlan K-1178 adapter kit. This valve type provides the smallest capacity TEV's with flange connections, and it is designed for both air conditioning and refrigeration applications.

Historical Markets:
• Air Conditioning
• Refrigeration
• Transportation
• Industrial Refrigeration

Features and Benefits:
• Permanent Inlet strainer
• Thermostatic charges available to match system conditions
• Available with internal equalizer or external equalizer
• Design working pressure for the H valves is 450 psi (31 bar)

Applications:
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Capacity ranges from 2-1/2 to 20 tons R-22
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Produtos

687852
840599