Thermostatic Expansion Valve - Type CBBI (OEM Only) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Thermostatic Expansion Valve - Type CBBI (OEM Only)

Thermostatic Expansion Valve - Type CBBI (OEM Only)

The Type CBBI TEV is a balanced port valve with integral check valve assembly. The CBBI valve is designed for use on residential and small commercial heat pump systems which require a check valve. The RC valve is a functional replacement.

Especificações técnicas

  • Aplicação: Residential Air Conditioning, Heat Pump
  • Tipo de produto: CBBI Valve
  • Capacidade nominal: 1 to 6 ton
  • Tamanho da conexão de entrada: OEM Specific
  • Tamanho da conexão de saída: OEM Specific
  • Pressão máxima de operação: 31 bar, 48 bar, 450 psi, 700 psi
  • Tipo de conexão do equalizador: OEM Specific, Externally Equalized Only
  • Comprimento do tubo capilar: OEM Specific, OEM Specific
  • Tipo de restritor: 100 Mesh Insertable
  • Tipo de filtro de elemento: 43
  • Inclui: Not Applicable, or Adjustable Bottom Cap Assembly Kit
  • Opção de válvula: n/a, Permanent Bleed Port

Descrição completa do produto

The Type CBBI thermostatic expansion valve and check valve assembly is our Type BBI balanced port valve modified to include an internal check valve. The CBBI valve is designed for use on residential and small commercial heat pump systems which require a check valve to bypass refrigerant flow around the expansion device in the reverse flow direction. Refrigerant metering (expansion) then occurs at the other expansion valve in the system.  This valve is particularly well suited for systems which operate over widely varying conditions, or employ some means of capacity reduction like a two-speed compressor.  The Type CBBI valve is available in many variations and is sold to OEMs who order large quantities.  Although the thermostatic element is replaceable, it is not recommended to replace internal parts.  The RC valve serves as a functional replacement. 

Markets:
• Air Conditioning
• Heat Pump
• Refrigeration

Features and Benefits:
• Balanced Port
• Internal Check Valve
• Straight Through or Angle configurations
• Adjustable or Non-Adjustable versions available
• Various Style Connections include SAE Flare, ODF Solder, or Chatleff
• Special external equalizer connections of 12”, 24”, or 36” length of 1/8” OD available
• Mesh insert strainer
• Internal bleed port available for off-cycle pressure equalization
• Replacement Bottom Adjustment Assembly Kit available

Applications:
• Residential Air Conditioning & Heat Pump (split and packaged systems)
• Light Commercial Air Conditioning & Heat Pump (split and packaged systems)

Documentos relacionados

×
Produtos

687852
840599