Tubes & Hoses | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Tubes & Hoses

Tubes & Hoses

Parker's Tubes and Hoses are offered in shorter complex geometries. Our custom molding technology allows the addition of corners, multiple ports, and offset ends to meet a wide range of applications.

Especificações técnicas

  • Opções de materiais de polímeros: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Tipo de aplicação térmica: Low and High Temperature (< -30°C, > 121°C)
  • Para tipo de fluido: Ultra Broad Range
  • Setor: General
  • Aplicação: Various
  • Dureza: 45 to 90 Shore A

Descrição completa do produto

Parker's Tube & Hoses are custom manufactured to meet some of the most challenging applications and provids options for corners, multiple ports, and offset ends.

Our Tube & Hoses help to reduce the end part count in an assembly and minimize the number of leak paths over a two or three piece design. Whether you are trying to connect pipes or seal around a tight corner Parker has the engineering to help you choose the right design and material to meet your applications requirements.

Documentos relacionados

×
Produtos

687852
687519