Vacuum Generator - CEK Series (integrated) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Vacuum Generator - CEK Series (integrated)

Vacuum Generator - CEK Series (integrated)

The CEK is perfect for non-porous material handling with air economizing and emergency stop features. CEK includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and a vacuum check valve.

Especificações técnicas

  • Para tipo de fluido: Air
  • Pressão operacional: 40 to 70 psig
  • Temperatura máxima de operação: 132 °F, 50 °C
  • Taxa de fluxo máximo: n/a
  • Temperatura mínima de operação: 41 °F, 5 °C
  • Tipo de atuação: n/a
  • Pressão máxima de operação: 70 psi
  • Tecnologia: Pneumatics
  • Material de vedação: n/a
  • Tipo de operação: Single Stage Venturi
  • Tipo de montagem: Inline, Manifold
  • Taxa máxima de fluxo de vácuo: up to 5.5 SCFM
  • Classificação da pressão de entrada: 3.5 to 10.2 SCFM
  • Classificação entre vácuo e pressão: 24 Hg
  • Tipo de sensor: PNP Sensor, NPN Sensor
  • Número de saídas do coletor: 5
  • Tamanho da porta de vácuo: 1/4 inch
  • Tamanho da porta de entrada: 1/4 inch
  • Tipo de porta: NPT, BSPP
  • Tensão de entrada: 24 VDC
  • Conexão elétrica: DIN Connector
  • Classificação de pressão: 40 to 70 psig, 2.8 to 4.8 bar
  • Temperatura operacional: 5 to 50 °C, 41 to 132 °F
  • Material do corpo: PA & PBT

Descrição completa do produto

The CEK is perfect for non-porous applications such as material handling or critical applications involving glass or sheet metal handling. The CEK single stage vacuum generator is similar to the MC72 with the addition of a vacuum memory valve. As long as there is compressed air, the valve will maintain vacuum "on" during an output power loss, such as an emergency stop. In addition to this valve, an air-economizing valve is included and provides air economizing savings. If the degree of vacuum decays, the integrated sensors will signal to the PLC to turn vacuum back on, the air economizing valve will turn off, and the unit will create a higher level of vacuum in the system. This cycle will repeat and thus conserve compressed air while holding the part. During loss of power, the air economizing valve will turn off and the vacuum memory valve will maintain the degree of vacuum. Other integrated components include valves for vacuum and blow-off functions, a blow-off flow regulating valve, a vacuum filter, as well as an exhaust silencer and vacuum check valve. Optional MPS-23 pressure sensors reduce cycle time and can be used for air economizing to conserve air during part transfer. Inline versions can be mounted in manifolds up to 5 stations.

Markets:
• Industrial
• Factory Automation

Features/Benefits:
• Ideal for non-porus applications
• Air economizing and saftey features increase productivity during power outages and emergency stop situations

Applications:
• General industrial
• Material handling
• Packaging
• Glass handling
• Sheet metal handling

Documentos relacionados

×
Produtos

687852
687577