Vacuum Pads - PJG Series (Short Bellows Cups) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Vacuum Pads - PJG Series (Short Bellows Cups)

Vacuum Pads - PJG Series (Short Bellows Cups)

The PJG short stroke versatile bellows cup design provides a flexible sealing lip for products with irregular, smooth, curved surfaces, and slightly flexible products. Shorter stroke provides fast response. Cup Sizes: 6mm to 80mm

Especificações técnicas

  • Pressão operacional: n/a
  • Tipo de produto: Vacuum Cup/Pad
  • Tecnologia: n/a
  • Tipo de copo de vácuo: 38mm, Short Bellows
  • Diâmetro de copo de vácuo: 6 to 80 mm
  • Material do copo de vácuo: Nitrile (NBR), Silicon, Urethane, Electric Static Nitrile
  • Opção de montagem: Male or Female Thread Connectors, Bulkhead, 90 Degree Adapter, Level Compensator
  • Tamanho da porta: 1/8 to 1/4 inch, M5 to M10
  • Tipo de porta: NPT, BSPP, Metric, Tube Barb
  • Temperatura operacional: -20 to 120 °C (Nitrile), 0 to 60 °C (Nitrile ESD), -60 to 250 °C (Silicon), -10 to 130 °C (Silicon ESD), -4 to 248 °F (Nitrile), 32 to 140 °F (Nitrile ESD), -76° to 482 °F (Silicon), -14 to 266 °F (Silicon ESD)

Descrição completa do produto

Versatile bellow cup design provides increased sealing lip and level compensation for products with irregular, smooth, curved surfaces, or flexible sheets.
The short stroke bellow suction cup has an extra thin sealing edge and shorter stroke versus the traditional bellows for faster response. The cups are good for corrugated and smooth surfaces.

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Short bellows for fast response
• More lip seal contact for corrugated, textured surfaces
• Soft sealing lip
• 6mm to 80mm

Applications
• Flat surface, thin section
• Flat surface, any section
• Slightly bowed surface, thin section
• Slightly bowed surface, any section
• Bowed surface, thin section
• Soft porous material, thin section
• Soft porous material, any section
• Metal sheet handling
• Corrugated sheet handling

Produtos

687852
A87859