WD – COMPACT PROFILE WASH DOWN DESIGN FOR FOOD AND BEVERAGE, MEETS IP69K | Product Series

Filtrar por

    Nenhum filtro selecionado

Unidade de medida de comprimento

Diâmetro do eixo

Diâmetro do orifício

Material de vedação

Material do o-ring

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
WD – COMPACT PROFILE WASH DOWN DESIGN FOR FOOD AND BEVERAGE, MEETS IP69K

WD – COMPACT PROFILE WASH DOWN DESIGN FOR FOOD AND BEVERAGE, MEETS IP69K

This non-contact, labyrinth design PTFE bearing isolator passes IP69K testing for protection in food and beverage service applications requiring exclusion of high pressure water spray, dust and other aggressive contaminants.

Especificações técnicas

  • Tipo de operação: Non-Flooded
  • Velocidade máxima de superfície: Up to 3,000 fpm (15 m/s) ft/min, up to 15 m/sec
  • Classificação de pressão: 0 psi
  • Movimento axial: 0.020 inch, 0.51 mm
  • Excentricidade: 0.020 inch, 0.51 mm
  • Temperatura operacional: -40° to 250 °F / -40° to 121 °C °F, -40 to 121 °C
  • Diâmetro do eixo: 0.492 to 10.000 inch, 12.5 to 254 mm
  • Diâmetro do orifício: 1.043 to 11.575 inch, 26.5 to 294 mm
  • Material de vedação: PTFE
  • Material do o-ring: FKM is standard; alternates available

Descrição completa do produto

AVAILABILITY: Due to the customized nature of this product, only a sampling of Parker's shaft and bore diameters are shown. We can manufacture virtually any size in standard shaft diameters ranging from 0.492” to 10” (12.5 mm to 254 mm).

PERFORMANCE ADVANTAGES
Machine downtime due to bearing failure is costly. By keeping lubrication in and contaminants out, Parker’s ProTech™ bearing isolators provide reliable protection of rotating equipment for extended bearing life – particularly in high pressure food and beverage wash down conditions. Labyrinth sealing technology applied to high performance materials allows Parker’s ProTech WD Profile bearing isolator to operate far beyond shaft speed limits of standard radial lip seals and avoid shaft wear.

The non-contact design has virtually no torque consumption and therefore will not wear or groove shafts, and allows for non-lubricated dry runs. It also accommodates the greatest axial movement in the industry, reducing the major factor that causes labyrinth seal leakage.

We can custom engineer solutions to meet exacting specifications for new or retrofit applications in most shaft and bore combinations. When used to replace seals during planned or unplanned rebuilds, the WD Profile lowers shaft cost due to liberal specifications. Costs can also be eliminated on tooling charges due to the fact that ProTech is a precision-machined seal.

DESIGN
An external O-ring on the outside diameter of the stator allows for easy seal installation, maintains a press fit in the seal housing, and provides a static seal against the bore for oil retention. The stator has a sophisticated series of grooves to retain oil splash, which has been tested by a major pump OEM and proved to be the most effective design for oil retention when compared to various competitor designs.

The rotor uses an external O-ring to maintain a static press fit on the shaft. Since the rotor spins with the shaft, it will not wear, groove, or damage the shaft. This eliminates costs associated with having to recondition the sealing surface of the shaft.

The rotor and stator are assembled at the Parker facility where they are permanently unitized, allowing for a one-piece installation. This unitized design also maintains the seal’s integrity by keeping high-pressure water spray, vibration or axial movement from separating or increasing the gap between the rotor and stator.

Additional features include:
• Delivers highest level of exclusion against high-pressure water spray and dust
• Meets IP-56, IP-66, and IP69K testing for dust and water exclusion
• Specifically designed to exclude high pressure water spray and dry contaminants in limited space applications.
• Narrow flanged designs
• Food grade and anti-microbial material available per ASTM JIS Z2801 testing
• Not compatible with oil lubricated systems.

Retains: Grease
Excludes: Heavy water spray and dry contaminants from bearing cavity
Equipment: Small disposable motors and equipment for the food processing industry; economical seal for 140 and 180 frame motors and other high volume OEM equipment requiring wash down protection where cost to upgrade the seal has been a deterrent.

MATERIALS
Stator & Rotor: ProTech uses proprietary PTFE compounds making it well suited for harsh environments, such as citric acids and strong caustics. This superior chemical resistance allows for the standardization of a single material within a plant, eliminating the need to stock duplicate sizes in expensive stainless steel or other exotic materials.

Characteristics of the various PTFE materials offered:
• Temperature range: -40 to 250 F (-40 to 121 C)
• Higher temperature applications can be handled with alternate materials
• Low wear, low coefficient of friction. Superior for dynamic applications
• FDA compliant
• Anti-microbial
• USDA 3A sanitary standards for food and dairy product contact

O-Rings: Come standard as FKM, but are also available in:
• NBR
• FDA silicone
• Fluorosilicone
• EPDM
• Aflas®

SHAFT MOUNTING POSITION: Compatible Lubrication types
• Horizontal: Grease, Dry
• Vertical Up: Grease, Dry
• Vertical Down: Grease, Dry

SIZE RANGE
Parker manufactures the WD Profile in standard shaft diameters ranging from 0.492” to 10” (12.5 mm to 254 mm). Because this is a precision machined seal, we can manufacture virtually any configuration.

HOW TO ORDER: To configure your part number, download the ProTech™ Part Numbering Guide from the Product Support tab. Contact Parker for requirements outside standards shown in the ProTech Bearing Isolators literature document in the Product Support tab. Click on “Where to Buy” to find a Distributor in your area, or contact Parker for assistance.

Documentos relacionados

×
Produtos Unidade de medida de comprimento Diâmetro do eixo Diâmetro do orifício Material de vedação Material do o-ring
WDE-0500-1315-2-6 Inch 0.500 1.315 Mineral Filled PTFE - FDA Silicone - FDA
WDE-0625-1375-2-1 Inch 0.625 1.375 Mineral Filled PTFE - FDA FKM
WDE-0666-1250-1-1 Inch 0.666 1.250 Proprietary PTFE FKM
WDE-0750-1500-1-1 Inch 0.750 1.500 Proprietary PTFE FKM
WDE-0787-1500-2-6 Inch 0.787 1.500 Mineral Filled PTFE - FDA Silicone - FDA
WDE-0787-1650-1-1 Inch 0.787 1.650 Proprietary PTFE FKM
WDE-0938-1500-1-1 Inch 0.938 1.500 Proprietary PTFE FKM
WDE-0938-1624-1-1 Inch 0.938 1.624 Proprietary PTFE FKM
WDE-0968-1750-2-6 Inch 0.968 1.750 Mineral Filled PTFE - FDA Silicone - FDA
WDE-0982-2500-1-1 Inch 0.982 2.500 Proprietary PTFE FKM
WDE-0984-1850-2-1 Inch 0.984 1.850 Mineral Filled PTFE - FDA FKM
WDE-0984-2047-1-1 Inch 0.984 2.047 Proprietary PTFE FKM
WDE-0984-2165-1-1 Inch 0.984 2.165 Proprietary PTFE FKM
WDE-1000-2000-1-1 Inch 1.000 2.000 Proprietary PTFE FKM
WDE-1155-1875-1-1 Inch 1.155 1.875 Proprietary PTFE FKM
WDE-1250-2000-2-6 Inch 1.250 2.000 Mineral Filled PTFE - FDA Silicone - FDA
WDE-1250-2047-1-1 Inch 1.250 2.047 Proprietary PTFE FKM
WDE-1339-2350-2-6 Inch 1.339 2.350 Mineral Filled PTFE - FDA Silicone - FDA
WDE-1350-2350-2-6 Inch 1.350 2.350 Mineral Filled PTFE - FDA Silicone - FDA
WDE-1375-1926-1-1 Inch 1.375 1.926 Proprietary PTFE FKM
WDE-1375-2125-1-1 Inch 1.375 2.125 Proprietary PTFE FKM
WDE-1375-2500-1-1 Inch 1.375 2.500 Proprietary PTFE FKM
WDE-1375-2625-1-1 Inch 1.375 2.625 Proprietary PTFE FKM
WDE-1377-2165-1-1 Inch 1.377 2.165 Proprietary PTFE FKM
WDE-1400-2249-1-1 Inch 1.400 2.249 Proprietary PTFE FKM
WDE-1417-2047-1-1 Inch 1.417 2.047 Proprietary PTFE FKM
WDE-1490-2042-1-1 Inch 1.490 2.042 Proprietary PTFE FKM
WDE-1575-2165-1-1 Inch 1.575 2.165 Proprietary PTFE FKM
WDE-1575-2750-1-1 Inch 1.575 2.750 Proprietary PTFE FKM
WDE-1625-2938-1-1 Inch 1.625 2.938 Proprietary PTFE FKM
WDE-1650-2319-2-6 Inch 1.650 2.319 Mineral Filled PTFE - FDA Silicone - FDA
WDE-1750-2420-1-1 Inch 1.750 2.420 Proprietary PTFE FKM
WDE-1750-2500-1-1 Inch 1.750 2.500 Proprietary PTFE FKM
WDE-1750-2875-1-1 Inch 1.750 2.875 Proprietary PTFE FKM
WDE-1750-3312-1-1 Inch 1.750 3.312 Proprietary PTFE FKM
WDE-1764-2437-1-1 Inch 1.764 2.437 Proprietary PTFE FKM
WDE-1875-2875-1-1 Inch 1.875 2.875 Proprietary PTFE FKM
WDE-1968-2952-1-1 Inch 1.968 2.952 Proprietary PTFE FKM
WDE-1990-3000-1-1 Inch 1.990 3.000 Proprietary PTFE FKM
WDE-2000-3000-1-1 Inch 2.000 3.000 Proprietary PTFE FKM
WDE-2243-3000-1-1 Inch 2.243 3.000 Proprietary PTFE FKM
WDE-2435-4000-1-1 Inch 2.435 4.000 Proprietary PTFE FKM
WDE-2500-3313-1-1 Inch 2.500 3.313 Proprietary PTFE FKM
WDE-2500-3500-1-1 Inch 2.500 3.500 Proprietary PTFE FKM
WDE-2625-3500-1-1 Inch 2.625 3.500 Proprietary PTFE FKM
WDE-2625-3752-1-1 Inch 2.625 3.752 Proprietary PTFE FKM
WDE-2868-3876-1-1 Inch 2.868 3.876 Proprietary PTFE FKM
WDE-3000-4000-1-1 Inch 3.000 4.000 Proprietary PTFE FKM
WDE-3188-4000-1-1 Inch 3.188 4.000 Proprietary PTFE FKM
WDE-3464-4330-1-1 Inch 3.464 4.330 Proprietary PTFE FKM
WDE-3500-4500-1-1 Inch 3.500 4.500 Proprietary PTFE FKM
WDE-3750-4725-1-1 Inch 3.750 4.725 Proprietary PTFE FKM
WDE-3938-5000-1-1 Inch 3.938 5.000 Proprietary PTFE FKM
WDE-4000-5000-2-1 Inch 4.000 5.000 Mineral Filled PTFE - FDA FKM
WDM-0160-0340-1-1 Metric 16.0 34.0 Proprietary PTFE FKM
WDM-0170-0470-1-1 Metric 17.0 47.0 Proprietary PTFE FKM
WDM-0170-0480-1-1 Metric 17.0 48.0 Proprietary PTFE FKM
WDM-0200-0430-1-1 Metric 20.0 43.0 Proprietary PTFE FKM
WDM-0240-0480-2-6 Metric 24.0 48.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0240-0520-2-6 Metric 24.0 52.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0250-0470-1-1 Metric 25.0 47.0 Proprietary PTFE FKM
WDM-0250-0480-1-1 Metric 25.0 48.0 Proprietary PTFE FKM
WDM-0300-0475-1-1 Metric 30.0 47.5 Proprietary PTFE FKM
WDM-0300-0560-1-1 Metric 30.0 56.0 Proprietary PTFE FKM
WDM-0300-0720-1-1 Metric 30.0 72.0 Proprietary PTFE FKM
WDM-0334-0480-2-6 Metric 33.4 48.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0340-0720-2-6 Metric 34.0 72.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0350-0610-1-1 Metric 35.0 61.0 Proprietary PTFE FKM
WDM-0400-0550-2-6 Metric 40.0 55.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0400-0570-1-1 Metric 40.0 57.0 Proprietary PTFE FKM
WDM-0400-0600-2-6 Metric 40.0 60.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0419-0800-2-6 Metric 41.9 80.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0420-0800-2-6 Metric 42.0 80.0 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0450-0650-1-1 Metric 45.0 65.0 Proprietary PTFE FKM
WDM-0450-0750-1-1 Metric 45.0 75.0 Proprietary PTFE FKM
WDM-0498-0668-2-6 Metric 49.8 66.8 Mineral Filled PTFE - FDA Silicone - FDA
WDM-0500-0670-1-1 Metric 50.0 67.0 Proprietary PTFE FKM
WDM-0500-0762-1-1 Metric 50.0 76.2 Proprietary PTFE FKM
WDM-0550-0750-1-1 Metric 55.0 75.0 Proprietary PTFE FKM
WDM-0550-0800-1-1 Metric 55.0 80.0 Proprietary PTFE FKM
WDM-0600-0860-1-1 Metric 60.0 86.0 Proprietary PTFE FKM
WDM-0600-0900-1-1 Metric 60.0 90.0 Proprietary PTFE FKM
WDM-0725-1000-1-1 Metric 72.5 100.0 Proprietary PTFE FKM
WDM-0950-1200-1-1 Metric 95.0 120.0 Proprietary PTFE FKM
WDM-1000-1200-1-1 Metric 100.0 120.0 Proprietary PTFE FKM
WDM-1050-1350-1-1 Metric 105.0 135.0 Proprietary PTFE FKM

687852
687567