ZoomLock Push - Removable | Product Series

Filtrar por

    Nenhum filtro selecionado

Tipo de conexão

Tamanho da conexão

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
ZoomLock Push - Removable

ZoomLock Push - Removable

ZoomLock Push - Removable new tool-free refrigerant fittings provide a faster, cleaner, safer connection using a braze-free, flame-free, refrigerant piping solution for HVAC/R systems.

Especificações técnicas

  • Tipo de refrigerante: R-22, R-32, R-134A, R-290, R-404A, R-407A, R-407C, R-407F, R-410A, R-448A, R-449A, R-507, R-600A
  • Temperatura máxima de operação: 250 °F, 121 °C
  • Pressão máxima de operação: 870 psi, 60 bar
  • Pressão Mínimo de ruptura: 4355 psi, 300 bar
  • Classificação entre vácuo e pressão: 200 Microns
  • Taxa de vazamento externo: < 0.1 ounce of Helium per year at Operating Pressure Range
  • Resistência à vibração: Conforms to UL109
  • Material do corpo: Brass
  • Material do o-ring: Chloroprene

Descrição completa do produto

Parker ZoomLock Push is a tool-free design that allows the contractor to successfully make leak-free connections without the use of a brazing torch or other tools. ZoomLock Push reduces installation costs, is more repeatable than brazing, improves system cleanliness, and creates secure leak-free tube connections without requiring press tools for installation.

Markets:
• Air Conditioning
• Refrigeration
• Transportation
Features and Benefits:
• Less equipment and no gas needed
• Safer conditions, no fire hazards
• No hot work permits required
• More environmentally friendly
• No solder related quality issues
• More flexible access to job sites
• No need to nitrogen purge
Applications:
• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers, VRF, VRV
• Refrigeration - Cases, Coolers, Walk in Coolers, Freezers
• Pipe sizes range from 1/4" to 7/8"
• Transportation

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Documentos relacionados

×
Produtos Tipo de conexão Tamanho da conexão
777090
777157 Coupling 1-1/8"
777159 90 Degree Elbow 1-1/8"
777141 SAE Flare Adapter 1/2"
777146 90 Degree Elbow 5/8"
777145 90 Degree Elbow 1/2"
777144 90 Degree Elbow 3/8"
777143 90 Degree Elbow 1/4"
777142 SAE Flare Adapter 5/8"
777140 SAE Flare Adapter 3/8"
777147 90 Degree Elbow 3/4"
777138 Coupling 7/8"
777137 Coupling 3/4"
777136 Coupling 5/8"
777135 Coupling 1/2"
777134 Coupling 3/8"
777133 Coupling 1/4"
777139 SAE Flare Adapter 1/4"
777148 90 Degree Elbow 7/8"

687852
840599