Power Plant Lab - Parker Kittiwake | Product Series

Filtrar por

    Nenhum filtro selecionado

Lubrificante

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Power Plant Lab - Parker Kittiwake

Power Plant Lab - Parker Kittiwake

Parker Power Plant Lab is aimed at diesel and steam power plant installations in remote and often inhospitable locations.

Especificações técnicas

  • Marca: Kittiwake
  • Divisão: Hydraulic & Industrial Process Filtration Division EMEA
  • Setor: Marine
  • Tecnologia: Hydraulics, Filtration
  • Tipo de produto: Condition Monitor
  • Para tipo de fluido: Fuels, Lube Oil
  • Estilo do produto: Viscosity Sensor, Density Sensor, Moisture Sensor, Total Acid Number (TAN) Sensor, Total Base Number (TBN) Sensor, Insolubles Sensor, Particle Detector/Counter
  • Método de sensibilidade: Multiple
  • Especificações atendidas: CE Certification

Descrição completa do produto

Power Plant Lab

A high spec system consisting of a wall mounted cabinet containing a suite of core electronic QC tests lubricants and residual fuel oils. Supplied branded under contract for the Wärtsilä Power Plant Division this is also available directly from Parker Kittiwake. Of rugged design and suitable for long term use in harsh environments, all equipment is simple to use and ideal for operation by ships engine room crew.

The ability to test oil and fuel on-site, at the point of use, enables you to conduct oil and bunker fuel analysis quickly and easily. Detecting out-of-spec fuels or lubricants can identify potential problems before equipment damage occurs. Supplied with EasySHIP reagent systems to minimise transportation costs (See also Parker Kittiwake Bunker sampling and sample storage equipment).

• Fast accurate results for multiple oil and fuel parameters
• Determine fuel quality and quantity during the bunkering process.
• Make informed maintenance decisions around your major lubricants
• Identify contamination in time to act.

Documentos relacionados

×
Produtos Lubrificante
FG-K4-600-KW Diesel
FG-K4-602-KW Steam

687852
C89472