Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Autoclave Engineers MVE/MV Mini Needle Valves are designed for laboratory applications and built for safe reliable operation up to 15,000 psi (1,034 bar).
Parker Autoclave MVE/MV Mini Needle Valve Series needle valves are compact design with working pressures to 15,000 psi (1034 bar). Tubing sizes range from 1/16"" to 1/8"". Tubing connections utilizes Parker Autoclave Engineers Speed Bite single ferrule design. Operating temperatures are from 0°F to 450°F (-17.8°C to 232°C). 316 stainless steel construction, other options available. Along with their many features these valves provide dependable and trouble-free service in wide variety of applications.
Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Power
Features/Benefits:
• Tubing sizes from 1/16” to 1/8”.
• Compact barstock body design.
• Metal-to-metal seating achieves bubble-tight shutoff, longer stem/seat life in abrasive flow, greater durability for repeated on/off cycles and excellent corrosion resistance.
• Adjustable packing below threads provides dependable sealing.
• Choice of Vee or Regulating stem tips.
• Available in five body patterns.
Applications:
• Test Panels
• Medium Pressure Skid Panels
• Medium Pressure Fluid Handling Systems
• Research Systems
| Compliance, Certifications & Safety |
|---|
| Autoclave Engineers Technicial/Special Materials Data Catalog | 02-0142SE |
| Selector Guides |
|---|
| Cross Reference Tool |
| Communities, Blogs & Industry Links |
|---|
| ACS |
| Contact & Support Information |
|---|
| Go To Autoclave.com |
| Products | Connection Style | Stem Type | Body Type | Maximum Pressure (psig) | Body Material | Tube Type |
|---|---|---|---|---|---|---|
| MVE1001 | 1/16" SpeedBite | Vee | 2 Way Straight | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE1002 | 1/16" SpeedBite | Vee | 2 Way Angle | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE1003 | 1/16" SpeedBite | Vee | 3 Way, 2 on Pressure | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE1004 | 1/16" SpeedBite | Vee | 3 Way, 1 on Pressure | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE2001 | 1/8" SpeedBite | Vee | 2 Way Straight | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE2002 | 1/8" SpeedBite | Vee | 2 Way Angle | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE2003 | 1/8" SpeedBite | Vee | 3 Way, 2 on Pressure | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MVE2004 | 1/8" SpeedBite | Vee | 3 Way, 1 on Pressure | 15,000 | 316 Stainless Steel | 3/8" Hex Tubing Gland |
| MV1001 | 1/16" SpeedBite | Vee | 2 Way Straight | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV1002 | 1/16" SpeedBite | Vee | 2 Way Angle | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV1003 | 1/16" SpeedBite | Vee | 3 Way, 2 on Pressure | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV1004 | 1/16" SpeedBite | Vee | 3 Way, 1 on Pressure | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV2001 | 1/8" SpeedBite | Vee | 2 Way Straight | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV2002 | 1/8" SpeedBite | Vee | 2 Way Angle | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV2003 | 1/8" SpeedBite | Vee | 3 Way, 2 on Pressure | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |
| MV2004 | 1/8" SpeedBite | Vee | 3 Way, 1 on Pressure | 15,000 | 316 Stainless Steel | 10MM Hex Tubing Gland |