21-10330-030-5 - Steelflow Pleated Mesh Filter Cartridge | 316L Stainless Steel Cartridge for Microfiltration Applications | ParkerCA

Steelflow Pleated Mesh Filter Cartridge | 316L Stainless Steel Cartridge for Microfiltration Applications | #21-10330-030-5

21-10330-030-5

Steelflow Pleated Mesh Filter Cartridge | 316L Stainless Steel Cartridge for Microfiltration Applications | #21-10330-030-5

The Steelflow Pleated Mesh Filter Cartridge tolerates extreme thermal ranges and differential pressures while providing an extended service life and excellent dirt-holding capacity.


Technical Specifications

  • Secondary Seal: N/A
  • Micron Rating (µm): 3
  • End Cap Configuration: 222 O-Ring/Flat Cap
  • Seal Material: FEP Encapsulated Viton
  • Length (inch): 30
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: 316L Stainless Steel
  • Filter Construction: Mesh/Metallic
  • End Cap Material: 316L Stainless Steel
  • Core Type: 316L Stainless Steel
  • Hose Reinforcement Material & Structure: 316L Stainless Steel
  • Flow Rate: 10 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Item Information

The Steelflow™ filter cartridge product line has been developed for microfiltration applications requiring a cartridge that will tolerate extreme thermal ranges and differential pressures while providing an extended service life and excellent dirt-holding capacity.
Steelflow filter cartridges attains their superior performance due to our proprietary 421® filter medium, composed of 100%, 316L random fiber stainless steel. The unique calendering process compresses the fiber matrix to form specialized filter media which provides consistently high porosities and large filtration areas. The sintered matrix is then reinforced with woven wire screen to provide the mechanical strength necessary to withstand high differential pressures and exceptional flow characteristics. To further assure product quality, each cartridge is bubble point integrity tested.
All other Steelflow filter cartridge components are fabricated from 316L stainless steel which provides exceptional chemical and thermal resistance. Steelflow filter cartridges can be cleaned mechanically, chemically or thermally to allow cartridge reuse.
Available in 0.5μm, 1.0μm, 5.0μm, 10μm, 20μm and 40μm micron ratings. Liquid particle retention is typically 99.0% efficient at the stipulated pore size.
Features/Benefits
• 100% bubble point integrity tested
• 316L stainless steel construction
• Superior chemical compatibility
• Excellent mechanical strength
• Extended on-stream life
• High thermal tolerance
• Regenerable

Applications
• Sparger Filtration
• Cryogenics Filtration
• Beverage Filtration
• Highly Viscous Fluid Filtration
• Corrosive Liquids and Gas Filtration
• Super-Heated Process Steam Filtration
• High Temperature Processing Filtration
• Filtration for Recovery of Valuable Particulate

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Steelflow Pleated Mesh Filter Cartridge Data Sheet
×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
702106