Field Attachable Hydraulic Hose Fitting - 23 Series Fittings | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Field Attachable Hydraulic Hose Fitting - 23 Series Fittings

Field Attachable Hydraulic Hose Fitting - 23 Series Fittings OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Port Size: '1/4 - 2 inch
  • Product Style: Female JIC 37° - Swivel, Female PTT 30° - Swivel, Female SAE 45° - Swivel
  • Shape: Straight
  • Connection Size: View Part Details.
  • Hose Inside Diameter: 3/16 to 1-13/16 inch, 4.76 to 46.04 mm, -4 to -32 (Size)
  • Materials of Construction: Steel, Brass (Nipple), Steel (Nut & Socket)
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
Safety Warning

Full Product Description

Parker's 23 series fittings are a three-piece field attachable style fitting which enables you to quickly and easily make hose assemblies right on the job site without special tools. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 23 series fittings are compatible with transportation, air brake and refrigerant hoses. The 23 series fittings are available from 3/16” to 1-13/16” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Refrigerant

Compatible Hoses:
• 213
• 293

Related Documents

Product Demos & Tutorials
Identifying Hydraulic Hose Fittings
Literature and Reference Materials
CrimpSource
×
Products

687541
687583