Thermowell, Texas Thermowell 23 Series Sample Probes | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermowell, Texas Thermowell 23 Series Sample Probes

Thermowell, Texas Thermowell 23 Series Sample Probes

Parker PGI's Texas Thermowell's sample probes are used in the extraction of gas or liquid samples from pipelines for analysis. The sample probes are custom configured to the size, process content, flow velocity and temperature of each pipeline.

Technical Specifications

  • Body Material: 304 SS | 316 SS | Hastelloy C | Monel 400 | Inconel 600 | Consult factory for additional material options.
  • Maximum Immersion Length: 1.6" to 45" | Consult factory for longer lengths. inch
  • Mounting Type: Threaded | Flanged | Ring Joint | Socket Weld | Weld-In | Van Stone | Sanitary | Flat Face
  • Shank Style: Straight
  • Maximum Process Connection: Threaded: 1/2" to 1-1/2" NPT | Flanged: 1" Class 150 to 2" Class 2500 | Socket Weld & Weld-In: 3/4" pipe to 1-1/2" actual | Van Stone: 1" to 2" | Sanitary: 1-1/2" to 3" Tri-Clamp | Consult factory for additional process connection options. inch
  • Bore Diameter: 0.260" to 0.385" | Consult factory for additional sizes.
  • Maximum Lag Length: 0" to 9.5" | Consult factory for additional lengths. inch
  • Connection Thread Size: 1/4" to 1" NPT | 1/4" to 1" NPSM | 1/4" to 1/2" CMP (Compression) | Consult factory for additional sizes. inch
  • Shank Diameter: 0.375" to 1.90" | Consult factory for additional sizes. inch
  • Additional Options: Special Markings | Stainless Plug & Chain | Dye Penetration Testing | External Hydro Pressure Test | Full Penetration Weld | X-Ray of Weldment | Positive Material ID (PMI) | Special Surface Finish | Electropolishing | Consult factory for additional options
Safety Warning

Full Product Description

Parker PGI’s Texas Thermowell 23 Series probes aid in sample collection, these sample probes can be utilized as injection quills which inject chemicals into the center of the pipe.  

Parker PGI Texas Thermowell Sample probes are offered in threaded, flanged, socket weld, weld-in, van stone and sanitary mounting styles.  Over 25 body material options can be customized with various process connections, immersion lengths, lag lengths and shank diameters.   

The best representative average sample comes from single phase flow. If single phase flow exists in a process it will typically be found in the center 1/3 of the pipe which is where probe tip length can be sized to reach.  As a standard probes are provided with a 45 degree angled tip, and blunt cut tips are available upon request.

Sample probes are used in virtually all process industries, including refining, petrochemical, oil and gas, chemical, food and beverage, pharmaceutical, biomedical, cement, power generation, and nuclear.

A variety of testing and certifications are also available and include: Dye penetration testing, internal or external hydro pressure testing, X-ray of weldment, positive material identification, and material test reports/certifications.

Markets:
• Chemical
• Petrochemical
• Oil and Gas

Features/Benefits:
• Machined from bar stock material
• Polished surface to 16 RMS
• Brass, Carbon Steel,304/316 SS and Monel available
• Styles include threaded, flanged, socket weld, weld-in, van stone and sanitary mounting .  

Applications:
• Process temperature instrumentation
• Sample collection
• Injection sites

Related Documents

Literature and Reference Materials
Sample Probes - PGI-SP
Texas Thermowells - PGI-TT
×
Products

687541
687516