Crimp Style Hydraulic Hose Fitting – 26 Series Fittings | Product Series

Filter by

    No filters selected

Port Connection

Hose I.D. (size)

Shape

Materials of Construction

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 26 Series Fittings

Crimp Style Hydraulic Hose Fitting – 26 Series Fittings

Parker's 26 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Connection Size: View Part Details.
  • Application: Hydraulics
  • Connection Type: See Part Technical Specs.
  • Hose Inside Diameter: 4.76 to 46.04 mm, -4 to -32 (Size), 3/16 to 1-13/16 inch
  • Maximum Operating Pressure: Refer to Part for Detailed Specification.
  • Maximum Operating Temperature: Refer to Part for Detailed Specification.
  • Minimum Operating Temperature: Refer to Part for Detailed Specification.
  • Port Size: 1/8 to 2 inch
  • Product Style: Multiple Styles Available
  • Shape: Straight, Elbow 45°, Elbow 90°
  • Materials of Construction: Steel, Brass, Brass (Nipple), Steel (Nut & Socket)
Safety Warning

Full Product Description

Parker's 26 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 26 series fittings are compatible with transportation air brake, compressed natural gas & liquefied petroleum, marine fuel & engine and refrigerant hose. The 26 series fittings are available from 3/16” to 1-13/16” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Easy push on force
• Imperial HEX
• Brass option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant

Compatible Hoses:
• 201
• 206
• 213
• 221FR
• 244
• 266
• 285
• 293
• SS23CG

Related Documents

×
Products Port Connection Hose I.D. (size) Shape Materials of Construction Product Style
10126-2-4 1/8" -4 Straight Steel Male NPTF Pipe - Rigid
10126-4-4 1/4" -4 Straight Steel Male NPTF Pipe - Rigid
10126-4-5 1/4" -5 Straight Steel Male NPTF Pipe - Rigid
10126-4-6 1/4" -6 Straight Steel Male NPTF Pipe - Rigid
10126-4-6B 1/4" -6 Straight Brass Male NPTF Pipe - Rigid
10126-6-6 3/8" -6 Straight Steel Male NPTF Pipe - Rigid
10126-6-6B 3/8" -6 Straight Brass Male NPTF Pipe - Rigid
10126-6-8 3/8" -8 Straight Steel Male NPTF Pipe - Rigid
10126-6-8B 3/8" -8 Straight Brass Male NPTF Pipe - Rigid
10126-8-8 1/2" -8 Straight Steel Male NPTF Pipe - Rigid
10126-8-8B 1/2" -8 Straight Brass Male NPTF Pipe - Rigid
10126-8-10 1/2" -10 Straight Steel Male NPTF Pipe - Rigid
10126-8-10B 1/2" -10 Straight Brass Male NPTF Pipe - Rigid
10126-12-12 3/4" -12 Straight Steel Male NPTF Pipe - Rigid
10126-16-16 1" -16 Straight Steel Male NPTF Pipe - Rigid
10126-20-20 1-1/4" -20 Straight Steel Male NPTF Pipe - Rigid
10126-24-24 1-1/2" -24 Straight Steel Male NPTF Pipe - Rigid
10126-32-32 2" -32 Straight Steel Male NPTF Pipe - Rigid
10326-4-4 1/4" -4 Straight Steel Male JIC 37° - Rigid
10326-4-4B 1/4" -4 Straight Brass Male JIC 37° - Rigid
10326-6-6 3/8" -6 Straight Steel Male JIC 37° - Rigid
10326-8-8 1/2" -8 Straight Steel Male JIC 37° - Rigid
10326-10-10 5/8" -10 Straight Steel Male JIC 37° - Rigid
10626-6-6 3/8" -6 Straight Steel Female JIC 37° - Swivel
10626-6-6B 3/8" -6 Straight Brass Female JIC 37° - Swivel
10626-6-8 3/8" -8 Straight Steel Female JIC 37° - Swivel
10626-6-8B 3/8" -8 Straight Brass Female JIC 37° - Swivel
10626-12-12 3/4" -12 Straight Steel Female JIC 37° - Swivel
10626-12-12B 3/4" -12 Straight Brass Female JIC 37° - Swivel
10626-16-16 1" -16 Straight Steel Female JIC 37° - Swivel
10626-16-16B 1" -16 Straight Brass Female JIC 37° - Swivel
10626-20-20 1-1/4" -20 Straight Steel Female JIC 37° - Swivel
10626-24-24 1-1/2" -24 Straight Steel Female JIC 37° - Swivel
10626-32-32 2" -32 Straight Brass Female JIC 37° - Swivel
13726-4-4 1/4" -4 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-6-6 3/8" -6 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-8-8 1/2" -8 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-10-10 5/8" -10 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-12-12 3/4" -12 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-16-16 1" -16 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-20-20 1-1/4" -20 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13726-24-24 1-1/2" -24 Elbow 45° - Short Drop Steel Female JIC 37° - Swivel
13926-4-4 1/4" -4 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-6-6 3/8" -6 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-8-8 1/2" -8 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-10-10 5/8" -10 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-10-12 5/8" -12 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-12-12 3/4" -12 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-16-16 1" -16 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-20-20 1-1/4" -20 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
13926-24-24 1-1/2" -24 Elbow 90° - Short Drop Steel Female JIC 37° - Swivel
14126-4-4 1/4" -4 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
14126-6-6 3/8" -6 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
14126-8-8 1/2" -8 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
14126-10-10 5/8" -10 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
14126-16-16 1" -16 Elbow 90° - Long Drop Steel Female JIC 37° - Swivel
10426-6-6 3/8" -6 Straight Steel Male SAE 45° - Rigid
10826-6-6 3/8" -6 Straight Steel Female SAE 45° - Swivel
10826-6-6B 3/8" -6 Straight Brass Female SAE 45° - Swivel
10826-10-8 5/8" -8 Straight Steel Female SAE 45° - Swivel
10826-10-10 5/8" -10 Straight Steel Female SAE 45° - Swivel
10826-12-12 3/4" -12 Straight Steel Female SAE 45° - Swivel
10826-12-12B 3/4" -12 Straight Brass Female SAE 45° - Swivel
17726-4-4 1/4" -4 Elbow 45° Steel Female SAE 45° - Swivel
17726-6-6 3/8" -6 Elbow 45° Steel Female SAE 45° - Swivel
17726-8-8 1/2" -8 Elbow 45° Steel Female SAE 45° - Swivel
17726-10-10 5/8" -10 Elbow 45° Steel Female SAE 45° - Swivel
17726-12-12 3/4" -12 Elbow 45° Steel Female SAE 45° - Swivel
17926-4-4 1/4" -4 Elbow 90° Steel Female SAE 45° - Swivel
17926-6-6 3/8" -6 Elbow 90° Steel Female SAE 45° - Swivel
17926-8-8 1/2" -8 Elbow 90° Steel Female SAE 45° - Swivel
17926-10-10 5/8" -10 Elbow 90° Steel Female SAE 45° - Swivel
17926-12-12 3/4" -12 Elbow 90° Steel Female SAE 45° - Swivel
16826-4-4 1/4" -4 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-4-4B 1/4" -4 Straight Brass Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-4-5 1/4" -5 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-4-6 1/4" -6 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-5-5 5/16" -5 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-8-6 1/2" -6 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-8-8 1/2" -8 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-8-10 1/2" -10 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-8-10B 1/2" -10 Straight Brass Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-10-10 5/8" -10 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-10-10B 5/8" -10 Straight Brass Female JIC 37°/SAE 45° Dual Flare - Swivel
16826-10-12 5/8" -12 Straight Steel Female JIC 37°/SAE 45° Dual Flare - Swivel
12826-4-4 1/4" -4 Straight Steel Male Inverted SAE 45° - Swivel
12826-5-5 5/16" -5 Straight Steel Male Inverted SAE 45° - Swivel
12826-6-6 3/8" -6 Straight Steel Male Inverted SAE 45° - Swivel
12826-8-8 1/2" -8 Straight Steel Male Inverted SAE 45° - Swivel
12826-10-10 5/8" -10 Straight Steel Male Inverted SAE 45° - Swivel
16926-4-4 1/4" -4 Elbow 90° Steel Male Inverted SAE 45° - Swivel
16926-6-6 3/8" -6 Elbow 90° Steel Male Inverted SAE 45° - Swivel
16926-8-8 1/2" -8 Elbow 90° Steel Male Inverted SAE 45° - Swivel
1JC26-4-4 1/4" -4 Straight - Short Steel Female Seal-Lok® - Swivel
1JC26-6-6 3/8" -6 Straight - Short Steel Female Seal-Lok® - Swivel
1JC26-8-8 1/2" -8 Straight - Short Steel Female Seal-Lok® - Swivel
1JC26-12-12 3/4" -12 Straight - Short Steel Female Seal-Lok® - Swivel
1JC26-16-16 1" -16 Straight - Short Steel Female Seal-Lok® - Swivel
1JC26-20-20 1-1/4" -20 Straight - Short Steel Female Seal-Lok® - Swivel
1J726-4-4 1/4" -4 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-6-6 3/8" -6 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-8-8 1/2" -8 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-10-10 5/8" -10 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-12-12 3/4" -12 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-16-16 1" -16 Elbow 45° Steel Female Seal-Lok® - Swivel
1J726-20-20 1-1/4" -20 Elbow 45° Steel Female Seal-Lok® - Swivel
1J926-4-4 1/4" -4 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-6-6 3/8" -6 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-8-8 1/2" -8 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-10-10 5/8" -10 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-12-12 3/4" -12 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-16-16 1" -16 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1J926-20-20 1-1/4" -20 Elbow 90° - Short Drop Steel Female Seal-Lok® - Swivel
1S526-6-6 3/8" -6 Straight - Short Pilot Steel Male Tube-O - Swivel
1S526-8-8 1/2" -8 Straight - Short Pilot Steel Male Tube-O - Swivel
1S526-10-10 5/8" -10 Straight - Short Pilot Steel Male Tube-O - Swivel
1S526-10-12 5/8" -12 Straight - Short Pilot Steel Male Tube-O - Swivel
1S526-12-12 3/4" -12 Straight - Short Pilot Steel Male Tube-O - Swivel
15R26-6-6 3/8" -6 Elbow 45° - Short Pilot Steel Male Tube-O - Swivel
15R26-8-8 1/2" -8 Elbow 45° - Short Pilot Steel Male Tube-O - Swivel
15R26-10-10 5/8" -10 Elbow 45° - Short Pilot Steel Male Tube-O - Swivel
15R26-10-12 5/8" -12 Elbow 45° - Short Pilot Steel Male Tube-O - Swivel
15K26-6-6 3/8" -6 Elbow 90° - Short Pilot Steel Male Tube-O - Swivel
15K26-8-8 1/2" -8 Elbow 90° - Short Pilot Steel Male Tube-O - Swivel
15K26-10-10 5/8" -10 Elbow 90° - Short Pilot Steel Male Tube-O - Swivel
15K26-10-12 5/8" -12 Elbow 90° - Short Pilot Steel Male Tube-O - Swivel
15K26-8-8-PB 1/2" -8 Elbow 90° - Short Pilot Steel Male Tube-O - Swivel - with High Pressure Charge Port for R134a
14526-10-12-PT 5/8" -12 Straight - Long Pilot Steel Male Tube-O - Swivel - with Low Pressure Charge Port for R134a
15M26-10-12-PT 5/8" -12 Elbow 90° - Long Pilot Steel Male Tube-O - Swivel - with Low Pressure Charge Port for R134a
15G26-6-6 3/8" -6 Straight - Internal Long Pilot (3 Step) Steel Male Tube-O - Rigid
15G26-8-8 1/2" -8 Straight - Internal Long Pilot (3 Step) Steel Male Tube-O - Rigid
15G26-10-10 5/8" -10 Straight - Internal Long Pilot (3 Step) Steel Male Tube-O - Rigid
15G26-10-12 5/8" -12 Straight - Internal Long Pilot (3 Step) Steel Male Tube-O - Rigid
15S26-6-6 3/8" -6 Straight - Short Pilot Steel Female Tube-O - Swivel
15S26-8-8 1/2" -8 Straight - Short Pilot Steel Female Tube-O - Swivel
15S26-10-10 5/8" -10 Straight - Short Pilot Steel Female Tube-O - Swivel
15S26-10-12 5/8" -12 Straight - Short Pilot Steel Female Tube-O - Swivel
15S26-12-12 3/4" -12 Straight - Short Pilot Steel Female Tube-O - Swivel
15H26-6-6 3/8" -6 Elbow 45° - Short Pilot Steel Female Tube-O - Swivel
15H26-8-8 1/2" -8 Elbow 45° - Short Pilot Steel Female Tube-O - Swivel
15H26-10-10 5/8" -10 Elbow 45° - Short Pilot Steel Female Tube-O - Swivel
15H26-10-12 5/8" -12 Elbow 45° - Short Pilot Steel Female Tube-O - Swivel
15T26-6-6 3/8" -6 Elbow 90° - Short Pilot Steel Female Tube-O - Swivel
15T26-8-8 1/2" -8 Elbow 90° - Short Pilot Steel Female Tube-O - Swivel
15T26-10-10 5/8" -10 Elbow 90° - Short Pilot Steel Female Tube-O - Swivel
15T26-10-12 5/8" -12 Elbow 90° - Short Pilot Steel Female Tube-O - Swivel
15T26-12-12 3/4" -12 Elbow 90° - Short Pilot Steel Female Tube-O - Swivel
15926-6-6-PB 3/8" -6 Straight - Long Pilot Steel Female Tube-O - Swivel - with High Pressure Charge Port for R134a
15926-8-8-PB 1/2" -8 Straight - Long Pilot Steel Female Tube-O - Swivel - with High Pressure Charge Port for R134a
15926-10-12-PT 5/8" -12 Straight - Long Pilot Steel Female Tube-O - Swivel - with Low Pressure Charge Port for R134a
15N26-8-8-PB 1/2" -8 Elbow 45° - Long Pilot Steel Female Tube-O - Swivel - with High Pressure Charge Port for R134a
15N26-10-12-PT 5/8" -12 Elbow 45° - Long Pilot Steel Female Tube-O - Swivel - with Low Pressure Charge Port for R134a
15L26-8-8 1/2" -8 Elbow 90° - Long Pilot Steel Female Tube-O - Swivel
15L26-6-6-PB 3/8" -6 Elbow 90° - Long Pilot Steel Female Tube-O - Swivel - with High Pressure Charge Port for R134a
15L26-8-8-PB 1/2" -8 Elbow 90° - Long Pilot Steel Female Tube-O - Swivel - with High Pressure Charge Port for R134a
15L26-10-10-PT 5/8" -10 Elbow 90° - Long Pilot Steel Female Tube-O - Swivel - with Low Pressure Charge Port for R134a
15L26-10-12-PT 5/8" -12 Elbow 90° - Long Pilot Steel Female Tube-O - Swivel - with Low Pressure Charge Port for R134a
15P26-10-12-PT 5/8" -12 Elbow 45° - Long Pilot Steel Male Tube-O - Swivel - with Low Pressure Charge Port for R134a
17B26-8-6BA 1/2" -6 Straight Brass Nipple with Steel Nut and Socket Female Air Brake Jounce Line - Swivel
17B26-8-8BA 1/2" -8 Straight Brass Nipple with Steel Nut and Socket Female Air Brake Jounce Line - Swivel
15V26-12-8 3/4" -8 Elbow 45° Steel Female Compressor - Swivel
15V26-12-12 3/4" -12 Elbow 45° Steel Female Compressor - Swivel
15W26-12-8 3/4" -8 Elbow 90° Steel Female Compressor - Swivel
15W26-12-12 3/4" -12 Elbow 90° Steel Female Compressor - Swivel
15Z26-12-8 3/4" -8 Elbow 90° - Block Type Steel Female Compressor - Swivel
15Z26-12-12 3/4" -12 Elbow 90° - Block Type Steel Female Compressor - Swivel
1T126-6-6 3/8" -6 Straight Steel Male Refrigerant Tube Mender (with Nut and Ferrule)
1T126-8-8 1/2" -8 Straight Steel Male Refrigerant Tube Mender (with Nut and Ferrule)
1T126-10-10 5/8" -10 Straight Steel Male Refrigerant Tube Mender (with Nut and Ferrule)
1T126-10-12 5/8" -12 Straight Steel Male Refrigerant Tube Mender (with Nut and Ferrule)
1T126-12-12 3/4" -12 Straight Steel Male Refrigerant Tube Mender (with Nut and Ferrule)
10826-8-8B 1/2" -8 Straight Brass Female JIC 37°/SAE 45° Dual Flare - Swivel
1S926-12-12 5/8" -12 Straight Steel Brazable Slip-fit Counterbore-Straight
1S926-6-6 5/16" -6 Straight Steel Brazable Slip-fit Counterbore-Straight
1S926-8-10 1/2" -8 Straight Steel Brazable Slip-fit Counterbore-Straight
1S926-8-8 12/32" -8 Straight Steel Brazable Slip-fit Counterbore-Straight

687541
687583