3 Way Rotary Type Manual Valve | Product Series

Filter by

    No filters selected

Configuration

Detents

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
3 Way Rotary Type Manual Valve

3 Way Rotary Type Manual Valve

REGIONAL - Parker’s manually operated 3-way, 2 or 3-position directional control spool valve is capable of flows up to 23 lpm (6 gpm) and pressures as high as 240 bar (3500 psi). Knob and lever actuators are available with detents.

Technical Specifications

  • Configuration: Finger knob, Knob, Lever
  • Detents: 2 position detent, 3 position detent, N/A
  • Rotation Angle: 45, 90 °
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 22.5 L/min, 6 gal/min
  • Actuation Type: Rotary
  • Maximum Flow Rate: 3 gal/min, 22.5 L/min
  • Maximum Operating Pressure: 3500 psi, 240 bar
  • Maximum Inlet Pressure Rating: 3500 psi, 240 bar
  • Maximum Tank Pressure: 500 psi, 34.5 bar
  • Leak Rate: 164 @ 3500 PSI (240 BAR) cm3/min
  • Cavity Size: C10-3
  • Function: Spool Type
  • Operation Type: Manual
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Stem, stainless steel. All other parts hardened steel.
  • Installation Torque: 16 lb-ft, 22 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.3 lb, 0.11 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s 3-way manual rotary spool valves provide precise operator control for switching or diverter type applications with a knob or lever style actuator. These valves are capable of flows up to 23 lpm (6 gpm) and pressures as high as 240 bar (3500 psi). Parker’s 3-way manual rotary spool valves operate throughout a 90 degree rotation with a closed center condition at 45 degrees. These valves are available with detented positions and are ideal for single direction applications, such as uni-directional motors or single acting circuits on a variety of machinery within the construction, material handling, or industrial markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• Lever and knob options
• Detented versions available
• External parts zinc plated

Applications:
• Single acting circuits
• Pilot circuits
• Uni-directional motors

Related Documents

Literature and Reference Materials
HVS Global Cartridge Valve Catalog MSG15-3504
×
Products Configuration Detents Seal Material
DM103K Knob N/A Nitrile
DM103KV Knob N/A Fluorocarbon
DM103LD Lever 2 position detent Nitrile
DM103LDV Lever 2 position detent Fluorocarbon
DM103LN Lever 3 position detent Nitrile
DM103LNV Lever 3 position detent Fluorocarbon
DM103FKD Finger Knob 2 position detent Nitrile
DM103FKDV Finger Knob 2 position detent Fluorocarbon
DM103FKN Finger Knob 3 position detent Nitrile
DM103FKNV Finger Knob 3 position detent Fluorocarbon

687541
687505