Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Compact and reasonable In-Line pilot operated solenoid valve, ADEX Plus series. * Large flow (Cv 4 to 14) * Compact (10mm, 15mm, 18mm width body) * Ideal to operate 5 to 100mm bore cylinders. * Long life
| Literature and Reference Materials |
|---|
| ADEX_Plus_Catalogue |
| Products | Port Size | Function | Wiring |
|---|---|---|---|
| P2A05RS25-1P-M5 | M5 | 5/2 Single | Without lead wire with connector |
| P2A05RS25-1P-M5-E | M5 | 5/2 Single | Lead wire with connector |
| P2A05RD25-1P-M5 | M5 | 5/2 Double | Without lead wire with connector |
| P2A05RD25-1P-M5-E | M5 | 5/2 Double | Lead wire with connector |
| P2A05RD35-1P-M5 | M5 | 5/3 Closed Center | Without lead wire with connector |
| P2A05RD35-1P-M5-E | M5 | 5/3 Closed Center | Lead wire with connector |
| P2A05RE35-1P-M5 | M5 | 5/3 Exhaust Center | Without lead wire with connector |
| P2A05RE35-1P-M5-E | M5 | 5/3 Exhaust Center | Lead wire with connector |
| P2A05RO35-1P-M5 | M5 | 5/3 Pressure Center | Without lead wire with connector |
| P2A05RO35-1P-M5-E | M5 | 5/3 Pressure Center | Lead wire with connector |
| P2A12RS25-1P-01 | BSPT 1/8 | 5/2 Single | Without lead wire with connector |
| P2A12RS25-1P-01-E | BSPT 1/8 | 5/2 Single | Lead wire with connector |
| P2A12RD25-1P-01 | BSPT 1/8 | 5/2 Double | Without lead wire with connector |
| P2A12RD25-1P-01-E | BSPT 1/8 | 5/2 Double | Lead wire with connector |
| P2A12RD35-1P-01 | BSPT 1/8 | 5/3 Closed Center | Without lead wire with connector |
| P2A12RD35-1P-01-E | BSPT 1/8 | 5/3 Closed Center | Lead wire with connector |
| P2A12RE35-1P-01 | BSPT 1/8 | 5/3 Exhaust Center | Without lead wire with connector |
| P2A12RE35-1P-01-E | BSPT 1/8 | 5/3 Exhaust Center | Lead wire with connector |
| P2A12RO35-1P-01 | BSPT 1/8 | 5/3 Pressure Center | Without lead wire with connector |
| P2A12RO35-1P-01-E | BSPT 1/8 | 5/3 Pressure Center | Lead wire with connector |
| P2A20RS25-1P-02 | BSPT 1/4 | 5/2 Single | Without lead wire with connector |
| P2A20RS25-1P-02-E | BSPT 1/4 | 5/2 Single | Lead wire with connector |
| P2A20RD25-1P-02 | BSPT 1/4 | 5/2 Double | Without lead wire with connector |
| P2A20RD25-1P-02-E | BSPT 1/4 | 5/2 Double | Lead wire with connector |
| P2A20RD35-1P-02 | BSPT 1/4 | 5/3 Closed Center | Without lead wire with connector |
| P2A20RD35-1P-02-E | BSPT 1/4 | 5/3 Closed Center | Lead wire with connector |
| P2A20RE35-1P-02 | BSPT 1/4 | 5/3 Exhaust Center | Without lead wire with connector |
| P2A20RE35-1P-02-E | BSPT 1/4 | 5/3 Exhaust Center | Lead wire with connector |
| P2A20RO35-1P-02 | BSPT 1/4 | 5/3 Pressure Center | Without lead wire with connector |
| P2A20RO35-1P-02-E | BSPT 1/4 | 5/3 Pressure Center | Lead wire with connector |