Pioneer, Agriculture Quick Couplings - Various OEM Interchanges | #5077-4


LOADING IMAGES
5077-4
Click to View CAD Model

Pioneer, Agriculture Quick Couplings - Various OEM Interchanges | #5077-4

5077-4 is interchangeable with International Harvester male tip 395151R1


Technical Specifications

  • Coupling Half: Nipple - Male Tip
  • Competitor Part Number: International Harvester male tip 395151R1
  • Function: Connects with International Harvester 395150-R1 (old style) couplers
  • Body Material: Steel
  • Body Size: 1/2 inch
  • Maximum Operating Pressure: 3000 psi
  • Thread Size: Female NPTF
  • Connection Thread Size: 1/2"-14 NPTF inch
  • Brand: Pioneer
Safety Warning

Item Information

Pioneer agricultural products provide the most reliable and exacting aftermarket OEM interchanges in the industry. Couplers and nipples connect with specific OEM brand quick coupling styles. Agricultural male tip and female body interchange styles include: Allis Chalmers, J I Case, Ford, John Deere, International Harvester (CNH), and Massey - Ferguson.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Interchange Styles: Allis Chalmers, J I Case, Ford, John Deere, International Harvester (CNH), and Massey - Ferguson

Markets:
• Agriculture
• Aftermarket replacement, maintenance and repair

Features/Benefits:
• Wide range of coupling styles to interchange with major farm equipment brand implement male tips and female coupler bodies
• Male tips have hardened locking ball grooves to resist wear and provide protection from Brinelling
• Positive valve stop prevents flow checking for smooth performance

Applications:
• Tractor attachments / implements
• Agricultural farm equipment  
• Hydraulic Loaders
• Ag/mobile attachments

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687539