645 Series Geared Adapter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
645 Series Geared Adapter

645 Series Geared Adapter

Chelsea 645 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. This adapter is used when mounting to a 6-Bolt PTO at a 45° angle to the transmission 6-Bolt PTO aperture opening.

Technical Specifications

  • Mounting Type: Geared Adapters
  • Product Type: Gear Adapter
Safety Warning

Full Product Description

Chelsea 645 Series geared adapter is designed to do the tough jobs you need to get work done.  The tapered bearing design provides maximum load capabilities and eliminates worries about torque capacity decreasing when using an adapter with your PTO. Whether you need to solve an interference issue or change PTO output shaft rotation, we have what you need.  Chelsea also offers the widest selection of geared adapters in the industry, including adapters to fit imported trucks such as Hino, Isuzu, Mitsubishi and Nissan.

Markets:
• Aerial
• Construction Equipment
• Forestry Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• 6-Bolt PTO to a 6-Bolt Transmission Opening
• Moves the PTO down at a 45° angle to help eliminate interference issues
• Uses the same input gears as the 442 Series
• Two Year Warranty

Applications:
• Aerial
• Dump Truck and Trailer
• Service Vehicles
• Refuse
• Fire & Rescue

Related Documents

×

687541
234075