68NTA-4-MI10 - ISO Port Adapters | ParkerCA

ISO Port Adapters | #68NTA-4-MI10

Click to View CAD Model
68NTA-4-MI10

ISO Port Adapters | #68NTA-4-MI10

Parker's ISO Port Adapters are ideal in systems with high pressure and cycling providing reliable, long-term sealing. ISO port adapters meet dimensional requirements of ISO 6149-3 and SAE 2244-3.


Technical Specifications

  • Connection 1 Tube O.D. (inch): 1/4
  • Connection 1 Style: Compression
  • Style: Compression to Metric
  • Connection 2 Thread Size (inch): M10x1.0
  • Shape: Connector
  • Minimum Operating Temperature: -40 °F
  • Minimum Operating Pressure: -40 psi
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Copper, Brass, J844 Type A & B Nylon Tubing
  • Specifications Met: ISO 6149-3, SAE 2244-3
  • Body Material: Brass
  • O-Ring Material: Fluorocarbon
Safety Warning

Item Information

NTA to Metric Adapter

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687547