7107-25500 - GRIZZLY™ 500 Nonconductive Multipurpose Oil Resistant Hose, Series 7107 | ParkerCA

GRIZZLY™ 500 Nonconductive Multipurpose Oil Resistant Hose, Series 7107 | #7107-25500

7107-25500

GRIZZLY™ 500 Nonconductive Multipurpose Oil Resistant Hose, Series 7107 | #7107-25500

Grizzly 500 Nonconductive Oil Resistant Multipurpose Rubber Hose is a premium product designed to transfer air, mild chemicals, oil and water in applications to 212°F and 500 psi, Series 7107.


Technical Specifications

  • Maximum Working Pressure (psi): 500
  • Standard Pack Qty (ft): 750
  • Hose I.D. (inch): 1/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile/PVC
  • Media: Air, Lubricants (Oils), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Specifications Met: ARPM Class A Tube, MSHA
  • Compatible Fitting: 7661 Series
  • Inside Diameter: 1/4 inch, 6.4 mm
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 4 Plies of Aramid
  • Package Type: Reel
  • Outside Diameter: 0.625 inch, 15.9 mm
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Yellow
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.16 lb/ft, 0.26 kg/m
  • Minimum Bend Radius: 2 inch, 50.8 mm
  • Maximum Operating Pressure: 500 psi, 34.5 bar
Safety Warning

Item Information

Parker's Series 7107 Grizzly 500 Nonconductive Oil Resistant Multipurpose Industrial Hose provides excellent service across multiple heavy duty applications. The hose is electrically nonconductive and flame retardant, protecting operators from electrical shock and fire hazards. The distinctive bright yellow cover is easily identified, and the abrasion, oil and weather resistant hose is qualified with permanent crimp couplings for a safe and secure connection. Series 7107 provides the most robust service in its class.

Markets:
• Agriculture
• Construction
• Foundries
• General Industrial
• Mining

Features/Benefits:
• Tube: Black Class A nitrile for exceptional oil resistance to 212°F.
• Reinforcement: Multiple aramid plies for extreme strength and a trim profile.
• Cover: Yellow nitrile/PVC blend for abrasion, flame oil, weathering resistance and easy identification.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Lengths: Available in optional 200-foot continuous lengths (2” ID only) for maximum efficiency of inventory.

Applications:
• Air
• Mild chemicals
• Oil
• Water
• Air compressors and pneumatic tools, including those subject to light oil mists for lubrication
• Construction equipment
• Mining equipment
• General transfer

Safety/Technical:
• Design Factor 4:1
• Do not use with biodiesel, diesel fuel or gasoline.
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• The user must determine if the hose is suitable for applications subject to electrical hazard. Contact us for additional information.
• Refer to CrimpSource® for current crimp specifications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687583