8 LOHL6-S .031 ORIFICE - Orifice Fittings | ParkerCA

Orifice Fittings | #8 LOHL6-S .031 ORIFICE

Click to View CAD Model
8 LOHL6-S .031 ORIFICE

Orifice Fittings | #8 LOHL6-S .031 ORIFICE

Parker's compact and cost effective Orifice Fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.


Technical Specifications

  • Connection 2 Tube O.D. (inch): 1/2
  • Connection 1 Tube O.D. (inch): 1/2
  • Connection 2 Style: Female O-ring Face Seal Swivel with Orifice
  • Orifice: 0.031
  • Connection 1 Style: Male O-ring Face Seal
  • Connection Type: In-Line Orifice Fitting
  • Maximum Dynamic Pressure: 12000 psi
  • Shape: Straight
  • O-Ring Material: 90 Durometer Nitrile
  • Body Material: Steel
Safety Warning

Item Information

Parker's Orifice Fittings come in both 37° flare and O-ring face seal (ORFS) configurations. These compact and cost effective orifice fittings allow OEMs to pre-set, at the factory, a specified orifice in specific hydraulic tube or hose lines, which eliminates or minimizes the need for costly flow control valves.

Markets:
• Construction
• Agriculture
• Mining
• Oil & Gas
• Transportation
• Alternative fuel

Features/Benefits:
• Available in commonly pre-set orifice sizes, orifice fittings provide OEMs with control over final factory established flow and speed characteristics of the hydraulic system.
• Designed for permanent or temporary installation, orifice fittings can be easily installed in-line into hydraulic system by simply connecting between hose swivel and adapter.
• Orifice size is permanently stamped on body for ease of identification.
• Can eliminate or minimize costly flow control valves.
• A line of orifice adapters that will replace a traditional port adapter is also available upon request.
• Available in steel in sizes 1/4”, 3/8” and ½” with working pressures up to 12,000 psi.

Applications:
• Fixed rotation speed for hydraulic motors.
• Fixed speed on cylinder extend or retract.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687620